Toggle navigation
Products
Industrial
Utility
Residential and Commercial
Innovation
Tech Blog
My Products
COMEX CU
Close:
4.8055
Products
>
Residential and Commercial
> Voice Data & Electronics
United States
United States
Canada
International
Voice Data & Electronics
Cable Type
Access Control
CAT
CL3P/FPLP/CMP
CL3R/FPLR
CL3R/FPLR/CMR/CMG
Ethernet
FPLP
FPLR
FPLR/CMR/FAS
RG11
RG174
RG213
RG214
RG223
RG58
RG59
RG6
RG62
RG8
Romex(R) Control & Signal Cable
Signa-Wave
Speaker Wire CL3
Tracer Wire
Apply Filter
SPEC: 10034
Romex
®
Control & Signal Cable
Add to My Products
SPEC: 13001
Circuit Defender™ 2 Hour Fire Rated Circuit Integrity Non-Shielded
Add to My Products
SPEC: 13002
Circuit Defender™ 2 Hour Rated Circuit Integrity Shielded
Add to My Products
SPEC: 13005
Southwire CL4SS™ Class 4 Non-Shielded Outdoor / General Purpose
Add to My Products
SPEC: 13008
Southwire CL4SS™ Class 4 Shielded Outdoor / General Purpose
Add to My Products
SPEC: 13012
Shielded Single Pair Ethernet
Add to My Products
SPEC: 13020
Fire Alarm FPLP Solid Non-Shielded
Add to My Products
SPEC: 13021
Fire Alarm FPLP Solid Shielded
Add to My Products
SPEC: 13025
Fire Alarm FPLP Stranded Non-Shielded
Add to My Products
SPEC: 13026
Fire Alarm FPLP Stranded Shielded
Add to My Products
SPEC: 13030
Fire Alarm FPLR Solid Non-Shielded
Add to My Products
SPEC: 13031
Fire Alarm FPLR Solid Shielded
Add to My Products
SPEC: 13035
Fire Alarm FPLR Stranded Non-Shielded
Add to My Products
SPEC: 13036
Fire Alarm FPLR Stranded Shielded
Add to My Products
SPEC: 13050
Access Control CMR Non-Shielded
Add to My Products
SPEC: 13053
Access Control CMP Non-Shielded
Add to My Products
SPEC: 13055
Access Control CMP Shielded
Add to My Products
SPEC: 13057
OSDP Access Control
Add to My Products
SPEC: 13060
Multi Conductor CL3R/ FPLR/ CMR/ CMG Non-Shielded
Add to My Products
SPEC: 13066
Multi Conductor CL3R/ FPLR/ CMR/ CMG Shielded
Add to My Products
SPEC: 13068
Multi Conductor CL3R/FPLR Shielded
Add to My Products
SPEC: 13070
Multi Conductor CL3P/FPLP/CMP Non-Shielded
Add to My Products
SPEC: 13076
Multi Conductor CL3P/FPLP/CMP Shielded
Add to My Products
SPEC: 13080
Burglar Alarm Cable
Add to My Products
SPEC: 13084
Low Voltage Dimming or Luminaire Cable
Add to My Products
SPEC: 13086
Soundsational
®
Speaker Cable, General Purpose
Add to My Products
SPEC: 13087
Soundsational
®
Speaker Cable, General Purpose, Direct Burial
Add to My Products
SPEC: 13090
Round Speaker Wire CL3
Add to My Products
SPEC: 13093
Flat Speaker Wire CL3
Add to My Products
SPEC: 13100
Broadband Coax - RG6 Dual and Quad Shield
Add to My Products
SPEC: 13103
Broadband Coax - RG11 Dual and Quad Shield
Add to My Products
SPEC: 13108
Broadband Coax - RG58 Tinned Copper Braid Shield
Add to My Products
SPEC: 13110
Broadband Coax - RG59 Copper Braid Shield
Add to My Products
SPEC: 13113
Broadband Coax - RG59 Dual Shield
Add to My Products
SPEC: 13115
Broadband Coax - RG6, RG59 and 18/2 Siamese
Add to My Products
SPEC: 13120
Broadband Coax - RG59 and 18/2
Add to My Products
SPEC: 13123
Broadband Coax - RG8, RG62, RG174, RG213, RG214, RG223
Add to My Products
SPEC: 13125
MilSpec Coax - QPL MIL-DTL-17
Add to My Products
SPEC: 13130
Signa-Wave Low Loss Coaxial Cable
Add to My Products
SPEC: 13140
Category 6A CMP
Add to My Products
SPEC: 13143
Category 6A CMR-LP
Add to My Products
SPEC: 13146
Category 6E CMP-LP
Add to My Products
SPEC: 13149
Category 6E CMR
Add to My Products
SPEC: 13152
Category 6 CMP-LP
Add to My Products
SPEC: 13155
Category 6 CMR
Add to My Products
SPEC: 13158
Category 6 Direct Burial
Add to My Products
SPEC: 13160
Category 5E CMP
Add to My Products
SPEC: 13163
Category 5E CMR
Add to My Products
SPEC: 13166
Category 5E CM
Add to My Products
SPEC: 13169
Category 5E Outdoor
Add to My Products
SPEC: 87100
Tracer Wire
Add to My Products