SPEC 13070
CL3P/FPLP/CMP - MultiConductor Non-Shielded White Low Smoke LS-PVC Jacket
300V, 75°C, Multi-Conductor, Non-Shielded, Stranded Copper CL3P/FPLP/CMP
Construction:
- Conductor:Stranded bare copper per ASTM B8
- Insulation:Low Smoke Polyvinyl Chloride LS-PVC
- Rip Cord:Rip cord for ease of jacket removal
- Jacket: White Low Smoke Polyvinyl Chloride LS-PVC
Applications and Features:
Remote Control, Signalling, and Power-Limited circuits per NEC Article 725. 22AWG - 16 AWG also as communication circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls.
Specifications:
Sample Print Legend:
XX AWG XX/C E57497 c{UL}US CMP/CL3P/FPLP 75°C -- CMP FT6 MADE IN USA ROHS-2 COMPLIANT -- {MM/DD/YY} {HH:MM} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Rectance | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | ||||||||
22 AWG | |||||||||||||||||||
P20031-1 | 22 | 2 | 7 | 0.022 | 5 | 15 | 0.118 | 4 | 8 | 16.72 | 20.15 | 0.030 | |||||||
P20035-1 | 22 | 4 | 7 | 0.022 | 5 | 15 | 0.136 | 8 | 15 | 16.72 | 20.15 | 0.030 | |||||||
P20008-1 | 22 | 6 | 7 | 0.022 | 5 | 15 | 0.163 | 13 | 21 | 16.72 | 20.15 | 0.030 | |||||||
P20044-1 | 22 | 12 | 7 | 0.022 | 5 | 15 | 0.216 | 26 | 40 | 16.72 | 20.15 | 0.030 | |||||||
20 AWG | |||||||||||||||||||
P30016-1 | 20 | 2 | 7 | 0.036 | 5 | 15 | 0.132 | 6 | 12 | 10.50 | 12.65 | 0.027 | |||||||
18 AWG | |||||||||||||||||||
P40020-1 | 18 | 2 | 7 | 0.045 | 5 | 15 | 0.152 | 10 | 16 | 6.669 | 8.035 | 0.036 | |||||||
P40024-1 | 18 | 3 | 7 | 0.045 | 5 | 15 | 0.160 | 15 | 23 | 6.669 | 8.035 | 0.036 | |||||||
P40031-1 | 18 | 4 | 7 | 0.045 | 5 | 15 | 0.181 | 20 | 30 | 6.669 | 8.035 | 0.036 | |||||||
P40065-1 | 18 | 6 | 7 | 0.045 | 5 | 15 | 0.217 | 30 | 43 | 6.669 | 8.035 | 0.036 | |||||||
P40030-1 | 18 | 8 | 7 | 0.045 | 5 | 15 | 0.237 | 40 | 56 | 6.669 | 8.035 | 0.036 | |||||||
P40166-1 | 18 | 10 | 7 | 0.045 | 5 | 15 | 0.280 | 50 | 70 | 6.669 | 8.035 | 0.036 | |||||||
16 AWG | |||||||||||||||||||
P50032-1 | 16 | 2 | 19 | 0.056 | 5 | 15 | 0.174 | 16 | 23 | 4.181 | 5.037 | 0.033 | |||||||
P50059-1 | 16 | 4 | 19 | 0.056 | 5 | 15 | 0.201 | 32 | 42 | 4.181 | 5.037 | 0.033 | |||||||
14 AWG | |||||||||||||||||||
P60040-1 | 14 | 2 | 19 | 0.07 | 5 | 15 | 0.200 | 25 | 33 | 2.631 | 3.170 | 0.058 | |||||||
12 AWG | |||||||||||||||||||
P70031-1 | 12 | 2 | 19 | 0.088 | 5 | 15 | 0.251 | 40 | 52 | 1.662 | 2.002 | 0.054 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.004
Updated On: March 17, 2024, 3:01 a.m. UTC