SPEC 13120
Broadband Coax RG59 and 18/2 Round
Construction:
- Conductor:Bare copper or copper clad steel
- Insulation:Polyethylene
- Shield:Copper braid shielded
- Signal:2/C #18 Black, Red
- Jacket:Polyvinyl Chloride PVC.
Applications and Features:
CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® SIGNAL® 99979 E57497 18 AWG/2C 20 AWG 1/C RG 59/U (UL) TYPE CL2P
Table 1 – Physical and Electrical Data
Stock Number | Cable Type | Rating | Cond. Size | Cond. Number | Cond. Type | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Shield Type | Application | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | mil | mil | inch | lb/1000ft | |||||||||||||
RG59 | |||||||||||||||||||
92094 | RG59 | CM CL2 | Coax 20 AWG + 2x 18 AWG | 3 | BC + SBC | Solid | 61 | 30 | 0.226x0.364 | 54 | Copper Braid | CATV - Combo RG59 Coaxial Plus 2/C 18AWG Under One Jacket | |||||||
99979 | RG59 | CL2P | Coax 20 AWG + 2x 18 AWG | 3 | BC + SBC | Solid | 55 | 30 | 0.226x0.364 | 54 | Copper Braid | CATV - Combo RG59 Coaxial Plus 1 Pair/18AWG Under One Jacket |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.040
Updated On: March 12, 2024, 12:37 p.m. UTC