SPEC 13113
Broadband Coax - RG59 Dual Shield
Construction:
- Conductor:Bare copper or copper clad steel
- Insulation:Polyethylene
- Shield:Aluminum braid shielded
- Jacket:Polyvinyl Chloride PVC.
Applications and Features:
CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® SIGNAL® 92006 RG59 XX AWG CCS DUAL SHIELD E57497 (UL) CM OR CL2 OR CATV 75°C SUN RES
Table 1 – Physical and Electrical Data
Stock Number | Cable Type | Rating | Cond. Size | Cond. Number | Cond. Type | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Shield Type | Application | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | mil | mil | inch | lb/1000ft | |||||||||||||
RG59 | |||||||||||||||||||
92006 | RG59 | CM/CL2 | 22 | 1 | CCS | Solid | 60 | 30 | 0.240 | 19 | Dual | CATV | |||||||
920069 | RG59 | CL2X | 22 | 1 | CCS | Solid | 60 | 30 | 0.240 | 20 | Dual | CATVX | |||||||
92009 | RG59 | CM/CL2 | 22 | 1 | CCS | Solid | 60 | 30 | 0.240 | 20 | Dual | CATV |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.041
Updated On: Feb. 7, 2024, 2:07 a.m. UTC