SPEC 13152
Category 6 250 MHz CMP-LP
Construction:
- Conductor:Bare solid copper
- Insulation:Fluorinated Polyethylene FPE
- Separator:Spline separator cabled and jacketed
- Rip Cord:Rip cord for ease of jacket removal
- Jacket:Flame Retardant Polyvinyl Chloride PVC.
Applications and Features:
Southwire Cat 6E unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor and riser network installations type CMP (Plenum rated communication cable), may be used in Ethernet Networking system, PoE applications, Video MPEG4 / M-JPEG/ Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.
DC Resistance: <9.38 ohm/100m DC Resistance Unbalance: <5.00% Mutual Capacitance: <5.60 nF/100m Capacitance Unbalance (Pair to Ground): <330 pF/100m Insulation Resistance: >500 MOhm/100m Dielectric Strength: 2.5 DCkV/sec Impedance (mean): >100+/- 15% (1 < freq < 250MHz) Propagation Delay Skew: <45 nano sec /100m
Specifications:
Sample Print Legend:
6P CAT6 SOUTHWIRE® TAPPAN™ I99993 E118871 LBI 23AWG 4PR UTP TYPE CMP LP ( 105 C C(UL)US LISTED TYPE CMP FT6 UL VERIFIED TO TIA/EIA 568.D.2 RoHS 2 COMPLIANT XX/XX/XX/XX 0000FT
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Number of Pairs | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|
AWG/Kcmil | pair | mil | inch | lb/1000ft | |
I99993 | 24 | 4 | 18 | 0.213 | 26 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Number of Pairs | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|
AWG/Kcmil | pair | mm | mm | lb/km | |
I99993 | 24 | 4 | 0.46 | 5.41 | 39 |
Electrical Performance
Freq. (MHz) | Attenuation (dB/100m)Max | NEXT (dB/100m) Min | PSNEXT (dB/100m)Min | ELFEXT (dB/100m)Min | PSELFEXT (dB/100m)Min | TCL (dB/100m) Min | RL (dB/100m) Min | P.Delay (ns/100m)Max |
---|---|---|---|---|---|---|---|---|
1 | 2 | 74.3 | 72.3 | 67.8 | 64.8 | 40 | 20 | 570 |
4 | 3.8 | 65.3 | 63.3 | 55.8 | 52.8 | 40 | 23 | 552 |
8 | 5.5 | 60.8 | 58.8 | 49.7 | 46.7 | 40 | 24.5 | 547 |
10 | 6 | 59.3 | 57.3 | 47.8 | 44.8 | 40 | 25 | 545 |
16 | 7.6 | 56.2 | 54.2 | 43.7 | 40.7 | 38 | 25 | 543 |
20 | 8.5 | 54.8 | 52.8 | 41.8 | 38.8 | 37 | 25 | 542 |
25 | 9.5 | 53.3 | 51.3 | 39.8 | 36.8 | 36 | 24.3 | 541 |
31.25 | 10.7 | 51.9 | 49.9 | 37.9 | 34.9 | 35.1 | 23.6 | 540 |
62.5 | 15.4 | 47.4 | 45.4 | 31.9 | 28.9 | 32 | 21.5 | 539 |
100 | 19.8 | 44.3 | 42.3 | 27.8 | 24.8 | 30 | 20.1 | 538 |
200 | 29 | 39.8 | 37.8 | 21.8 | 18.8 | 27 | 18 | 537 |
250 | 32.8 | 38.3 | 36.3 | 19.8 | 16.8 | 26 | 17.3 | 536 |
Revision: 1.000.127
Updated On: Feb. 8, 2024, 5:39 p.m. UTC