SPEC 13093

CL3 Flat Speaker Wire

300V, 75°C, Flat Speaker Wire CL3

...

Construction:

  1. Conductor:One bare copper and One Tinned copper. Class K stranding sizes 18 and 16 AWG. Class M stranding sizes 14 and 12 AWG
  2. Insulation:Clear Polyvinyl Chloride PVC

Applications and Features:

Southwire stranded clear speaker, polarized for use in internal audio wiring

  • Flame Test: UL 1666
  • Cable Type: CL3R, Also, CMR where UL permits (Sizes 16 AWG and smaller)
  • Voltage: 300 Volts
  • Temperature: 75ºC
  • Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 13 Power-Limited Circuit Cables
  • UL 444 Communications Cables (90ºC, 300V)
  • Sample Print Legend:

    SOUTHWIRE® 94605 16 AWG 2/C {ETL}US TYPE CL3 {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
    Table 1 – Physical and Electrical Data
    Stock NumberCond. SizeCond. NumberCond. StrandsDiameter Over Cond.Jacket ThicknessApprox. ODCopper WeightApprox. WeightDC Resistance @ 25°CAC Resistance @ 75°CInductive Rectance
    AWGNo.strandsinchmilinchlb/1000ftlb/1000ftΩ/1000ftΩ/1000ftΩ/1000ft
    22 AWG
    9460022270.029200.073 x 0.1564816.7220.150.030
    18 AWG
    94603182160.044200.090 x 0.2009157.1488.6130.036
    94603182160.044200.090 x 0.2009157.1488.6130.036
    16 AWG
    94605162260.059200.105 x 0.23016224.4875.4060.033
    94616162650.059300.126 x 0.26616264.4875.4060.033
    14 AWG
    569119142410.073400.132 x 0.22826372.8143.3910.058
    946141421050.073400.157 x 0.36026422.8143.3910.058
    12 AWG
    946121221680.094450.193 x 0.41041661.7742.1370.054
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item

    Revision: 1.000.002

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC