SPEC 13090
CL3 Round Speaker Wire
300V, 75°C, CL3 Round Speaker Wire
Construction:
- Conductor:Bare copper Class K stranding per ASTM B172
- Insulation:Polyvinyl Chloride PVC
- Rip Cord:Rip cord for ease of jacket removal
- Jacket: White Polyvinyl Chloride PVC.
Applications and Features:
Remote Control, Signalling, and Power-Limited circuits per NEC Article 725. 22AWG - 16 AWG also as communication circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls.
Flame Test: UL 1666 Cable Type: CL3, Direct Burial Rating Voltage: 300 Volts Temperature: 75ºC
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® SIGNAL® XX AWG X/C C(ETL)US TYPE CM/CL3/FPL/PLTC DIRECT BURIAL AUDIO CABLE SUN RES -- TYPE CMH FT1
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Rectance | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | |||||||||
16 AWG | |||||||||||||||||||
94762 | 16 | 2 | 65 | 0.059 | 20 | 0.192 | 16 | 24 | 4.487 | 5.406 | 0.033 | ||||||||
94562 | 16 | 2 | 65 | 0.059 | 20 | 0.196 | 16 | 25 | 4.487 | 5.406 | 0.033 | ||||||||
94662 | 16 | 2 | 26 | 0.059 | 20 | 0.198 | 16 | 25 | 4.487 | 5.406 | 0.033 | ||||||||
94764 | 16 | 4 | 65 | 0.059 | 20 | 0.223 | 32 | 43 | 4.487 | 5.406 | 0.033 | ||||||||
94564 | 16 | 4 | 65 | 0.059 | 20 | 0.228 | 32 | 44 | 4.487 | 5.406 | 0.033 | ||||||||
94664 | 16 | 4 | 26 | 0.059 | 20 | 0.230 | 32 | 45 | 4.487 | 5.406 | 0.033 | ||||||||
14 AWG | |||||||||||||||||||
94742 | 14 | 2 | 105 | 0.073 | 20 | 0.222 | 26 | 35 | 2.814 | 3.391 | 0.058 | ||||||||
94642 | 14 | 2 | 41 | 0.073 | 20 | 0.238 | 25 | 37 | 2.814 | 3.391 | 0.058 | ||||||||
94542 | 14 | 2 | 105 | 0.073 | 20 | 0.238 | 26 | 38 | 2.814 | 3.391 | 0.058 | ||||||||
94744 | 14 | 4 | 105 | 0.073 | 20 | 0.259 | 52 | 65 | 2.814 | 3.391 | 0.058 | ||||||||
94644 | 14 | 4 | 41 | 0.073 | 20 | 0.279 | 51 | 68 | 2.814 | 3.391 | 0.058 | ||||||||
94544 | 14 | 4 | 105 | 0.073 | 20 | 0.279 | 52 | 70 | 2.814 | 3.391 | 0.058 | ||||||||
12 AWG | |||||||||||||||||||
94722 | 12 | 2 | 168 | 0.094 | 20 | 0.278 | 41 | 66 | 1.774 | 2.137 | 0.054 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.003
Updated On: Dec. 11, 2023, 9:29 p.m. UTC