SPEC 13155
Category 6 250 MHz CMR
Construction:
- Conductor:Bare solid copper
- Insulation:Fluorinated Polyethylene FEP
- Rip Cord:Rip cord for ease of jacket removal
- Jacket:Flame Retardant Polyvinyl Chloride PVC.
Applications and Features:
Southwire Cat 6 unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor and riser network installations type CMR (Riser rated communication cable), may be used in Ethernet Networking system, PoE applications, Video MPEG4 / M-JPEG/ Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.
DC Resistance: <9.38 ohm/100m DC Resistance Unbalance: <5.00% Mutual Capacitance: <5.60 nF/100m Capacitance Unbalance (Pair to Ground): <330 pF/100m Insulation Resistance: > 500 MOhm/100m Dielectric Strength: 2.5 DCkV/sec Impedance (mean): >100+/- 15% (1 < freq < 250MHz) Propagation Delay Skew: <45 nano sec /100m)
Specifications:
Sample Print Legend:
6R CAT6 SOUTHWIRE (R) TAPPAN (TM) I99995 E118871-LBI 23AWG 4PR UTP TYPE CMR 75C C(UL)US LISTED SUN RES UL VERIFIED TO TIA/EIA-568.D.2 CATEGORY 6 ROHS-2 COMPLIANT ZZYYMMDDHHmm 0000FT
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Number of Pairs | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|
AWG/Kcmil | pair | mil | inch | lb/1000ft | |
I99995 | 23 | 4 | 18 | 0.213 | 24 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Number of Pairs | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|
AWG/Kcmil | pair | mm | mm | lb/km | |
I99995 | 23 | 4 | 0.46 | 5.41 | 36 |
Electrical Performance
Freq. (MHz) | Attenuation (dB/100m)Max | NEXT (dB/100m) Min | PSNEXT (dB/100m)Min | ELFEXT (dB/100m)Min | PSELFEXT (dB/100m)Min | TCL (dB/100m) Min | RL (dB/100m) Min | P.Delay (ns/100m)Max |
---|---|---|---|---|---|---|---|---|
1 | 2 | 74.3 | 72.3 | 67.8 | 64.8 | 40 | 20 | 570 |
4 | 3.8 | 65.3 | 63.3 | 55.8 | 52.8 | 40 | 23 | 552 |
8 | 5.5 | 60.8 | 58.8 | 49.7 | 46.7 | 40 | 24.5 | 547 |
10 | 6 | 59.3 | 57.3 | 47.8 | 44.8 | 40 | 25 | 545 |
16 | 7.6 | 56.2 | 54.2 | 43.7 | 40.7 | 38 | 25 | 543 |
20 | 8.5 | 54.8 | 52.8 | 41.8 | 38.8 | 37 | 25 | 542 |
25 | 9.5 | 53.3 | 51.3 | 39.8 | 36.8 | 36 | 24.3 | 541 |
31.25 | 10.7 | 51.9 | 49.9 | 37.9 | 34.9 | 35.1 | 23.6 | 540 |
62.5 | 15.4 | 47.4 | 45.4 | 31.9 | 28.9 | 32 | 21.5 | 539 |
100 | 19.8 | 44.3 | 42.3 | 27.8 | 24.8 | 30 | 20.1 | 538 |
200 | 29 | 39.8 | 37.8 | 21.8 | 18.8 | 27 | 18 | 537 |
250 | 32.8 | 38.3 | 36.3 | 19.8 | 16.8 | 26 | 17.3 | 536 |
Revision: 1.000.126
Updated On: March 20, 2024, 8:41 p.m. UTC