SPEC 13020

FPLP - Fire Alarm Solid Non-Shielded Plenum Rated LS-PVC

300V, 75°C, Multi-Conductor, Unshielded, Solid Copper as FPLP.

...

Construction:

  1. Conductor:Solid bare copper per ASTM B3
  2. Insulation:Low Smoke Polyvinyl Chloride LS-PVC
  3. Rip Cord:Rip cord for ease of jacket removal
  4. Jacket: Low Smoke Polyvinyl Chloride LS-PVC, Color: RED

Applications and Features:

Fire protective signaling circuits. Also for smoke detectors, voice communications, audio control and initiating circuits. Article 760 of the NEC. For use in plenum spaces.

Specifications:

  • UL 1424 Cables for Power-Limited Fire-Alarm Circuits
  • UL1424 Listed FPLR
  • NFPA 70 NFPA 101, NFPA 130, and NFPA 502
  • UL 13 Power-Limited Circuit Cables
  • UL 444 Communications Cables (90ºC, 300V)
  • RoHS-2 (European Directive 2011/65/EU)
  • Sample Print Legend:

    XX AWG X/C E75610 c{UL}US CMP/CL3P/FPLP 75°C -- CMP FT6 MADE IN USA ROHS-2 COMPLIANT -- {MM/DD/YY} {HH:MM} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
    Table 1 – Physical and Electrical Data
    Stock NumberCond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODCopper WeightApprox. WeightDC Resistance @ 25°CAC Resistance @ 75°CInductive RectanceMin Bending RadiusAllowable Ampacity At 60°CAllowable Ampacity 75°CAllowable Ampacity 90°C
    AWGNo.strandsmilmilinchlb/1000ftlb/1000ftΩ/1000ftΩ/1000ftΩ/1000ftinchAmpAmpAmp
    18 AWG
    G40005-1182Solid10150.1449156.6698.0350.0360.5--14
    G40505-1184Solid10150.16819286.6698.0350.0360.6--11
    G40503-1186Solid10150.18430416.6698.0350.0361.1--11
    16 AWG
    G50032-1162Solid10150.16415224.1815.0370.0330.6--18
    G50370-1164Solid10150.19631414.1815.0370.0330.7--14
    14 AWG
    G60004-1142Solid10150.19625332.6313.1700.0580.7152025
    G60347-1144Solid10150.22650612.6313.1700.0580.9121620
    12 AWG
    G70009-1122Solid10150.22639491.6622.0020.0540.9202530
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item

    Stock NumberSize AWGConductor NumberBlackRedYellowGreenBrownBlue
    BlackRedYellowGreenBrownBlue
    G40005-1182XX
    G40505-1184XXXX
    G40503-1186XXXXXX
    G50032-1162XX
    G50370-1164XXXX
    G60004-1142XX
    G60347-1144XXXX
    G70009-1122XX

    Revision: 1.000.002

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC