Search Results:
SPEC 11123
Southwire’s Patent Pending Re3™ Minimum Bend Radius Device for SIMpull THHN/THWN-2® and XHHW-2® Copper and Aluminum Conductors
Designed by CableTechSupport™ Services Engineers and proudly made in the U.S.A to simplify installation and prevent overbent damage

Construction:
Southwire Part #: 73629240
STEP-BY-STEP INSTRUCTIONS
Contact SW Speed to place an order
Contact Cable Tech Support for engineering support.
STEP-BY-STEP INSTRUCTIONS
- Determine the conductor size and type (A: Aluminum and C: Copper)!
- Adjust the flexible tube to align the cable size marking in the window (For example: 500 A= 500 kcmil Aluminum); Use disks for circuit sizes
- Position the tool against the planned cable route to verify that its minimum bending radius is not being exceeded
Contact SW Speed to place an order
Contact Cable Tech Support for engineering support.
Applications and Features:
SPEC 10000
SPEC 10003
SPEC 10005
SPEC 10006
SPEC 10012
SPEC 10015
Revision: 1.000.012
Updated On: Aug. 22, 2025, 12:40 p.m. UTC