Search Results:

SPEC 10015

SIMpull XHHW-2®/RW90 Aluminum with AlumaFlex® Brand Conductors

Power Cable 600 or 1000 Volts. Alumaflex® Brand Aluminum Alloy (AA-8176) Conductor. Cross-linked Polyethylene (XLPE) Insulation. Moisture Resistant High Heat.

...

Construction:

  1. Conductor:Class B compact stranded bare aluminum per ASTM B800 and ASTM B801 or Single Input Wire (SIW) compact aluminum per ASTM B836
  2. Insulation:Flame-Retardant and Moisture-Resistant Thermoset Cross-Linked Polyethylene (XLPE) with Patented SIMpull® Technology in various colors

Applications and Features:

Southwire SIMpull XHHW-2®/RW90 with AlumaFlex® Brand Conductors Wire & Cable with Alumaflex® Brand conductors are primarily used in conduit and cable trays for services, feeders and branch circuits in commercial or industrial applications as specified in the National Electrical Code. XHHW-2/RW90 conductors is suitable for use in wet or dry locations at temperatures not to exceed 90°C. Voltage for all applications is up to 1000 volts. Suitable for use in Health Care Facilities per section 517.160 of the NEC where a dielectric constant of 3.5 or less may be specified. This cable can be installed without application of pulling lubricant. RW90 is for open wiring and use in raceways (except cable troughs and ventilated flexible cableways) in dry or wet locations as per Canadian Electrical Code. For open wiring exposed to the weather.

Southwire Aluminum SIMpull® XHHW-2/RW90 conductors comply with the following:
- Federal Specification AA-59544
- NOM-ANCE, XHHW-2, 90ºC
- CT Rated- Sizes 1/0 AWG and larger
- FT4 350 Kcmil and larger
- National Electrical Code
- Gas and Oil Resistant II- All sizes
- Sunlight Resistant- Sizes 6 AWG and larger
- RoHS/Reach Compliant

Specifications:

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • NMX-J-451-ANCE Thermoset insulated wires and cables
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements
  • Sample Print Legend:

    6 AWG thru 1 AWG
    {SQFTG} SOUTHWIRE{R} {NOLUBE}{R} {SIMPULL}{R} {ALUMAFLEX}{R} E30117 {UL} TYPE XHHW-2 6 AWG (13.3{MM2}) AL AA8176 600V/1000V SR GRII PRII - LL90458 {CSA} RW90 XLPE 6 AWG (13.3{mm2}) AL AA8176 600V GRI PRI -40{D}C SR FT1 - {NOM}-ANCE LS - PAT WWW.PATENTSW.COM

    1/0 AWG thru 300 kcmil
    {SQFTG} SOUTHWIRE{R} {NOLUBE}{R} {SIMPULL}{R} {ALUMAFLEX}{R} E30117 {UL} TYPE XHHW-2 1/0 AWG (53.5{MM2}) AL AA8176 600V/1000V SR FOR CT USE GRII PRII - LL90458 {CSA} RW90 XLPE 1/0 AWG (53.5{mm2}) AL AA8176 600V GRI PRI -40{D}C SR FT1 - {NOM}-ANCE LS - PAT WWW.PATENTSW.COM

    350 kcmil and Larger
    {SQFTG} SOUTHWIRE{R} {NOLUBE}{R} {SIMPULL}{R} {ALUMAFLEX}{R} E30117 {UL} TYPE XHHW-2 350 KCMIL (177{MM2}) AL AA8176 600V/1000V SR FOR CT USE GRII PRII FT4 - LL90458 {CSA} RW90 XLPE 350 KCMIL (177{mm2}) AL AA8176 600V GRI PRI -40{D}C SR FT4 - {NOM}-ANCE LS - PAT WWW.PATENTSW.COM
    Table 1 – Weights and Measurements
    Cond. SizeStrand CountDiameter Over ConductorInsul. ThicknessInsulation ColorApprox. ODAluminum WeightApprox. Weight
    AWG/KcmilNo. of Strandsinchmilinchlb/1000ftlb/1000ft
    870.13445GN0.231528
    670.16945BE0.2652440
    470.21345GY0.3093958
    260.26845RD0.3646286
    180.29955GN0.41578110
    1/0100.33655PE0.45299134
    2/0120.37655PE0.492125163
    3/0160.42355GN0.539158200
    3/0150.42355BK0.539158200
    4/0190.47555BK0.591199246
    250220.5265PK0.658235296
    300210.5765PE0.708282350
    350350.61665PE0.754329401
    400350.65965TN0.797376453
    500340.73665TN0.874471556
    600370.81380TN0.981565679
    700580.87780GN1.045659781
    750610.90880TN1.076706832
    900560.99980RD1.167847986
    900580.99980BK1.167861986
    1000611.11780BK1.2289421088
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzAllowable Ampacity At 75°CAllowable Ampacity At 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmp
    80.9991.0711.3340.0524045
    61.11570.6740.840.0515055
    41.22500.4240.5280.0486575
    21.53980.2660.3310.04590100
    11.75020.2110.2630.046100115
    1/01.86330.1670.2080.044120135
    2/027980.1330.1660.043135150
    3/02.210060.1050.1310.042155175
    3/02.210060.1050.1310.042155175
    4/02.412690.0840.1050.041180205
    2502.615000.070.0870.041205230
    3002.818000.0590.0740.041230260
    350321000.0510.0640.04250280
    4003.224000.0440.0550.04270305
    5003.530000.0360.0450.039310350
    6003.936000.030.0380.039340385
    7005.242000.0260.0340.038375425
    7505.445000.0230.030.038385435
    9005.854000.0190.0250.037425480
    9005.854000.0190.0250.037425480
    10006.160000.0170.0230.037445500
    *Ampacities based upon 2023 NEC Table 310.16 Raceway or Cable, Not more than 3 copper conductors on an ambient temperature of 30°C.
    *Ampacities derived from the 2021 Canadian Electrical Code. - Table 4 - for Raceway or Cable. Not more than 3 aluminum conductors on an ambient temperature of 30°C.
    * Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.

    Table 3 - Stock Code Colors

    Size (strand)BlackRedBlueWhiteBrownOrangeYellowGrayGreenPurplePinkTan
    8 (7)455950138627
    6 (7)112706643836643837591212591209591210591211585321
    4 (7)112714591114591115591116591201591202591203598051585320
    2 (6)112722643620643621592621591213591214591215598052585319
    1 (8)112730591204591205591206591207591208591216596497585318
    1/0 (10)112748591284591285591286585291585292585293585294585290596423
    2/0 (12)112755591288591289591290585296585297585298585300585295596422
    3/0 (16)112763585302585303585304585305585306585308585309585301
    4/0 (19)585317585316585314585313585312585311585310567439
    250 (22)278341576390576391576392576385576386576387576388567440592468
    300 (21)278358576382576383576384576133576134576135576136576361593380
    350 (35)278366576378576379576380576374576375576376576377567437592562669682669683
    400 (35)278374576370576372576373576127576129576130576131567384593379455994455995
    500 (34)278382576367576368576369576362576364576365576366576394589196669675669681
    600 (37)278390576350576351576352576345576346576347576349567375589197
    700 (58)278408576341576342576343576344
    750 (61)278416592233592234592235567432567433567434567435567436592469
    900 (56)554059671912671915671918560445560446560447560448
    1000 (61)278424138626138625672168662187662321662186662541653124

    Revision: 1.000.099

    Updated On: Jan. 7, 2026, 6:15 p.m. UTC

    Award Winning Patent Pending Building Wire Selector
    QR Code