Search Results:

SPEC 10005

XHHW-2 Copper Circuit Sizes (14, 12 & 10 AWG) Silicone Free

Power Cable 600 or 1000 Volt Single Conductor Copper, Cross Linked Polyethylene (XLPE). Silicone Free

...

Construction:

  1. Conductor:Solid or Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Cross Linked Polyethylene (XLPE)

Applications and Features:

APPLICATION
Southwire XHHW-2 copper conductors circuit sizes are primarily used in conduit, or other recognized raceways, and branch circuit wiring, as specified in the National Electrical Code. XHHW-2 copper conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 600 volts or 1000 volts. Suitable for use in Health Care Facilities per Section 517.160 of the National Electrical Code where a dielectric constant of less than 3.5 maybe specified.

FEATURES
- SIS - Sizes 14 AWG through 10 AWG
- RoHS Compliant

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • Federal Specification A-A-59544
  • NMX-J-451-ANCE Thermoset insulated wires and cables
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements
  • NEMA 70901-2-2024 Make It American Compliance with Domestic Preference Requirements Pt. 2 Wire & Cable
  • Sample Print Legend:

    14 AWG thru 10 AWG
    SOUTHWIRE E30117 (UL) XX AWG (XXXmm2) CU TYPE XHHW-2 600V/1000V OR SIS 600 VOLTS NOM-ANCE

    Table 1 – Weights and Measurements
    Cond. SizeStrand CountDiameter Over ConductorInsul. ThicknessInsulation ColorApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo. of Strandsinchmilinchlb/1000ftlb/1000ft
    14SOLID0.06430PK0.1281217
    1470.07130PE0.1351217
    12SOLID0.08130BK0.1451925
    1270.08930PE0.1532026
    10SOLID0.10230BK0.1663037
    1070.11330BK0.1773239
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzAllowable Ampacity At 75°CAllowable Ampacity At 90°C
    AWG/KcmilinchΩ/1000ftΩ/1000ftΩ/1000ftAmpAmp
    140.52.6313.2650.0582025
    140.52.6313.2650.0582025
    120.61.6622.0630.0542530
    120.61.6622.0630.0542530
    100.71.041.2910.053540
    100.71.041.2910.053540
    *Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
    * Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.

    Table 3 - Stock Code Colors

    Size (Strand)BlackRedBlueWhiteBrownOrangeYellowGrayPurpleGreenPink
    14(Solid)459203458428458427
    12 (Solid)550220550221550229550223
    10 (Solid)137240550213550215550212550219550214
    14 (7)112920370932370940370924370981370973370957371005370999370965
    12 (7)112938371039371047371021371088371070371054371104371096371062
    10 (7)112946371138371146371120371187371179371153371203371161

    Revision: 1.000.053

    Updated On: April 22, 2026, 7:13 p.m. UTC

    Award Winning Patent Pending Building Wire Selector
    QR Code