Search Results:

SPEC 10003

THHN/THWN-2 Copper Silicone-Free

600 Volts. Copper Conductor. PVC Insulation/Nylon Sheath THHN/THWN-2 Heat, Moisture, Gasoline and Oil Resistant II. Silicone-Free.

...

Construction:

  1. Conductor:Solid sizes 14 - 10 AWG use soft drawn annealed bare copper per ASTM B3. Stranded sizes 14 - 10 AWG use combination-unilay soft drawn annealed bare copper per ASTM B3 and B787.
  2. Insulation:Heat and moisture resistant Polyvinyl Chloride (PVC)
  3. Sheath:Nylon

Applications and Features:

APPLICATION
Southwire THHN/THWN-2 copper conductors are primarily used in conduit for branch circuits in commercial or industrial applications as specified in the National Electrical Code® and other applicable codes and standards. Voltage for all applications is 600 volts. These conductors have multiple ratings depending upon the product application.

Allowable temperatures are as follows:
- THHN or T90 Nylon- Dry locations not to exceed 90°C
- THWN-2: Wet locations not to exceed 90° C
- TWN75- Wet locations not to exceed 75°C
- MTW- Wet locations or when exposed to oil at temperatures not to exceed 60°C or dry locations not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA 79)
- AWM- Dry locations not to exceed 105°C only when rated and used as appliance wiring material

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material
  • UL 1063 Machine Tool Wiring (MTW)
  • CSA C22.2 No. 75 Thermoplastic Insulated Wires and Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • Federal Specification A-A-59544
  • NMX-J-010-ANCE Thermoplastic insulated wires and cables
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements
  • NEMA 70901-2-2024 Make It American Compliance with Domestic Preference Requirements Pt. 2 Wire & Cable
  • Sample Print Legend:

    SOUTHWIRE E23919 (UL) (XX AWG) X.XXmm2 CU TYPE THHN OR THWN-2 PR II AND GR II 600 VOLTS VW-1 OR AWM --- c(UL) T90 NYLON OR TWN75 600 VOLTS FT1 NOM-ANCE 90C --- RoHS
    Table 1 – Weights and Measurements
    Cond. SizeStrand CountDiameter Over ConductorInsul. ThicknessInsulation ColorJacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo. of Strandsinchmilmilinchlb/1000ftlb/1000ft
    14SOLID0.06416PK50.1061215
    12SOLID0.08116TN50.1231923
    12190.0916GN/YW50.1322024
    10SOLID0.10221WE/BE50.1543136
    10190.11721WE/BK50.1653239
    14190.07316GN/YW50.1131216
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzAllowable Ampacity At 75°CAllowable Ampacity At 90°C
    AWG/KcmilinchΩ/1000ftΩ/1000ftΩ/1000ftAmpAmp
    140.42.6313.2650.0582025
    120.51.6622.0630.0542530
    120.51.6622.0630.0542530
    100.61.041.2910.053540
    100.71.041.2910.053540
    140.52.6313.2650.0582025
    *Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

    Table 3 - Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)

    Size (Strand)BlackRedBlueWhiteBrownOrangeYellowGrayPinkPurpleTanGreen
    14 (Solid)115790115816115824115808115865115857115840214668255331211243320150115832
    12 (Solid)115873115899115907115881115949115931115923228700256479212043320127115915
    10 (Solid)115956115972115980115964116020116012116004229823258384253336115998
    14 (19)229559229575229583229567229625229617229609229633244863239566229591
    12 (19)229641229666229674229658229716229708229690229724242503232124320168229682
    10 (19)229732229757229765229740229807229799229781229815260539256594320176229773

    Table 3 - Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)

    Size (Strand)White/RedWhite/BlackGreen/YellowGray/OrangeGray/YellowGray/PurpleGreen/YellowGreen/OrangeGray/BrownWhite/Blue
    12 (Solid)565285565284401000575304575305575303611410
    10 (Solid)551546551545611757575301575302575300551547
    14 (19)566576
    12 (19)566440311514575310663013575309575307566441
    10 (19)556198610028663112575298575299674034575297556199

    Revision: 1.000.046

    Updated On: Oct. 30, 2026, 6:42 p.m. UTC

    Award Winning Patent Pending Building Wire Selector
    QR Code