Search Results:

SPEC 10000

SIMpull® THHN/THWN-2 Copper

600 Volts Copper Conductor PVC Insulation/Nylon Sheath THHN/THWN-2. Heat, Moisture, Gasoline and Oil Resistant II. SIMpull® Technology for Easier Pulling.

...

Construction:

  1. Conductor: Sizes 8 - 3/0 AWG use a stranded combination-unilay soft drawn annealed bare copper per ASTM B3 and B787. Sizes 4/0 AWG and larger use a stranded compressed annealed bare copper per ASTM B3 and B8.
  2. Insulation:Heat and moisture resistant Polyvinyl Chloride (PVC)
  3. Sheath:Nylon jacket utilizing SIMpull® Technology

Applications and Features:

Southwire SIMpull® THHN/THWN-2 copper conductors are primarily used in conduit and cable trays for services, feeders, and branch circuits in commercial or industrial applications as specified in the National Electrical Code® and other applicable codes and standards. Voltage for all applications is 600 volts. SIMpull® THHN/THWN-2 copper conductors are designed to be installed without the application of a pulling lubricant. These conductors have multiple ratings depending upon the product application.

Allowable temperatures are as follows:
- THHN or T90 Nylon- Dry locations not to exceed 90°C
- THWN-2: Wet locations not to exceed 90° C
- TWN75- Wet locations not to exceed 75°C
- MTW- Wet locations or when exposed to oil at temperatures not to exceed 60°C or dry locations not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA 79)
- AWM- Dry locations not to exceed 105°C only when rated and used as appliance wiring material

Features
  • Easier pulling with SIMpull NoLube® wire jacket.
  • Stationary package design to further reduce pulling tension.
  • Designed to help lower potential for lifting/handling/pulling injuries.
  • Patented parallel construction to reduce material handling and setup.
  • Avoid broken spools and spool over-turn.
  • Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material
  • UL 1063 Machine Tool Wiring (MTW)
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No. 75 Thermoplastic Insulated Wires and Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • Federal Specification A-A-59544
  • NMX-J-010-ANCE Thermoplastic insulated wires and cables
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements
  • NEMA 70901-2-2024 Make It American Compliance with Domestic Preference Requirements Pt. 2 Wire & Cable
  • NFPA 70®, National Electrical Code® (NEC®)
  • Sample Print Legend:

    SOUTHWIRE SIMpull™ E23919 (UL) (XX AWG OR KCMIL) X,XXmm2 CU TYPE THWN-2 OR THHN 600 VOLTS GR II PR II VW-1 OR AWM --- c(UL) T90 NYLON OR TWN75 600 VOLTS FT1 NOM-ANCE 90°C --- RoHS PAT www.patentSW.com
    Table 1 – Weights and Measurements
    Cond. SizeStrand CountDiameter Over ConductorInsul. ThicknessInsulation ColorJacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo. of Strandsinchmilmilinchlb/1000ftlb/1000ft
    8190.14331BK60.2175063
    6190.17931BK60.2538195
    4190.22642BK70.324128153
    3190.25442BK70.35162189
    2190.28642BK70.384204235
    1190.32252BK80.441258301
    1/0190.36252BK80.48326374
    2/0190.40552BK80.524410464
    3/0190.45652BK80.574518578
    4/0190.51252BK80.618653719
    250370.55862BK90.684771844
    300370.61162BK90.7369261016
    350370.66162BK90.78310801180
    400370.70662BK90.82712351341
    500370.78962BK90.90815431662
    600610.86672BK101.00418521992
    750610.96872BK101.10323152470
    1000611.11772BK101.28130873264
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzAllowable Ampacity At 75°CAllowable Ampacity At 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmp
    80.91320.6530.810.0525055
    612090.4110.510.0516575
    41.33330.2580.320.0488595
    31.44200.2050.2540.047100115
    21.55300.1620.2010.045115130
    11.86690.1280.1590.046130145
    1/01.98440.1020.1270.044150170
    2/02.110640.0820.1020.043175195
    3/02.313420.0640.0790.042200225
    4/02.516920.0510.0630.041230260
    2502.720000.0430.0530.041255290
    3002.924000.0360.0450.041285320
    3503.128000.0310.0390.04310350
    4003.332000.0270.0350.04335380
    5003.640000.0210.0270.039380430
    600548000.0180.0240.039420475
    7505.560000.0140.0190.038475535
    10006.480000.0110.0160.037545615
    Notes:
    1) Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
    2) Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center
    3) There is no need to look up the minimum bending radius value on this spec sheet if you purchase Southwire’s Patent Pending Re3™ Minimum Bend Radius Device: SPEC 11123

    Table 3 - Stock Code Colors

    Size (Strand)BlackRedBlueWhiteBrownOrangeYellowGrayGreenPurple
    8 (19)204883204909204917204891238477238493238485238501204925256586
    6 (19)204933204958204966204941260695260679260687254649204974485607
    4 (19)204990204982205633205005411702411710411694611778251728552486
    3 (19)243469243485372763243477551078551079551080551081601971552533
    2 (19)205021205013315812205039610169610171420653610172295832552534
    1 (19)205047344598481945344580550890550888550887550891400192552488
    1/0 (19)205054558773558774558771558778558779558777558781556315551539
    2/0 (19)205062556113556114556111556119556117556116558784556115552535
    3/0 (19)205070556121556122556120556127556125556124556698556123551541
    4/0 (19)205088556129556130556128556135556133556132556697556131551540
    250 (37)205096556137556138556136556143556141556140556552556139551025
    300 (37)205104556145556146556144556150556149556148556551556147551026
    350 (37)205112556152556153556151556157556156556155556707556154551027
    400 (37)205120556160556161556158556165556164556163556550556162551029
    500 (37)205138556168556169556166556173556172556171556549556170551599
    600 (61)321471556176556177556174556181556180556179558859556178552485
    750 (61)320994564946564944564945550909550908550907550910551700552536
    1000 (61)289710552644552645552647564234

    Table 4 - Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)

    Size (Strand)PinkTanWhite/RedGray/PurpleGray/OrangeGray/YellowGray/BrownGreen/YellowWhite/BlueWhite/Black
    8 (19)570785597981
    6 (19)578288578287
    4 (19)597980597979
    3 (19)597978597977679383
    2 (19)458399
    1 (19)578284578285679438
    1/0 (19)597975597976678121
    2/0 (19)647637647638674310
    3/0 (19)679272679273677828679380
    4/0 (19)551059568845679379
    250 (37)592681592682678119646952
    300 (37)578109578110
    350 (37)586062586063678120679458
    400 (37)581797581798674311
    500 (37)581782581783671509
    600 (61)560486560487664610
    750 (61)597954597955
    1000 (61)

    Revision: 1.000.113

    Updated On: Nov. 6, 2026, 3:37 p.m. UTC

    Award Winning Patent Pending Building Wire Selector
    QR Code