SPEC 48322
Tinned CU Unshielded Signal Cable 1000V
Unshielded Signal cables 1000 Volt Single Conductor Copper, Ethylene Propylene Rubber (EPR) insulation Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS) Jacket.

Construction:
- Conductor:Stranded tinned copper per ASTM B33 and ASTM B8
- Insulation:Ethylene Propylene Rubber (EPR)
- Separator:Silicone polymer tape
- Overall Jacket:Black, Thermoset, SOLONON® Low Smoke Zero Halogen (LSZH-TS)
Applications and Features:
Southwire’s Unshielded Signal cables 1000 Volt conform to requirements in AREMA Signal Manual Part 10.3.16 and are suited for use in air or non-plenum ducts.
Specifications:
Sample Print Legend:
SOUTHWIRE XX AWG 90C EPR XX MILS SOLONON® 1000V SUN. RES. YEAR {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand Class | Strand Count | Cond. Cmil | Diameter Over Conductor | Insul. Thickness | Jacket Thickness | Jacket Color | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/kcmil | No. of Strands | cmil | inch | mil | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | |||
| 457604 | 14 | C | 19 | 4110 | 0.073 | 80 | 45 | BK | 0.348 | 66 | 2.736 | 3.396 |
| 457603 | 9 | C | 19 | 13090 | 0.131 | 80 | 45 | BK | 0.401 | 106 | 0.858 | 1.065 |
| 457602 | 6 | C | 19 | 26240 | 0.179 | 95 | 45 | BK | 0.485 | 173 | 0.427 | 0.53 |
| 457606 | 4 | C | 19 | 41740 | 0.226 | 95 | 60 | BK | 0.572 | 258 | 0.268 | 0.333 |
| 457610 | 2 | C | 19 | 66360 | 0.286 | 95 | 60 | BK | 0.638 | 356 | 0.169 | 0.21 |
| 457613 | 1/0 | B | 19 | 105600 | 0.362 | 110 | 60 | BK | 0.736 | 517 | 0.106 | 0.132 |
| 457616 | 2/0 | B | 19 | 133100 | 0.405 | 110 | 60 | BK | 0.779 | 617 | 0.085 | 0.105 |
| TBA | 3/0 | B | 19 | 167800 | 0.456 | 110 | 80 | BK | 0.852 | 741 | 0.067 | 0.083 |
| 457619 | 4/0 | B | 19 | 211600 | 0.512 | 110 | 80 | BK | 0.928 | 939 | 0.053 | 0.066 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.008
Updated On: April 22, 2025, 4:10 p.m. UTC
