SPEC 48322
Tinned CU Unshielded Signal Cable 1000V
Unshielded Signal cables 1000 Volt Single Conductor Copper, Ethylene Propylene Rubber (EPR) insulation Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS) Jacket.

Construction:
- Conductor:Stranded tinned copper per ASTM B33 and ASTM B8
- Insulation:Ethylene Propylene Rubber (EPR)
- Separator:Silicone polymer tape
- Overall Jacket:Black, Thermoset, SOLONON® Low Smoke Zero Halogen (LSZH-TS)
Applications and Features:
Southwire’s Unshielded Signal cables 1000 Volt conform to requirements in AREMA Signal Manual Part 10.3.16 and are suited for use in air or non-plenum ducts.
Specifications:
Sample Print Legend:
SOUTHWIRE XX AWG 90C EPR XX MILS SOLONON® 1000V SUN. RES. YEAR {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand Class | Strand Count | Cond. Cmil | Cond. Number | Diameter Over Conductor | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Max Pull Tension |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/kcmil | No. of Strands | cmil | No. | inch | mil | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | lb | ||
| 457604 | 14 | C | 19 | 4110 | 1 | 0.074 | 80 | 45 | 0.348 | 66 | 2.631 | 3.170 | 33 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.008
Updated On: April 22, 2025, 4:10 p.m. UTC
