SPEC 60320
Armorlite® Type MC THHN/THWN Aluminum Conductor Feeder Cable with Green Insulated Ground 120/208V Colors
Aluminum THHN/THWN-2 Insulated Singles with 8000 series Triple E™ Aluminum Alloy. Green Insulated AlumaFlex™ Aluminum Alloy Grounding Conductor. UL Listed. 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor.

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B801
- Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
- Ground: Green Insulated aluminum ground
- Filler:Fillers as needed
- Binder:Mylar tape
- Armor:Aluminum Interlocked Armor
Applications and Features:
Southwire Armorlite® Type MC Feeder cable is suitable for use as follows:
- Feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Environmental air-handling spaces per NEC 300.22 (C).
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Type THHN/THWN rated 90ºC Dry/ 75ºC Wet
Southwire Armorlite® Type MC Feeder Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
- Feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Environmental air-handling spaces per NEC 300.22 (C).
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Type THHN/THWN rated 90ºC Dry/ 75ºC Wet
Southwire Armorlite® Type MC Feeder Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
Specifications:
Sample Print Legend:
E96627 {UL} TYPE MC AWG XX THHN OR THWN CDRS FOR USE IN CABLE TRAYS 600 VOLTS
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Conductor Number | Color | Diameter Over Conductor | Conductor Stranding | Insulation Thickness | Ground Size | Diameter Over Armor | Overall Weight |
|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | mils | No. x AWG | inch | lbs/1000ft | ||||
| 457713 | 1/0 | 3 | BK,RD,WE,GN | 0.336 | 10 | 50 | 1x4 | 1.302 | 666 |
| 457715 | 1/0 | 3 | BK,RD,WE,GN | 0.336 | 10 | 50 | 1x2 | 1.329 | 698 |
| 457720 | 1/0 | 3 | BK,RD,WE,GN | 0.336 | 1 | 50 | 1x4 | 1.569 | 928 |
| 456938 | 2/0 | 3 | BK,RD,WE,GN | 0.376 | 12 | 50 | 1x4 | 1.379 | 769 |
| 457723 | 2/0 | 3 | BK,RD,WE,GN | 0.376 | 12 | 50 | 1x2 | 1.406 | 802 |
| 649600 | 2/0 | 3 | BK,RD,WE,GN | 0.376 | 12 | 50 | 1x4 | 1.318 | 705 |
| 456829 | 3/0 | 3 | BK,RD,WE,GN | 0.423 | 16 | 50 | 1x2/0 | 1.58 | 1082 |
| 456827 | 3/0 | 3 | BK,RD,WE,GN | 0.423 | 16 | 50 | 1x3 | 1.502 | 969 |
| 458396 | 3/0 | 3 | BK,RD,WE,GN | 0.423 | 16 | 50 | 1x4 | 1.489 | 953 |
| 583382 | 4/0 | 3 | BK,RD,WE | 0.475 | 19 | 50 | 1x1 | 1.584 | 1130 |
| 456818 | 4/0 | 3 | BK,RD,WE,GN | 0.475 | 19 | 50 | 1x2 | 1.616 | 1150 |
| 456816 | 4/0 | 3 | BK,RD,WE,GN | 0.475 | 19 | 50 | 1x1 | 1.642 | 1181 |
| 580893 | 4/0 | 4 | BK,RD,BE,WE,GN | 0.475 | 19 | 50 | 1x2 | 1.786 | 1429 |
| 457763 | 250 | 3 | BK,RD,WE,GN | 0.52 | 22 | 60 | 1x2 | 1.745 | 1335 |
| 457765 | 250 | 3 | BK,RD,WE,GN | 0.52 | 22 | 60 | 1x1 | 1.771 | 1367 |
| 556793 | 250 | 4 | BK,RD,BE,WE | 0.52 | 22 | 60 | 1x3/0 | 1.962 | 1792 |
| 592913 | 250 | 4 | BK,RD,BE,WE,GN | 0.52 | 22 | 60 | 1x1/0 | 1.978 | 1781 |
| 640733 | 250 | 4 | BK,RD,BE,WE,GN | 0.52 | 22 | 60 | 1x1 | 1.96 | 1732 |
| 457787 | 300 | 3 | BK,RD,WE,GN | 0.57 | 21 | 60 | 1x2 | 1.842 | 1521 |
| 457785 | 300 | 3 | BK,RD,WE,GN | 0.57 | 21 | 60 | 1x1 | 1.868 | 1553 |
| 457793 | 350 | 3 | BK,RD,WE,GN | 0.616 | 35 | 60 | 1x1 | 1.956 | 1727 |
| 457795 | 350 | 3 | BK,RD,WE,GN | 0.616 | 35 | 60 | 1x1/0 | 1.974 | 1756 |
| 457797 | 350 | 3 | BK,RD,WE,GN | 0.616 | 35 | 60 | 1x4/0 | 2.042 | 1886 |
| 561285 | 350 | 4 | BK,RD,BE,WE | 0.616 | 35 | 60 | 1x4/0 | 2.2 | 2320 |
| 598035 | 350 | 4 | BK,RD,BE,WE,GN | 0.616 | 35 | 60 | 1x1/0 | 2.19 | 2262 |
| 457799 | 400 | 3 | BK,RD,WE,GN | 0.659 | 35 | 60 | 1x1 | 2.039 | 1904 |
| 457801 | 400 | 3 | BK,RD,WE,GN | 0.659 | 35 | 60 | 1x3/0 | 2.1 | 2011 |
| 584023 | 400 | 3 | BK,RD,WE | 0.659 | 35 | 60 | 1x3/0 | 2.041 | 1944 |
| 457817 | 500 | 3 | BK,RD,WE,GN | 0.736 | 34 | 60 | 1x1 | 2.188 | 2251 |
| 457815 | 500 | 3 | BK,RD,WE,GN | 0.736 | 34 | 60 | 1x2/0 | 2.225 | 2314 |
| 564987 | 500 | 4 | BK,RD,BE,WE | 0.736 | 34 | 60 | 1x2/0 | 2.416 | 2926 |
| 457779 | 600 | 3 | BK,RD,WE,GN | 0.813 | 58 | 70 | 1x400 | 2.549 | 3097 |
| 456881 | 600 | 3 | BK,RD,WE,GN | 0.813 | 58 | 70 | 1x1/0 | 2.385 | 2683 |
| 552543 | 600 | 4 | BK,RD,BE,WE | 0.813 | 58 | 70 | 1x250 | 2.688 | 3634 |
| 456858 | 750 | 3 | BK,RD,WE,GN | 0.908 | 53 | 70 | 1x750 | 2.88 | 3981 |
| 561262 | 750 | 4 | BK,RD,BE,WE, | 0.908 | 53 | 70 | 1x600 | 3.059 | 4658 |
| 139021 | 1/0 | 4 | BK,RD,BE,WE,GN | 0.336 | 10 | 50 | 1x4 | 1.432 | 849 |
| 457725 | 2/0 | 4 | BK,RD,WE,BE,GN | 0.376 | 12 | 50 | 1x4 | 1.54 | 1036 |
| 456822 | 3/0 | 4 | BK,RD,BE,WE | 0.423 | 16 | 50 | 1x4 | 1.644 | 1196 |
| 456820 | 3/0 | 4 | BK,RD,BE,WE,GN | 0.423 | 16 | 50 | 1x1/0 | 1.715 | 1290 |
| 457775 | 250 | 4 | BK,RD,BE,WE,GN | 0.52 | 22 | 60 | 1x2/0 | 1.998 | 1815 |
| 457773 | 250 | 4 | BK,RD,BE,WE,GN | 0.52 | 22 | 60 | 1x3/0 | 2.021 | 1859 |
| 457791 | 300 | 4 | BK,RD,BE,WE,GN | 0.57 | 21 | 60 | 1x1/0 | 2.089 | 1992 |
| 456844 | 350 | 4 | BK,RD,BE,WE,GN | 0.616 | 35 | 60 | 1x3/0 | 2.233 | 2341 |
| 456846 | 350 | 4 | BK,RD,BE,WE,GN | 0.616 | 35 | 60 | 1x4/0 | 2.259 | 2393 |
| 457805 | 400 | 4 | BK,RD,BE,WE,GN | 0.659 | 35 | 60 | 1x350 | 2.434 | 2803 |
| 457803 | 400 | 4 | BK,RD,BE,WE,GN | 0.659 | 35 | 60 | 1x3/0 | 2.328 | 2574 |
| 457807 | 400 | 4 | BK,RD,BE,WE,GN | 0.659 | 35 | 60 | 1x4/0 | 2.353 | 2625 |
| 457831 | 500 | 4 | BK,RD,BE,WE,GN | 0.736 | 34 | 60 | 1x350 | 2.604 | 3261 |
| 457829 | 500 | 4 | BK,RD,BE,WE,GN | 0.736 | 34 | 60 | 1x3/0 | 2.498 | 3031 |
| 457825 | 500 | 4 | BK,RD,BE,WE,GN | 0.736 | 34 | 60 | 1x2/0 | 2.475 | 2987 |
| 457813 | 500 | 4 | BK,RD,BE,WE,GN | 0.736 | 34 | 60 | 1x250 | 2.556 | 3143 |
| 456865 | 600 | 4 | BK,RD,BE,WE,GN | 0.813 | 58 | 70 | 1x3/0 | 2.699 | 3569 |
| 456867 | 600 | 4 | BK,RD,BE,WE,GN | 0.813 | 58 | 70 | 1x600 | 2.912 | 4107 |
| 456869 | 600 | 4 | BK,RD,BE,WE,GN | 0.813 | 58 | 70 | 1x4/0 | 2.725 | 3621 |
| 456871 | 600 | 4 | BK,RD,BE,WE,GN | 0.813 | 58 | 70 | 1x400 | 2.826 | 3858 |
| 456873 | 600 | 4 | BK,RD,BE,WE,GN | 0.813 | 58 | 70 | 1x250 | 2.757 | 3681 |
| 456875 | 600 | 4 | BK,RD,BE,WE,GN | 0.813 | 58 | 70 | 1x350 | 2.805 | 3799 |
| 456854 | 750 | 4 | BK,RD,BE,WE,GN | 0.908 | 53 | 70 | 1x3/0 | 2.926 | 4280 |
| 456852 | 750 | 4 | BK,RD,BE,WE,GN | 0.908 | 53 | 70 | 1x350 | 3.032 | 4509 |
| 456850 | 750 | 4 | BK,RD,BE,WE,GN | 0.908 | 53 | 70 | 1x400 | 3.053 | 4569 |
| 456848 | 750 | 4 | BK,RD,BE,WE,GN | 0.908 | 53 | 70 | 1x600 | 3.14 | 4817 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Note: Conductor number = number of phase conductors. Does not include green ground.
Note: Conductor number = number of phase conductors. Does not include green ground.
Table 2 – Electrical and Engineering Data
| Cond. Size | Conductor Number | Min. Bend Radius | Max Pull Tension | DC Resistance at 25°C | AC Resistance at 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity Raceway 75°C | Allowable Ampacity Raceway 90°C |
|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | Inches | Lbs | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |
| 1/0 | 3 | 9.1 | 1900 | 0.167 | 0.208 | 0.044 | 120 | 135 |
| 1/0 | 3 | 9.3 | 1900 | 0.167 | 0.208 | 0.044 | 120 | 135 |
| 1/0 | 3 | 11 | 1900 | 0.167 | 0.208 | 0.044 | 120 | 135 |
| 2/0 | 3 | 9.7 | 2395 | 0.133 | 0.166 | 0.043 | 135 | 150 |
| 2/0 | 3 | 9.8 | 2395 | 0.133 | 0.166 | 0.043 | 135 | 150 |
| 2/0 | 3 | 9.2 | 2395 | 0.133 | 0.166 | 0.043 | 135 | 150 |
| 3/0 | 3 | 11.1 | 3020 | 0.105 | 0.131 | 0.042 | 155 | 175 |
| 3/0 | 3 | 10.5 | 3020 | 0.105 | 0.131 | 0.042 | 155 | 175 |
| 3/0 | 3 | 10.4 | 3020 | 0.105 | 0.131 | 0.042 | 155 | 175 |
| 4/0 | 3 | 11.1 | 3808 | 0.084 | 0.105 | 0.041 | 180 | 205 |
| 4/0 | 3 | 11.3 | 3808 | 0.084 | 0.105 | 0.041 | 180 | 205 |
| 4/0 | 3 | 11.5 | 3808 | 0.084 | 0.105 | 0.041 | 180 | 205 |
| 4/0 | 4 | 12.5 | 5078 | 0.084 | 0.105 | 0.041 | 144 | 164 |
| 250 | 3 | 12.2 | 4500 | 0.07 | 0.087 | 0.041 | 205 | 230 |
| 250 | 3 | 12.4 | 4500 | 0.07 | 0.087 | 0.041 | 205 | 230 |
| 250 | 4 | 13.7 | 6000 | 0.07 | 0.087 | 0.041 | 164 | 184 |
| 250 | 4 | 13.8 | 6000 | 0.07 | 0.087 | 0.041 | 164 | 184 |
| 250 | 4 | 13.7 | 6000 | 0.07 | 0.087 | 0.041 | 164 | 184 |
| 300 | 3 | 12.9 | 5400 | 0.059 | 0.074 | 0.041 | 230 | 260 |
| 300 | 3 | 13.1 | 5400 | 0.059 | 0.074 | 0.041 | 230 | 260 |
| 350 | 3 | 13.7 | 6300 | 0.051 | 0.064 | 0.04 | 250 | 280 |
| 350 | 3 | 13.8 | 6300 | 0.051 | 0.064 | 0.04 | 250 | 280 |
| 350 | 3 | 14.3 | 6300 | 0.051 | 0.064 | 0.04 | 250 | 280 |
| 350 | 4 | 15.4 | 8400 | 0.051 | 0.064 | 0.04 | 200 | 224 |
| 350 | 4 | 15.3 | 8400 | 0.051 | 0.064 | 0.04 | 200 | 224 |
| 400 | 3 | 14.3 | 7200 | 0.044 | 0.055 | 0.04 | 270 | 305 |
| 400 | 3 | 14.7 | 7200 | 0.044 | 0.055 | 0.04 | 270 | 305 |
| 400 | 3 | 14.3 | 7200 | 0.044 | 0.055 | 0.04 | 270 | 305 |
| 500 | 3 | 15.3 | 9000 | 0.036 | 0.045 | 0.039 | 310 | 350 |
| 500 | 3 | 15.6 | 9000 | 0.036 | 0.045 | 0.039 | 310 | 350 |
| 500 | 4 | 16.9 | 12000 | 0.036 | 0.045 | 0.039 | 248 | 280 |
| 600 | 3 | 17.8 | 10800 | 0.03 | 0.038 | 0.039 | 340 | 385 |
| 600 | 3 | 16.7 | 10800 | 0.03 | 0.038 | 0.039 | 340 | 385 |
| 600 | 4 | 18.8 | 14400 | 0.03 | 0.038 | 0.039 | 272 | 308 |
| 750 | 3 | 20.2 | 13500 | 0.023 | 0.03 | 0.038 | 385 | 435 |
| 750 | 4 | 21.4 | 18000 | 0.023 | 0.03 | 0.038 | 308 | 348 |
| 1/0 | 4 | 10 | 2534 | 0.167 | 0.208 | 0.044 | 96 | 108 |
| 2/0 | 4 | 10.8 | 3194 | 0.133 | 0.166 | 0.043 | 108 | 120 |
| 3/0 | 4 | 11.5 | 4027 | 0.105 | 0.131 | 0.042 | 124 | 140 |
| 3/0 | 4 | 12 | 4027 | 0.105 | 0.131 | 0.042 | 124 | 140 |
| 250 | 4 | 14 | 6000 | 0.07 | 0.087 | 0.041 | 164 | 184 |
| 250 | 4 | 14.1 | 6000 | 0.07 | 0.087 | 0.041 | 164 | 184 |
| 300 | 4 | 14.6 | 7200 | 0.059 | 0.074 | 0.041 | 184 | 208 |
| 350 | 4 | 15.6 | 8400 | 0.051 | 0.064 | 0.04 | 200 | 224 |
| 350 | 4 | 15.8 | 8400 | 0.051 | 0.064 | 0.04 | 200 | 224 |
| 400 | 4 | 17 | 9600 | 0.044 | 0.055 | 0.04 | 216 | 244 |
| 400 | 4 | 16.3 | 9600 | 0.044 | 0.055 | 0.04 | 216 | 244 |
| 400 | 4 | 16.5 | 9600 | 0.044 | 0.055 | 0.04 | 216 | 244 |
| 500 | 4 | 18.2 | 12000 | 0.036 | 0.045 | 0.039 | 248 | 280 |
| 500 | 4 | 17.5 | 12000 | 0.036 | 0.045 | 0.039 | 248 | 280 |
| 500 | 4 | 17.3 | 12000 | 0.036 | 0.045 | 0.039 | 248 | 280 |
| 500 | 4 | 17.9 | 12000 | 0.036 | 0.045 | 0.039 | 248 | 280 |
| 600 | 4 | 18.9 | 14400 | 0.03 | 0.038 | 0.039 | 272 | 308 |
| 600 | 4 | 20.4 | 14400 | 0.03 | 0.038 | 0.039 | 272 | 308 |
| 600 | 4 | 19.1 | 14400 | 0.03 | 0.038 | 0.039 | 272 | 308 |
| 600 | 4 | 19.8 | 14400 | 0.03 | 0.038 | 0.039 | 272 | 308 |
| 600 | 4 | 19.3 | 14400 | 0.03 | 0.038 | 0.039 | 272 | 308 |
| 600 | 4 | 19.6 | 14400 | 0.03 | 0.038 | 0.039 | 272 | 308 |
| 750 | 4 | 20.5 | 18000 | 0.023 | 0.03 | 0.038 | 308 | 348 |
| 750 | 4 | 21.2 | 18000 | 0.023 | 0.03 | 0.038 | 308 | 348 |
| 750 | 4 | 21.4 | 18000 | 0.023 | 0.03 | 0.038 | 308 | 348 |
| 750 | 4 | 22 | 18000 | 0.023 | 0.03 | 0.038 | 308 | 348 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
Revision: 1.000.002
Updated On: June 24, 2025, 11:35 a.m. UTC

