SPEC 60320
Armorlite® Type MC THHN/THWN Aluminum Conductor Feeder Cable with Green Insulated Ground 120/208V Colors
Aluminum THHN/THWN-2 Insulated Singles with 8000 series Triple E™ Aluminum Alloy. Green Insulated AlumaFlex™ Aluminum Alloy Grounding Conductor. UL Listed. 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor.

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B801
- Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
- Ground: Green Insulated aluminum ground
- Filler:Fillers as needed
- Binder:Mylar tape
- Armor:Aluminum Interlocked Armor
Applications and Features:
Southwire Armorlite® Type MC Feeder cable is suitable for use as follows:
- Feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Environmental air-handling spaces per NEC 300.22 (C).
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Type THHN/THWN rated 90ºC Dry/ 75ºC Wet
Southwire Armorlite® Type MC Feeder Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
- Feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Environmental air-handling spaces per NEC 300.22 (C).
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Type THHN/THWN rated 90ºC Dry/ 75ºC Wet
Southwire Armorlite® Type MC Feeder Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
Specifications:
Sample Print Legend:
E96627 {UL} TYPE MC AWG XX THHN OR THWN CDRS FOR USE IN CABLE TRAYS 600 VOLTS
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Conductor Number | Color | Diameter Over Conductor | Conductor Stranding | Insulation Thickness | Ground Size | Diameter Over Armor | Overall Weight |
|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | mils | No. x AWG | inch | lbs/1000ft | ||||
| 457793 | 350 | 3 | BK,RD,WE,GN | 0.615 | 35 | 70 | 1x1 | 1.956 | 1727 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Note: Conductor number = number of phase conductors. Does not include green ground.
Note: Conductor number = number of phase conductors. Does not include green ground.
Table 2 – Electrical and Engineering Data
| Cond. Size | Conductor Number | Min. Bend Radius | Max Pull Tension | DC Resistance at 25°C | AC Resistance at 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity Raceway 75°C | Allowable Ampacity Raceway 90°C |
|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | Inches | Lbs | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |
| 350 | 3 | 13.7 | 6300 | 0.05 | 0.062 | 0.04 | 250 | 280 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
Revision: 1.000.002
Updated On: June 24, 2025, 11:35 a.m. UTC

