SPEC 10090
CU 150V HVAC Wire Unshielded Thermostat CL2/CMH
CU 150V HDPE Insulation PVC Jacket CL2/CMH Power Limited Unshielded Thermostat Wire
Construction:
- Conductor:Solid bare copper per ASTM B3
- Insulation:High Density Polyethylene HDPE
- Rip Cord:Rip cord for ease of jacket strip ability
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket in Brown
Applications and Features:
Specifications:
Sample Print Legend:
TYPE CL2 C{ETL}US XX AWG XX/C BAROSTAT II SUN RES -- TYPE CMH FT1 -- {MM/DD/YY} {HH:MM}
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Color | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Rectance | Min Bending Radius | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | inch | |||||||
20 AWG | |||||||||||||||||||
552050◊ | 20 | 5 | Solid | 0.032 | RD, WE, GN, BE, YW | 5 | 15 | 0.147 | 15 | 20 | 10.503 | 12.655 | 0.027 | 0.6 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.009
Updated On: July 3, 2024, 10:12 p.m. UTC