SPEC 60504
Data-Flex Flexible Metal Conduit
Flexible Metal Conduit. Crush/Corrosion Resistant. Smooth Interior for Easy Pulling.

Construction:
- Armor:Data-Flex is manufactured with a spiral wound strip of corrosion-resistant, hot-dipped galvanized steel with a heavy zinc coating. The metal strip is helically formed into a continuously interlocked flexible metal conduit that can withstand impact and crushing forces.
Applications and Features:
Data-Flex Flexible Metal Conduit is suitable for the following installations:Suitable for concealed, exposed, or approved raceways Can be used where listed products are not required.
Features
Provides mechanical protection for conductors and cable Smooth interior for easy wire pulling High strength steel construction Superior crush proof qualities Hot-dipped, heavy zinc coating for rust/corrosion resistance Built in flexibility for simplified positioning
Features
Specifications:
Data-Flex® Flexible Metal Conduit
| Trade Size | Inner Diam (Min/Max) | Outer Diam (Min/Max) | Weight | Minimum Bend Radius |
| Inch | Inch | Inch | Lb/100ft | Inch |
| 5/16 | 0.312/0.337 | 0.470/0.510 | 9 | 2.5* |
| 3/8 | 0.375/0.393 | 0.560/0.610 | 12 | 3* |
| 1/2 | 0.625/0.645 | 0.860/0.920 | 19 | 4 |
| 3/4 | 0.812/0.835 | 1.045/1.105 | 24 | 5 |
| 1 | 1.000/1.040 | 1.300/1.380 | 32 | 8 |
| 1-1/4 | 1.250/1.300 | 1.550/1.630 | 46 | 10 |
| 1-1/2 | 1.500/1.575 | 1.850/1.950 | 54 | 12 |
| 2 | 2.000/2.080 | 2.350/2.450 | 75 | 16 |
| 2-1/2 | 2.5 | 2.860/3.060 | 92 | 20 |
| 3 | 3.0 | 3.360/3.560 | 109 | 24 |
| 3-1/2 | 3.5 | 3.860/4.060 | 126 | 28 |
| 4 | 4.0 | 4.360/4.560 | 143 | 32 |
* Suggestion only. Non-NEC requirement
Put Ups
| Trade Size (Inch) | 25 ft | 50 ft | 100 ft | 150 ft | 250 ft | 300 ft | 400 ft | 500 ft | 600 ft | 1000 ft |
| 3/8 | 55282001 | 55282002 | 55282003 | |||||||
| 1/2 | 55282101 | 55282103 | ||||||||
| 3/4 | 55282201 | 55282203 | ||||||||
| 1 | 55282304 | 55282305 | ||||||||
| 1-1/4 | 55282404 | 55282406 | ||||||||
| 1-1/2 | 55282508 | 55282515 | ||||||||
| 2 | 55282608 | 55282609 | ||||||||
| 2-1/2 | 55282708 | |||||||||
| 3 | 55282908 | |||||||||
| 3-1/2 | 55283008 | |||||||||
| 4 | 55283108 |
Revision: 1.000.005
Updated On: Nov. 17, 2025, 8:54 p.m. UTC
