SPEC 10103
HI-LO Supreme Parallel Water Well 600 Volt Cable Type THW
600V Extreme, Oil-Resistant, Moisture Resistant Conditions. Rated -50°C to +105°C,

Construction:
- Conductor:Class K, flexible stranded soft drawn bare copper per ASTM B172
- Insulation:Polyvinyl Chloride (PVC) Type THW
- Jacket:Thermoplastic elastomer (TPE)
Applications and Features:
For use in residential, farm and industrial water well applications. Used in both Grounded and ungrounded water well cable systems. Conductors are parallel and insulated with PVC colored black, red, and yellow. Insulated and jacketed with a premium thermoplastic elastomer (TPE) material. Oil resistant. Used in both high temperature and low temperature wells
Specifications:
Sample Print Legend:
SOUTHWIRE® E23919 XX AWG (X.XX{mm2}) {UL} 600V PUMP CABLE 90°C DRY 75°C WET {DD/MM/YYYY} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | No. | inch | mil | No. x AWG | mil | inch | lb/1000ft | |
| 597857◊ | 12 | 3 | 65 | 0.094 | 30 | 1 x 12 | 25 | 0.206 X 0.674 | 126 |
| 597862◊ | 10 | 2 | 105 | 0.117 | 30 | x None | 25 | 0.231 X 0.512 | 91 |
| 597865◊ | 8 | 3 | 168 | 0.153 | 45 | x None | 30 | 0.316 X 0.861 | 241 |
| 597765◊ | 14 | 2 | 41 | 0.073 | 30 | 1 x 14 | 25 | 0.188 X 0.464 | 65 |
| 597855◊ | 14 | 3 | 41 | 0.073 | 30 | x None | 25 | 0.188 X 0.464 | 65 |
| 597859◊ | 12 | 3 | 65 | 0.094 | 30 | x None | 25 | 0.205 X 0.518 | 94 |
| 597858◊ | 12 | 2 | 65 | 0.094 | 30 | x None | 25 | 0.206 X 0.362 | 63 |
| 597856◊ | 12 | 2 | 65 | 0.094 | 30 | 1 x 12 | 25 | 0.206 X 0.518 | 94 |
| 597861◊ | 10 | 3 | 105 | 0.117 | 30 | 1 x 10 | 25 | 0.231 X 0.774 | 181 |
| 597864◊ | 8 | 3 | 168 | 0.153 | 45 | 1 x 10 | 30 | 0.316 X 1.010 | 289 |
| 597854◊ | 14 | 2 | 41 | 0.073 | 30 | x None | 25 | 0.188 X 0.326 | 43 |
| 597766◊ | 14 | 3 | 41 | 0.073 | 30 | 1 x 14 | 25 | 0.188 X 0.602 | 87 |
| 597860◊ | 10 | 2 | 105 | 0.117 | 30 | 1 x 10 | 25 | 0.231 X 0.593 | 136 |
| 597863◊ | 10 | 3 | 105 | 0.117 | 30 | x None | 25 | 0.231 X 0.593 | 136 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
* Cond. Number does not include ground conductor.
* Cond. Number does not include ground conductor.
Table 2 – Electrical and Engineering Data
| Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Max Pull Tension | Min Bending Radius | Allowable Ampacity In Raceway At 75°C | Allowable Ampacity In Raceway At 90°C |
|---|---|---|---|---|---|---|---|
| AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | lb | inch | Amp | Amp |
| 12 | 1.774 | 2.137 | 0.054 | 167 | 2.7 | 20 | 24 |
| 10 | 1.111 | 1.339 | 0.050 | 166 | 2.0 | 35 | 40 |
| 8 | 0.715 | 0.861 | 0.052 | 396 | 3.4 | 50 | 55 |
| 14 | 2.814 | 3.391 | 0.058 | 98 | 1.9 | 20 | 25 |
| 14 | 2.814 | 3.391 | 0.058 | 98 | 1.9 | 20 | 25 |
| 12 | 1.774 | 2.137 | 0.054 | 156 | 2.1 | 25 | 30 |
| 12 | 1.774 | 2.137 | 0.054 | 104 | 1.4 | 25 | 30 |
| 12 | 1.774 | 2.137 | 0.054 | 156 | 2.1 | 25 | 30 |
| 10 | 1.111 | 1.339 | 0.050 | 265 | 3.1 | 28 | 32 |
| 8 | 0.715 | 0.861 | 0.052 | 422 | 5.0 | 40 | 44 |
| 14 | 2.814 | 3.391 | 0.058 | 65 | 1.3 | 20 | 25 |
| 14 | 2.814 | 3.391 | 0.058 | 105 | 2.4 | 16 | 20 |
| 10 | 1.111 | 1.339 | 0.050 | 249 | 2.4 | 35 | 40 |
| 10 | 1.111 | 1.339 | 0.050 | 249 | 2.4 | 35 | 40 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.004
Updated On: March 28, 2025, 9:07 p.m. UTC

