SPEC 25055
3/C CSA TECK 90 1000V ALUMINUM POWER CABLE
Three Conductor 1000V Multi Conductor, FT4 - Flame Retardancy Rating, Direct Burial, XLPE Insulation, Aluminum Interlocked Armour, Sunlight Resistant, -40ºC Min, 90ºC Max, Rated HL (Hazardous Locations)

Construction:
- Conductor:Class B compact stranded 8000 Series Aluminum.
- Insulation:Cross-Linked Polyethylene (XLPE), Color Code: Black and numbered
- Grounding Conductors:Uninsulated Aluminum Class B stranded grounding conductor
- Assembly:Polypropylene tape
- Inner Jacket:Black Polyvinyl Chloride (PVC)
- Armor:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black PVC (optional colours available)
Applications and Features:
For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, hazardous locations or direct buried. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Voltage 1000V CSA / 600V UL.
Specifications:
Sample Print Legend:
{SQMTR_DUAL} SOUTHWIRE® {CSA} LL90458 X/C XX AWG 8000 TECK 90 XLPE -40°C FT4 SUN RES 90°C 1000V HL USA {UL} E96627 TYPE MC XLPE 600V SUN. RES. DIRECT BURIAL 90°C
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Ground | Ground Size | Inner Jacket Thickness | Dia. Over Inner Jacket | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | inch | mil | No. x AWG | AWG | mil | inch | inch | mil | inch | lb/1000ft | lb/1000ft | |
| 584876 | 2/0 | 12 | 0.376 | 0.544 | 80 | 1x4 | 4 | 85 | 1.351 | 1.67 | 65 | 1.802 | 0 | 1294 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp |
| 2/0 | 12.6 | 2395 | 0.133 | 0.166 | 0.043 | 150 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
Table 3 – Weights and Measurements (Metric)
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Ground | Ground Size | Inner Jacket Thickness | Dia. Over Inner Jacket | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | mm | No. x AWG | AWG | mm | mm | mm | mm | mm | kg/km | kg/km | |
| 584876 | 2/0 | 12 | 9.55 | 13.82 | 2.03 | 1x4 | 4 | 2.16 | 34.32 | 42.42 | 1.65 | 45.77 | 0 | 1926 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 4 – Electrical and Engineering Data (Metric)
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
|---|---|---|---|---|---|---|
| AWG/Kcmil | mm | newton | Ω/km | Ω/km | Ω/km | Amp |
| 2/0 | 320.04 | 10658 | 0.4364 | 0.54 | 0.1411 | 150 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
Revision: 1.000.011
Updated On: Oct. 23, 2026, 11:19 a.m. UTC

