SPEC 13055
Access Control CMP Shielded
Access Control Doors. 300 Volts 75ºC. Shielded CMP/CL3P

Construction:
- Door Contact:Stranded bare copper, Two Conductor #22 AWG Black and Red with overall aluminum foil shield. Overall white jacket with green stripe
- Lock Power:Stranded bare copper, Four Conductor #18 AWG Black, Red, White and Green with overall aluminum foil shield. Overall white jacket with purple stripe
- Card Reader:Stranded bare copper. Three pair with aluminum foil shield, Black and Red, Green and White, Orange and Brown. Overall white jacket with yellow stripe
- Request Exit/Spare:Four Conductor #22 AWG Black, Red, White and Green with overall aluminum foil shield. Overall white jacket with Orange stripe
- Rip Cord:Rip cord for ease of jacket removal
- Jacket: Yellow PVC jacket
Applications and Features:
Access control doors with four functions, typically device dependent. General purpose low voltage and power-limited systems' circuits to NEC Articles 725 and 800
Flame Test: UL 1666 or NFPA 262 Voltage: 300 Volts Temperature: 75ºC
Specifications:
Sample Print Legend:
ACCESS CONTROL CABLE 18/4C + 22/3PR SHLD + 22/2C + 22/4C E57497 c{UL}US CMP/CL3P/FPLP -- CMP FT6 MADE IN USA ROHS-2 COMPLIANT -- {MM/DD/YY} {HH:MM} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
CMP/CL3P - Shielded
| Stock # | Description | Size | Number of Conductors | Nominal Overall Diameter | Overall Weight | UL/NEC |
|---|---|---|---|---|---|---|
| AWG | Inches | lbs/1000 ft | ||||
| H91601-1 | 22/3PR STR BC OAS - CARD READER | 22 | 3/PR | 0.412 | 102 | CMP/CL3P |
| 18/4C STR BC OAS - LOCK POWER | 18 | 4/C | ||||
| 22/4C STR BC OAS - REQUEST EXIT | 22 | 4/C | ||||
| 22/2C STR BC OAS - DOOR CONTACT | 22 | 2/C |
Revision: 1.000.006
Updated On: Feb. 20, 2025, 2:12 p.m. UTC

