SPEC 13146
Category 6E 550 MHz CMP-LP

Construction:
- Conductor:Bare solid copper
- Insulation:Fluorinated Polyethylene FPE
- Separator:Spline separator cabled and jacketed
- Rip Cord:Rip cord for ease of jacket removal
- Jacket:Flame Retardant Polyvinyl Chloride PVC.
Applications and Features:
Southwire Cat 6E unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor and riser network installations type CMP (Plenum rated communication cable), may be used in Ethernet Networking system, PoE applications, Video MPEG4 / M-JPEG/ Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.
DC Resistance: <9.38 ohm/100m DC Resistance Unbalance: <5.00% Mutual Capacitance: <5.60 nF/100m Capacitance Unbalance (Pair to Ground): <330 pF/100m Insulation Resistance: >500 MOhm/100m Impedance (mean): >100+/- 15% (1 < freq < 250MHz) Propagation Delay Skew: <45 nano sec /100m
Specifications:
Sample Print Legend:
6EP CAT 6E SOUTHWIRE ® TAPPAN™ I99997 E118871 LBI 23AWG 4PR UTP TYPE CMP LP (0.6A) 105C C(UL)US LISTED ETL VERIFIED TO TIA/EIA 568.D.2 CATEGORY 6 RoHS 2 COMPLIANT YYMMDD 0000FT
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Number of Pairs | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|
AWG/Kcmil | pair | mil | inch | lb/1000ft | |
I99997 | 23 | 4 | 14 | 0.228 | 31 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Number of Pairs | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|
AWG/Kcmil | pair | mm | mm | lb/km | |
I99997 | 23 | 4 | 0.36 | 5.79 | 46 |
Electrical Performance
Frequency (MHz) | Insertion Loss Maixmum (dB/100m) | NEXT Minimium (dB/100m) | PSNEXT Minimum (dB/100m) | Return Loss Minimum (dB/100m) |
1 | 2.0 | 74.3 | 72.3 | 20.0 |
4 | 3.8 | 65.3 | 63.3 | 23.0 |
8 | 5.3 | 60.8 | 58.8 | 24.5 |
10 | 6.0 | 59.3 | 57.3 | 25.0 |
16 | 7.6 | 56.2 | 54.2 | 25.0 |
20 | 8.5 | 54.8 | 52.8 | 25.0 |
25 | 9.5 | 53.3 | 51.3 | 24.3 |
31.25 | 10.7 | 51.9 | 49.9 | 23.6 |
62.5 | 15.4 | 47.4 | 45.4 | 21.5 |
100 | 19.8 | 44.3 | 42.3 | 20.1 |
155 | 25.2 | 41.4 | 39.4 | 18.8 |
200 | 29.0 | 39.8 | 37.8 | 18.0 |
250 | 32.8 | 38.3 | 36.3 | 17.3 |
300 | 36.4 | 37.1 | 35.1 | 16.8 |
350 | 39.8 | 36.1 | 34.1 | 16.3 |
400 | 43.0 | 35.3 | 33.3 | 15.9 |
500 | 48.9 | 33.8 | 31.8 | 15.2 |
550 | 51.8 | 33.2 | 31.2 | 14.9 |
600 | 54.5 | 32.6 | 30.6 | 14.7 |
Revision: 1.000.152
Updated On: April 18, 2025, 3:02 p.m. UTC