SPEC 13143
Category 6A CMR-LP

Construction:
- Conductor:Bare solid copper
- Insulation:High density polyethylene HDPE
- Separator:Spline separator cabled and jacketed
- Tape:Non-continuous aluminum tape
- Jacket:Fire Resistant Polyvinyl Chloride FR PVC.
Applications and Features:
Southwire Cat 6A unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor and riser network installations type CMR (Riser rated communication cable), may be used in Ethernet Networking system, PoE applications, Video MPEG4 / M-JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.
DC Resistance: <9.38 ohm/100m DC Resistance Unbalance: Max 4.00% Mutual Capacitance: 56 pF/m Capacitance Unbalance (Pair to Ground): 3.3 pF/m Insulation Resistance: >1000 MOhm-km Impedance (mean): 100+/- 15% (1 < freq < 500MHz)
Specifications:
Sample Print Legend:
6AR AUGMENTED - CAT 6A SOUTHWIRE (R) TAPPAN (TM) I99980 - E160837 23AWG 4PR U/UTP TYPE CMR-LP (0.5A) 75°C C(UL)US LISTED -- ETL VERIFIED TO TIA-568.2-D CATEGORY 6A ROHS-2 COMPLIANT ZYYMMDDHHmm(*) (**)FT
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Number of Pairs | Jacket Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|
| AWG/Kcmil | pair | mil | inch | lb/1000ft | |
| I99980 | 23 | 4 | 18 | 0.307 | 26 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
| Stock Number | Cond. Size | Number of Pairs | Jacket Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|
| AWG/Kcmil | pair | mm | mm | lb/km | |
| I99980 | 23 | 4 | 0.46 | 7.80 | 39 |
Electrical Performance
| MHz | RL | IL | NEXT | PSNEXT | PSELFEXT | PSANEXT | PSAACRF | Skew |
| (Min-dB) | (Max-dB) | (Min-dB) | (Min-dB) | (Min-dB) | (Min-dB) | (Min-dB) | (Max-ns) | |
| 1 | 20 | 2.1 | 74.3 | 72.3 | 72.3 | 67 | 67 | 45 |
| 4 | 23 | 3.8 | 65.3 | 63.3 | 63.3 | 67 | 66.2 | 45 |
| 8 | 24.5 | 5.3 | 60.8 | 58.8 | 58.8 | 67 | 60.1 | 45 |
| 10 | 25 | 5.9 | 59.3 | 57.3 | 57.3 | 67 | 58.2 | 45 |
| 16 | 25 | 7.5 | 56.2 | 54.2 | 54.2 | 67 | 54.1 | 45 |
| 20 | 25 | 8.4 | 54.8 | 52.8 | 52.8 | 67 | 52.2 | 45 |
| 25 | 24.3 | 9.4 | 53.3 | 51.3 | 51.3 | 67 | 50.2 | 45 |
| 31.25 | 23.6 | 10.5 | 51.9 | 49.9 | 49.9 | 67 | 48.3 | 45 |
| 62.5 | 21.5 | 15 | 47.4 | 45.4 | 45.4 | 65.6 | 42.3 | 45 |
| 100 | 20.1 | 19.1 | 44.3 | 42.3 | 42.3 | 62.5 | 38.2 | 45 |
| 200 | 18 | 27.6 | 39.8 | 37.8 | 37.8 | 58 | 32.2 | 45 |
| 250 | 17.3 | 31.1 | 38.3 | 36.3 | 36.3 | 56.5 | 30.2 | 45 |
| 300 | 16.8 | 34.3 | 37.1 | 35.1 | 35.1 | 55.3 | 28.7 | 45 |
| 400 | 15.9 | 40.1 | 35.3 | 33.3 | 33.3 | 53.5 | 26.2 | 45 |
| 500 | 15.2 | 45.3 | 33.8 | 31.8 | 31.8 | 52 | 24.2 | 45 |
Revision: 1.000.138
Updated On: Feb. 21, 2025, 1:36 p.m. UTC

