SPEC 13021
Fire Alarm FPLP Solid Shielded
300V, 75°C, Multi-Conductor, Shielded, Solid Copper as FPLP. Minimum Temperature 0ºC , Maximum Temperature 75ºC

Construction:
- Conductor:Solid bare copper per ASTM B3
- Insulation:Low Smoke Polyvinyl Chloride LS-PVC
- Shield:Aluminum foil shielded with 24 AWG drain wire
- Rip Cord:Rip cord for ease of jacket removal
- Jacket: Low Smoke Polyvinyl Chloride LS-PVC, Color: RED
Applications and Features:
Fire protective signaling circuits. Also for smoke detectors, voice communications, audio control and initiating circuits. Article 760 of the NEC. For use in plenum spaces. Minimum Temperature 0ºC , Maximum Temperature 75ºC
Specifications:
Sample Print Legend:
XX AWG X/C E75610 c{UL}US CMP/CL3P/FPLP 75°C -- CMP FT6 MADE IN USA ROHS-2 COMPLIANT -- {MM/DD/YY} {HH:MM} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Min Bending Radius | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | ||||||||
18 AWG | |||||||||||||||||||
G40006-1 | 18 | 2 | Solid | 0.040 | 10 | 15 | 0.152 | 11 | 18 | 6.669 | 8.035 | 0.9 | |||||||
G40504-1 | 18 | 4 | Solid | 0.040 | 10 | 15 | 0.183 | 21 | 30 | 6.669 | 8.035 | 1.1 | |||||||
16 AWG | |||||||||||||||||||
G50013-1 | 16 | 2 | Solid | 0.050 | 10 | 15 | 0.176 | 17 | 24 | 4.181 | 5.037 | 1.1 | |||||||
G50369-1 | 16 | 4 | Solid | 0.050 | 10 | 15 | 0.206 | 32 | 43 | 4.181 | 5.037 | 1.2 | |||||||
14 AWG | |||||||||||||||||||
G60025-1 | 14 | 2 | Solid | 0.064 | 10 | 15 | 0.196 | 26 | 36 | 2.631 | 3.170 | 1.2 | |||||||
G60346-1 | 14 | 4 | Solid | 0.064 | 10 | 15 | 0.234 | 51 | 64 | 2.631 | 3.170 | 1.4 | |||||||
12 AWG | |||||||||||||||||||
G70019-1 | 12 | 2 | Solid | 0.080 | 10 | 15 | 0.231 | 41 | 52 | 1.662 | 2.002 | 1.4 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.007
Updated On: Feb. 20, 2025, 2:09 p.m. UTC