SPEC 13021
Fire Alarm FPLP Solid Shielded
300V, 75°C, Multi-Conductor, Shielded, Solid Copper as FPLP. Minimum Operating Temperature 0°C, Maximum Operating Temperature 75°C

Construction:
- Conductor:Solid bare copper per ASTM B3
- Insulation:Low Smoke Polyvinyl Chloride (LS-PVC)
- Drain Wire:24 AWG tinned copper drain wire per ASTM B33
- Shield:Aluminum foil shield
- Rip Cord:Rip cord for ease of jacket removal
- Jacket:Red Low Smoke Polyvinyl Chloride (LS-PVC)
Applications and Features:
Fire protective signaling circuits. Also for smoke detectors, voice communications, audio control and initiating circuits. Article 760 of the NEC. For use in plenum spaces. Minimum Operating Temperature 0°C, Maximum Operating Temperature 75°C
Specifications:
Sample Print Legend:
XX AWG X/C E75610 c{UL}US CMP/CL3P/FPLP 75°C -- CMP FT6 MADE IN USA ROHS-2 COMPLIANT -- {MM/DD/YY} {HH:MM} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Physical and Electrical Data
| Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Min Bending Radius | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG | No. | strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | ||||||||
| 12 AWG | |||||||||||||||||||
| G70019-1 | 12 | 2 | Solid | 0.080 | 10 | 15 | 0.231 | 41 | 52 | 1.662 | 2.002 | 1.4 | |||||||
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.010
Updated On: April 15, 2026, 1:20 p.m. UTC

