SPEC 10026
SIMpull Barrel™ Cable Drum
The SIMpull Barrel™ Cable Drum Cable Drum is ideal for job sites with longer runs and home-run pulls. Designed to simplify branch circuit installations, the SIMpull BARREL™ Cable Drum contains up to 7 paralleled conductors per BARREL, increasing productivity and reducing the potential for injury while avoiding broken spools, excess material handling, and scrap. Easy payoff directly out of the package, requiring less setup and effort to pull vs conventional wire-pulling methods.
Construction:
- Conductor:Solid soft drawn bare copper per ASTM B3 or combination-unilay stranded soft drawn bare copper per ASTM B787
- Insulation:Heat and moisture resistant PVC insulation in various colors
- Sheath:Nylon jacket utilizing SIMpull® Technology
- For information about our SIMpull Barrel™ Cable Drum please visit us at: SIMpull Barrel™
Applications and Features:
The SIMpull BARREL™ Cable Drum reduces the physical effort associated with material handling, setup, and pulling when compared to conventional wire pulling methods. Designed to simplify branch circuit installations, the SIMpull BARREL™ Cable Drum contains up to 7 paralleled conductors per BARREL (homerun), increasing productivity and reducing the potential for injury while avoiding broken spools, excess material handling and scrap.Easier pulling with SIMpull NoLube® wire jacket. Stationary package design to further reduce pulling tension. Designed to help lower potential for lifting/handling/pulling injuries. Patented parallel construction to reduce material handling and setup. Avoid broken spools and spool over-turn.
Specifications:
Table 1 – Weights and Measurements
Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | |
12 | 5 | Solid | 0.080 | 20 | 5 | 0.614 | 98 | 117 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |
12 | 5 | 2.5 | 208 | 1.662 | 2.002 | 0.054 | 20 | 24 |
*Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.
Table 3 - One Conductor Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)
Size (Strand) | Cond. Number | Blue | Blue/Brown | Black | Brown | Green | Green/Yellow | Gray | Gray/Brown | Gray/Orange | Gray/Purple | Gray/Yellow |
14 (Solid) | 1 | 58028701 | 58028501 | 58028801 | 58029101 | 58028901 | ||||||
14 (19) | 1 | 58017101 | 58017001 | 58017201 | 58017601 | 58017301 | ||||||
12 (Solid) | 1 | 58026701 | 58026501 | 58026801 | 58027101 | 58456659 | 58026901 | 58027758 | 58027858 | 58027958 | ||
12 (19) | 1 | 58018401 | 58018201 | 58018501 | 58019501 | 58386359 | 58018601 | 58018701 | 58018901 | 58019001 | ||
10 (Solid) | 1 | 58020401 | 58020301 | 58020501 | 58021101 | 58021259 | 58020601 | 58022601 | 58020801 | 58020101 | 58021001 | |
10 (19) | 1 | 58022201 | 65312201 | 58022101 | 58022301 | 58546401 | 58025001 | 58020701 | 58025701 | 58022701 | 58025901 |
Table 3 Cont. - One Conductor Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)
Size (Strand) | Cond. Number | Orange | Purple | Pink | Red | Red/Yellow | Tan | White | White/Blue | White/Black | White/Red | Yellow |
14 (Solid) | 1 | 58029201 | 58028601 | 58029301 | 58029405 | 58029501 | ||||||
14 (19) | 1 | 58017701 | 58017801 | 58193301 | 58017901 | 58018001 | 58189902 | 58018101 | ||||
12 (Solid) | 1 | 58027201 | 58026401 | 58193101 | 58027301 | 58027501 | 58028158 | 58028058 | 58028358 | 58027601 | ||
12 (19) | 1 | 58019601 | 58019701 | 58193201 | 58019801 | 58019901 | 58019301 | 58019201 | 58019401 | 58020001 | ||
10 (Solid) | 1 | 58021301 | 58020259 | 58021401 | 58021501 | 58021801 | 58021601 | 58021901 | 58022001 | |||
10 (19) | 1 | 58025201 | 58025301 | 58193001 | 58025401 | 59917901 | 59805001 | 58025501 | 58026107 | 58026007 | 58026207 | 58547001 |
Table 4 - Two Conductor Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)
Size (Strand) | Cond. Number | Black, White | Blue, White/Blue | Black, Red | Black, White/Black | Brown, Gray/Brown | Orange, Gray/Orange | Red, White/Red | Yellow, Gray/Yellow |
12 (Solid) | 2 | 58614502 | 58619402 | 58110302 | 58110502 | 58614402 | 58111002 | ||
12 (19) | 2 | 58111202 | 58260302 | 58612002 | 58610002 | 58111802 | 58610102 | ||
10 (Solid) | 2 | 58105002 | 58029702 | 58920501 | 58920701 | 58105502 | 58920601 | ||
10 (19) | 2 | 58725403 | 59306202 | 58725102 | 58725702 | 58725502 | 58109903 | 58725602 | |
8 (19) | 2 | 58526001 |
Table 5 - Three Conductor Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)
Size (Strand) | Cond. Number | Blue, White/Blue, Green | Black, White/Black, Green | Brown, Gray/Brown, Green | Brown, Orange, Yellow | Orange, Gray/Orange, Green | Purple, Gray/Purple, Green | Red, White/Red, Green |
12 (Solid) | 3 | 58536102 | 58536002 | 58536202 | 58536302 | 58536502 | ||
12 (19) | 3 | 58536702 | 58724302 | |||||
10 (Solid) | 3 | 58449901 | 58317001 | 58379601 | 58379701 | 58449801 | ||
10 (19) | 3 | 58620501 | 58318301 | 58710901 | 58114301 | 58711001 | 67188501 | 58620401 |
8 (19) | 3 | 58524803 |
Table 6 - Four and Five Conductor Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)
Size (Strand) | Cond. Number | Black, Red, Blue, White | Black, White, Red, Blue | Brown, Orange, Yellow, GN | Brown, Orange, Yellow, Gray | Red, Red, Red, Red | Black, Red, Blue, White, Green | Brown, Orange, Yellow, Gray, Green | Red, Red, Red, Red, Red |
14 (19) | 4 | 58734901 | |||||||
12 (Solid) | 4 | 58031201 | 58150601 | ||||||
12 (19) | 4 | 58103401 | 58139401 | ||||||
10 (Solid) | 4 | 58031001 | 58150701 | ||||||
10 (19) | 4 | 58031101 | 58138501 | 58115501 | |||||
8 (19) | 4 | 58384801 | |||||||
14 (19) | 5 | 58883501 | |||||||
12 (Solid) | 5 | 58103901 | |||||||
12 (19) | 5 | 58104001 | 58117401 | ||||||
10 (Solid) | 5 | 58103701 | 58116701 | ||||||
10 (19) | 5 | 58103801 |
Table 7 - Six and Seven Conductor Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)
Size (Strand) | Cond. Number | Black, Red, Blue, White/Black, White/Red, White/Blue | Black, Red, Blue, White/Black, White/Red, White/Blue, Green | Brown, Orange, Yellow, Gray/Brown, Gray/OE, Gray/Yellow | Brown, Orange, Yellow, Gray/Brown, Gray/OE, Gray/Yellow, Green | Red, Red, Red, Red, Red, Red |
14 (19) | 6 | 58735001 | ||||
12 (Solid) | 6 | 58120301 | 58120401 | |||
12 (19) | 6 | 58120801 | 58120601 | |||
10 (Solid) | 6 | 58119601 | 58119701 | |||
10 (19) | 6 | 58120101 | 58120001 | |||
12 (Solid) | 7 | 58104601 | 58118501 | |||
12 (19) | 7 | 58118701 | 58104701 | |||
10 (Solid) | 7 | 58104401 | 58118001 | |||
10 (19) | 7 | 58118301 | 58104501 |
Revision: 1.000.022
Updated On: Nov. 15, 2024, 5:13 p.m. UTC