SPEC 25085
CU 1000V SOLONONplus™ RWU90
Single Copper Conductors, LSZH Insulation, Sunlight Resistant, 1000V, 90ºC MAX, -40°C MIN, Gasoline & Oil Resistant

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Low Smoke Zero Halogen (LSZH), SOLONONplus™
Applications and Features:
Southwire’s RWU90 is designed for direct earth burial (with protection as required by the inspecting authority). For service entrance above or below ground. The minimum recommended installation temperature is minus 40°C (with suitable handling procedures). Maximum conductor temperature is 90°C.
Specifications:
Sample Print Legend:
SOUTHWIRE SOLONONplus{TM} LSZH 156205 {CSA} XXX KCMIL (XXX{mm2}) CU RWU90 1000V VW-1 HAL-FREE TC PRI PRII GRI GRII -40°C SR FT4 ST-1
Table 1 – Weights and Measurements
| Cond. Size | Cond. Number | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mil | inch | lb/1000ft | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | |
| 600 | 1 | 62 | 125 | 1.130 | 2019 | 5.6 | 4800 | 0.018 | 0.025 | 0.039 | 475 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
†Ampacities derived from the 2021 Canadian Electrical Code Table 1 for not more than three insulated copper conductors, rated not more than 5000 V and unshielded, in raceway or cable (based on an ambient temperature of 30 °C)
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Weights and Measurements (Metric)
| Cond. Size | Cond. Number | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | kg/km | mm | newton | Ω/km | Ω/km | Ω/km | Amp | |
| 600 | 1 | 62 | 3.18 | 28.70 | 3005 | 142.24 | 21360 | 0.06 | 0.08 | 0.1280 | 475 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
†Ampacities derived from the 2021 Canadian Electrical Code Table 1 for not more than three insulated copper conductors, rated not more than 5000 V and unshielded, in raceway or cable (based on an ambient temperature of 30 °C)
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.012
Updated On: Dec. 31, 2024, 11:07 p.m. UTC

