SPEC 25085
CU 1000V SOLONONplus™ RWU90
Single Copper Conductors, LSZH Insulation, Sunlight Resistant, 1000V, 90ºC MAX, -40°C MIN, Gasoline & Oil Resistant

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Low Smoke Zero Halogen (LSZH), SOLONONplus™
Applications and Features:
Southwire’s RWU90 is designed for direct earth burial (with protection as required by the inspecting authority). For service entrance above or below ground. The minimum recommended installation temperature is minus 40°C (with suitable handling procedures). Maximum conductor temperature is 90°C.
Specifications:
Sample Print Legend:
SOUTHWIRE SOLONONplus{TM} LSZH 156205 {CSA} XXX KCMIL (XXX{mm2}) CU RWU90 1000V VW-1 HAL-FREE TC PRI PRII GRI GRII -40°C SR FT4 ST-1
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mil | inch | lb/1000ft | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | |
| TBA | 14 | 7 | 60 | 0.190 | 25 | 0.7 | 33 | 2.631 | 3.170 | 0.058 | 25 |
| TBA | 12 | 7 | 60 | 0.217 | 34 | 0.8 | 52 | 1.662 | 2.002 | 0.054 | 30 |
| TBA | 10 | 7 | 60 | 0.239 | 48 | 0.9 | 83 | 1.040 | 1.253 | 0.050 | 40 |
| TBA | 6 | 7 | 80 | 0.346 | 110 | 1.3 | 210 | 0.411 | 1.253 | 0.051 | 75 |
| TBA | 2 | 7 | 80 | 0.451 | 247 | 1.8 | 531 | 0.162 | 0.195 | 0.045 | 130 |
| TBA | 1 | 19 | 95 | 0.522 | 313 | 2.0 | 670 | 0.128 | 0.154 | 0.046 | 145 |
| TBA | 1/0 | 19 | 95 | 0.552 | 383 | 2.2 | 845 | 0.102 | 0.122 | 0.044 | 170 |
| TBA | 2/0 | 19 | 95 | 0.596 | 480 | 2.3 | 1065 | 0.081 | 0.097 | 0.043 | 195 |
| TBA | 3/0 | 19 | 95 | 0.654 | 591 | 2.6 | 1342 | 0.064 | 0.078 | 0.042 | 225 |
| TBA | 4/0 | 19 | 95 | 0.710 | 744 | 2.8 | 1693 | 0.051 | 0.062 | 0.041 | 260 |
| TBA | 250 | 37 | 110 | 0.778 | 867 | 3.1 | 2000 | 0.043 | 0.053 | 0.041 | 290 |
| TBA | 350 | 37 | 110 | 0.881 | 1191 | 3.5 | 2800 | 0.031 | 0.039 | 0.040 | 350 |
| TBA | 500 | 37 | 110 | 1.009 | 1673 | 5.0 | 4000 | 0.022 | 0.029 | 0.039 | 430 |
| TBA | 600 | 62 | 125 | 1.130 | 2019 | 5.6 | 4800 | 0.018 | 0.025 | 0.039 | 475 |
| TBA | 750 | 61 | 125 | 1.218 | 2489 | 6.0 | 6000 | 0.014 | 0.022 | 0.038 | 535 |
| TBA | 1000 | 62 | 125 | 1.367 | 3285 | 6.8 | 8000 | 0.011 | 0.019 | 0.037 | 615 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
†Ampacities derived from the 2021 Canadian Electrical Code Table 1 for not more than three insulated copper conductors, rated not more than 5000 V and unshielded, in raceway or cable (based on an ambient temperature of 30 °C)
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Weights and Measurements (Metric)
| Stock Number | Cond. Size | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | kg/km | mm | newton | Ω/km | Ω/km | Ω/km | Amp | |
| TBA | 14 | 7 | 1.52 | 4.83 | 37 | 17.78 | 147 | 8.63 | 10.40 | 0.1903 | 25 |
| TBA | 12 | 7 | 1.52 | 5.51 | 51 | 20.32 | 231 | 5.45 | 6.57 | 0.1772 | 30 |
| TBA | 10 | 7 | 1.52 | 6.07 | 71 | 22.86 | 369 | 3.41 | 4.11 | 0.1640 | 40 |
| TBA | 6 | 7 | 2.03 | 8.79 | 164 | 33.02 | 935 | 1.35 | 4.11 | 0.1673 | 75 |
| TBA | 2 | 7 | 2.03 | 11.46 | 368 | 45.72 | 2363 | 0.53 | 0.64 | 0.1476 | 130 |
| TBA | 1 | 19 | 2.41 | 13.26 | 466 | 50.80 | 2982 | 0.42 | 0.51 | 0.1509 | 145 |
| TBA | 1/0 | 19 | 2.41 | 14.02 | 570 | 55.88 | 3760 | 0.33 | 0.40 | 0.1444 | 170 |
| TBA | 2/0 | 19 | 2.41 | 15.14 | 714 | 58.42 | 4739 | 0.27 | 0.32 | 0.1411 | 195 |
| TBA | 3/0 | 19 | 2.41 | 16.61 | 880 | 66.04 | 5972 | 0.21 | 0.26 | 0.1378 | 225 |
| TBA | 4/0 | 19 | 2.41 | 18.03 | 1107 | 71.12 | 7534 | 0.17 | 0.20 | 0.1345 | 260 |
| TBA | 250 | 37 | 2.79 | 19.76 | 1290 | 78.74 | 8900 | 0.14 | 0.17 | 0.1345 | 290 |
| TBA | 350 | 37 | 2.79 | 22.38 | 1772 | 88.90 | 12460 | 0.10 | 0.13 | 0.1312 | 350 |
| TBA | 500 | 37 | 2.79 | 25.63 | 2490 | 127.00 | 17800 | 0.07 | 0.10 | 0.1280 | 430 |
| TBA | 600 | 62 | 3.18 | 28.70 | 3005 | 142.24 | 21360 | 0.06 | 0.08 | 0.1280 | 475 |
| TBA | 750 | 61 | 3.18 | 30.94 | 3704 | 152.40 | 26700 | 0.05 | 0.07 | 0.1247 | 535 |
| TBA | 1000 | 62 | 3.18 | 34.72 | 4889 | 172.72 | 35600 | 0.04 | 0.06 | 0.1214 | 615 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
†Ampacities derived from the 2021 Canadian Electrical Code Table 1 for not more than three insulated copper conductors, rated not more than 5000 V and unshielded, in raceway or cable (based on an ambient temperature of 30 °C)
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.012
Updated On: Dec. 31, 2024, 11:07 p.m. UTC

