SPEC 25309
AL ARMOR CSA AC90 600V
Copper Conductors 600 Volts T90 PVC / Nylon Type AC90

Construction:
- Conductor:Solid copper per ASTM B3
- Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type T90 Nylon
- Bond Wire:Solid copper
- Armor:Aluminum Interlocked Armor
Applications and Features:
Southwire's new ACIC-PCS DUO™ Cable is ideal for use with LED or fluorescent dimming controls in multi-residential and SMART buildings. ACIC-PCS DUO™ Cable combines power conductors along with Control/Signal applications all under one armor, saving you time and money. ACIC-PCS DUO™ cables are also designed for exposed and concealed wiring such as ventilated cable trays and other dry locations, where the maximum conductor temperature will not exceed 90°C. Minimum recommended installation temperature: -10°C (with suitable handling procedures).
Reduces installation costs when compared to pulling separate power and control/signal/data cables All cables under one armor decreases the likelihood of damage - eliminating costly callbacks for troubleshooting and repair Yellow Stripe Identification - for easy identification when installed with other cables CSA 90°C Max. Insulation Temperature rating CSA -25°C Cold Temperature Rating CSA -10°C Minimum recommended cold Installation Temperature Class - C572101 - Control Cables CSA Certification File: LL90458 - Certified as ACIC for Control and Instrumentation
Specifications:
Sample Print Legend:
SOUTHWIRE {CSA} LL90458 X/C AWG XX CU PVC/N AND AWG XX CU X/C PVC/N CONTROL -25°C FT1, FT4 SUN RES 90°C DRY 75°C WET 600V ACIC --- SOUTHWIRE ACIC-PCS DUO{TM} ---
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Conductor Number | Color | Diameter Over Conductor | Conductor Stranding | Insulation Thickness | Ground Size | Diameter Over Armor | Approx. OD | Copper Weight | Overall Weight | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | mils | No. x AWG | inch | inch | lbs/1000ft | lbs/1000ft | ||||||||||||
| 14 AWG | Solid | |||||||||||||||||||
| 552226 | 14 | 2 | BK,WE | 0.064 | Solid | 30 | 1x14 | 0.452 | 0.452 | 37 | 90 | ||||||||
| 557730 | 14 | 3 | BK,WE,GN | 0.064 | Solid | 30 | 1x14 | 0.472 | 0.472 | 49 | 110 | ||||||||
| 552227 | 14 | 3 | BK,WE,RD | 0.064 | Solid | 30 | 1x14 | 0.474 | 0.474 | 49 | 109 | ||||||||
| 557885 | 14 | 4 | BK,WE,RD,BE | 0.064 | Solid | 30 | 1x14 | 0.519 | 0.519 | 62 | 131 | ||||||||
| 12 AWG | Solid | |||||||||||||||||||
| 552228 | 12 | 2 | BK,WE | 0.08 | Solid | 30 | 1x14 | 0.485 | 0.485 | 51 | 110 | ||||||||
| 557775 | 12 | 2 | BK,RD | 0.08 | Solid | 30 | 1x14 | 0.485 | 0.485 | 51 | 111 | ||||||||
| 552229 | 12 | 3 | BK,WE,RD | 0.08 | Solid | 30 | 1x14 | 0.508 | 0.508 | 71 | 137 | ||||||||
| 557539 | 12 | 3 | BK,WE,GN | 0.08 | Solid | 30 | 1x14 | 0.524 | 0.524 | 71 | 139 | ||||||||
| 557472 | 12 | 4 | BK,WE,RD,BE | 0.08 | Solid | 30 | 1x14 | 0.543 | 0.543 | 91 | 166 | ||||||||
| 10 AWG | Solid | |||||||||||||||||||
| 552230 | 10 | 2 | BK,WE | 0.101 | Solid | 30 | 1x12 | 0.527 | 0.527 | 82 | 148 | ||||||||
| 552231 | 10 | 3 | BK,WE,RD | 0.101 | Solid | 30 | 1x12 | 0.553 | 0.553 | 114 | 188 | ||||||||
| 557541 | 10 | 4 | BK,WE,BE,RD | 0.101 | Solid | 30 | 1x12 | 0.604 | 0.604 | 145 | 233 | ||||||||
| 552233 | 8 | 3 | BK,WE,RD | 0.141 | 7 | 45 | 1x10 | 0.705 | 0.705 | 183 | 315 | ||||||||
| 552234 | 6 | 3 | BK,WE,RD | 0.177 | 7 | 60 | 1x8 | 0.847 | 0.847 | 294 | 480 | ||||||||
| 643549 | 3 | 3 | BK,WE,RD | 0.252 | 7 | 45 | 1x8 | 1.038 | 1.038 | 568 | 809 | ||||||||
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities based upon 2021 Canadian Electrical Code, Part I (CEC) Table 2 and do not take into account the overcurrent protection limitations in CEC Rule 14-104(2) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding). Also, see CEC Rules 4-004 and 4-006 for additional requirements.”
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Conductor Number | Min. Bend Radius | Max Pull Tension | DC Resistance at 25°C | AC Resistance at 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity Raceway 60°C | Allowable Ampacity Raceway 75°C | Allowable Ampacity Raceway 90°C | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | Inches | Lbs | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |||||||||||
| 14 AWG | Solid | |||||||||||||||||||
| 14 | 2 | 3.2 | 65 | 2.631 | 3.17 | 0.058 | 15 | 20 | 25 | ||||||||||
| 14 | 3 | 3.3 | 98 | 2.631 | 3.17 | 0.058 | 15 | 20 | 25 | ||||||||||
| 14 | 3 | 3.3 | 98 | 2.631 | 3.17 | 0.058 | 15 | 20 | 25 | ||||||||||
| 14 | 4 | 3.6 | 105 | 2.631 | 3.17 | 0.058 | 12 | 16 | 20 | ||||||||||
| 12 AWG | Solid | |||||||||||||||||||
| 12 | 2 | 3.4 | 104 | 1.662 | 2.002 | 0.054 | 20 | 25 | 30 | ||||||||||
| 12 | 2 | 3.4 | 104 | 1.662 | 2.002 | 0.054 | 20 | 25 | 30 | ||||||||||
| 12 | 3 | 3.6 | 156 | 1.662 | 2.002 | 0.054 | 20 | 25 | 30 | ||||||||||
| 12 | 3 | 3.7 | 156 | 1.662 | 2.002 | 0.054 | 20 | 25 | 30 | ||||||||||
| 12 | 4 | 3.8 | 167 | 1.662 | 2.002 | 0.054 | 16 | 20 | 24 | ||||||||||
| 10 AWG | Solid | |||||||||||||||||||
| 10 | 2 | 3.7 | 166 | 1.04 | 1.253 | 0.05 | 30 | 35 | 40 | ||||||||||
| 10 | 3 | 3.9 | 249 | 1.04 | 1.253 | 0.05 | 30 | 35 | 40 | ||||||||||
| 10 | 4 | 4.2 | 265 | 1.04 | 1.253 | 0.05 | 24 | 28 | 32 | ||||||||||
| 8 | 3 | 4.9 | 396 | 0.653 | 0.786 | 0.052 | 40 | 50 | 55 | ||||||||||
| 6 | 3 | 5.9 | 629 | 0.411 | 0.495 | 0.051 | 55 | 65 | 75 | ||||||||||
| 3 | 3 | 7.3 | 1262 | 0.205 | 0.246 | 0.047 | 85 | 100 | 115 | ||||||||||
* Ampacities based upon 2021 Canadian Electrical Code, Part I (CEC) Table 2 and do not take into account the overcurrent protection limitations in CEC Rule 14-104(2) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding). Also, see CEC Rules 4-004 and 4-006 for additional requirements.”
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
Revision: 1.000.003
Updated On: Feb. 5, 2026, 11:38 p.m. UTC

