SPEC 25309
AL ARMOR CSA AC90 600V
Copper Conductors 600 Volts T90 PVC / Nylon Type AC90

Construction:
- Conductor:Solid copper per ASTM B3
- Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type T90 Nylon
- Signal:16 AWG Copper Insulated Singles Pink, Purple. Overall light blue jacket over the signal cables
- Binder:Polypropylene tape
- Bond Wire:Solid copper
- Armor:Aluminum Interlocked Armor
Applications and Features:
Southwire's new ACIC-PCS DUO™ Cable is ideal for use with LED or fluorescent dimming controls in multi-residential and SMART buildings. ACIC-PCS DUO™ Cable combines power conductors along with Control/Signal applications all under one armor, saving you time and money. ACIC-PCS DUO™ cables are also designed for exposed and concealed wiring such as ventilated cable trays and other dry locations, where the maximum conductor temperature will not exceed 90°C. Minimum recommended installation temperature: -10°C (with suitable handling procedures).
Reduces installation costs when compared to pulling separate power and control/signal/data cables All cables under one armor decreases the likelihood of damage - eliminating costly callbacks for troubleshooting and repair Yellow Stripe Identification - for easy identification when installed with other cables CSA 90°C Max. Insulation Temperature rating CSA -25°C Cold Temperature Rating CSA -10°C Minimum recommended cold Installation Temperature Class - C572101 - Control Cables CSA Certification File: LL90458 - Certified as ACIC for Control and Instrumentation
Specifications:
Sample Print Legend:
SOUTHWIRE {CSA} LL90458 X/C AWG XX CU PVC/N AND AWG XX CU X/C PVC/N CONTROL -25°C FT1, FT4 SUN RES 90°C DRY 75°C WET 600V ACIC --- SOUTHWIRE ACIC-PCS DUO{TM} ---
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Conductor Number | Color | Diameter Over Conductor | Conductor Stranding | Insulation Thickness | Ground Size | Diameter Over Armor | Approx. OD | Copper Weight | Overall Weight | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | mils | No. x AWG | inch | inch | lbs/1000ft | lbs/1000ft | ||||||||||||
| 12 AWG | Solid | |||||||||||||||||||
| 552229 | 12 | 3 | BK,WE,RD | 0.08 | Solid | 30 | 1x14 | 0.508 | 0.508 | 71 | 137 | ||||||||
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities based upon 2021 Canadian Electrical Code, Part I (CEC) Table 2 and do not take into account the overcurrent protection limitations in CEC Rule 14-104(2) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding). Also, see CEC Rules 4-004 and 4-006 for additional requirements.”
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Conductor Number | Min. Bend Radius | Max Pull Tension | DC Resistance at 25°C | AC Resistance at 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity Raceway 60°C | Allowable Ampacity Raceway 75°C | Allowable Ampacity Raceway 90°C | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | Inches | Lbs | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |||||||||||
| 12 AWG | Solid | |||||||||||||||||||
| 12 | 3 | 3.6 | 156 | 1.662 | 2.002 | 0.054 | 20 | 25 | 30 | ||||||||||
* Ampacities based upon 2021 Canadian Electrical Code, Part I (CEC) Table 2 and do not take into account the overcurrent protection limitations in CEC Rule 14-104(2) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding). Also, see CEC Rules 4-004 and 4-006 for additional requirements.”
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
Revision: 1.000.002
Updated On: Nov. 17, 2025, 11:30 p.m. UTC

