SPEC 83354
Covered Line Wire With Thermoplastic Polyethylene (PE)
Aluminum Conductor Covered with Black Polyethylene (PE)

Construction:
- Conductor:Conductors are solid or stranded compressed aluminum
- Covering:Black Polyethylene (PE)
Applications and Features:
Aluminum alloy 1350-H19 or 6201 concentrically stranded. Covered with Black Polyethylene (PE). Used primarily for, but not limited to, overhead secondary distribution lines. Installed on insulators, otherwise treated as a bare conductor. Black Polyethylene (PE) covered line wires have the below temperature ratings:
Normal Service temperature of 75ºC Emergency Overload of 95ºC Short Circuit temperature of 150ºC
Specifications:
Table 1 – Weights and Measurements
| Code Word | Phase Cond. Size | Phase Strand | Dia. Over Phase Conductor | Phase Insul. Thickness | Dia. Over Phase Insulation | Approx. OD |
|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | mil | inch | inch | |
| APPLE | 6 | Solid | 0.162 | 45 | 0.252 | 0.252 |
All dimensions are nominal and subject to normal manufacturing tolerances
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Code Word | Phase Cond. Size | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | GMR | Allowable Ampacity In Air 75/90°C |
|---|---|---|---|---|---|---|
| AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | ft | Amp | |
| APPLE | 6 | 0.411 | 0.512 | 0.051 | 0.067 | 85 |
* Ampacity ratings based on 75ºC conductor temperature 40ºC ambient temperature. Wind speed 2 ft./sec. in sun.
* Diameter equivalent to ACSR construction or 1350 aluminum equivalent.
* Diameter equivalent to ACSR construction or 1350 aluminum equivalent.
Revision: 1.000.009
Updated On: Feb. 5, 2025, 2:48 a.m. UTC
