SPEC 45256
Flexible CU 600/1000V XLPE Insulation PVC Jacket XHHW-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
Type TC-ER Power Cable 600 or 1000 Volt Flexible Three Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Polyvinyl Chloride (PVC) Jacket with 1 Copper Ground (Bare or Insulated). CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free.

Construction:
- Conductor:Sizes 8 - 4/0 AWG: Class K, flexible stranded bare copper per ASTM B3 and B172. Sizes 250 - 750 kcmil: Class I, flexible stranded bare copper per ASTM B3 and B172.
- Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
- Grounding Conductor:Sizes 8 - 4/0 AWG: Class K, flexible stranded bare copper per ASTM B3 and B172. Sizes 250 - 750 kcmil: Class I, flexible stranded bare copper per ASTM B3 and B172. When present, phase cable conductor sizes 8 & 6 AWG have an insulated green ground.
- Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
- Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
- Overall Jacket:Polyvinyl Chloride (PVC)
Applications and Features:
Southwire’s 600 or 1000 Volt Type TC-ER flexible power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Sunlight Resistant - For Direct Burial - Silicone Free
Specifications:
Sample Print Legend:
Bare Ground: {SQFTG} SOUTHWIRE® {UL} XX AWG (X.XX{mm2}) 3/C TYPE TC-ER XHHW-2 CDRS 90°C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600V or 1000V {NOM}-ANCE XHHW-2 CT FT4 SR 600V 90C
Green Ground: {SQFTG} SOUTHWIRE® {UL} XX AWG (X.XX{mm2}) CU 3/C TYPE TC-ER XHHW-2 CDRS GW 1 X X AWG CU GREEN INSULATED 90°C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600V or 1000V {NOM}-ANCE XHHW-2 CT FT4 SR 600V 90C
Green Ground: {SQFTG} SOUTHWIRE® {UL} XX AWG (X.XX{mm2}) CU 3/C TYPE TC-ER XHHW-2 CDRS GW 1 X X AWG CU GREEN INSULATED 90°C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600V or 1000V {NOM}-ANCE XHHW-2 CT FT4 SR 600V 90C
Table 1 – Weights and Measurements
| Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Jacket Color |
|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | ||
| 2/0 | 3 | 1254 | 0.400 | 55 | 1 x 6 | 80 | 1.269 | 1242 | 1624 | Black |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
GG: Green Insulated Ground
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |
| 2/0 | 3 | 6.3 | 3194 | 0.084 | 0.106 | 0.043 | 175 | 195 |
*Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.005
Updated On: Nov. 3, 2025, 9:51 p.m. UTC

