SPEC 45455
CU 2000V XLPE Insulation Three Grounds Cu Tape Shield Thermoplastic CPE-TP Jacket. RHH/RHW-2 Variable Frequency Drive (VFD)
Type TC-ER VFD Power Cable 2000 Volt Three Conductor Copper, Cross Linked Polyethylene (XLPE) insulation RHH/RHW-2 Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket with 3 Symmetrical Bare CU Ground 50% Minimum Tape Shield Overlap. Silicone Free
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and B8
- Insulation:Cross Linked Polyethylene (XLPE) Type RHH/RHW-2
- Grounding Conductor:3 Class B compressed stranded bare copper ground per ASTM B3 and B8 (Ground size is 100% for sizes 14 - 10 AWG and a minimum of 50% of the phase conductor for larger sizes.)
- Filler:Fillers as needed to make round
- Tape Shield:5 mil copper tape shield with a minimum of 50% overlap
- Overall Jacket:Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket
Applications and Features:
Southwire’s 2000 Volt Type TC-ER VFD power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Type (TC-ER) per NEC 336.10.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE{R} VFD {UL} XXX AWG 3/C TYPE TC-ER RHH OR RHW-2 CDRS CU GW 3 X XXX AWG CU T/S50% CPE JACKET SUN. RES. OIL RES II FT4/IEEE1202 2000 VOLTS
Table 1 – Weights and Measurements
Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Dia. Over Shield | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | inch | mil | inch | lb/1000ft | lb/1000ft | |
300 | 3 | 37 | 0.61 | 105 | 3 x 3 | 1.783 | 110 | 2.003 | 2956 | 3906 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Amp | Amp | |
300 | 3 | 24.0 | 7200 | 0.036 | 0.045 | 0.020 | 0.041 | 285 | 320 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.003
Updated On: July 3, 2024, 9:53 p.m. UTC