SPEC 45010
TCU 600V NLEPR Insulation Thermoset LSZH-TS Jacket RHH/RHW-2/USE-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
Power Cable 600Volt Single Conductor Tinned Copper, No Lead Ethylene Propylene Rubber (NL-EPR) insulation RHH/RHW-2/USE-2 Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS) Jacket. CT Rated 1/0 and Larger - Sunlight Resistant - For Direct Burial - Silicone Free

Construction:
- Conductor:Class B compressed stranded tinned copper per ASTM B3 and ASTM B33
- Binder Tape:Mylar Tape
- Insulation:No Lead Ethylene Propylene Rubber (NL-EPR) Type RHH/RHW-2 USE-2
- Overall Jacket:Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS) Silicone-Free Jacket
Applications and Features:
Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Rated for 1000 lbs./FT maximum sidewall pressure.
a. NEC compliant
b. Passes UL VW-1
c. 70,000 BTU/Hr. Vertical Flame Test
d. UL listed for CT use on 1/0 and Larger
e. IEEE 1202 and ST-1 (1/0 and larger)
f. -40°C Cold impact and cold bend
g. Oil Resistant I and II
h. UV/Sunlight resistant black color
i. Color Available upon request
a. NEC compliant
b. Passes UL VW-1
c. 70,000 BTU/Hr. Vertical Flame Test
d. UL listed for CT use on 1/0 and Larger
e. IEEE 1202 and ST-1 (1/0 and larger)
f. -40°C Cold impact and cold bend
g. Oil Resistant I and II
h. UV/Sunlight resistant black color
i. Color Available upon request
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® {UL} XXX KCMIL TINNED CU TYPE RHH OR RHW-2 OR USE-2 XX MILS NL-EPR XX MILS SOLONON® ST1 LS FOR CT USE SUN RES 600V
Table 1 – Weights and Measurements
Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Min. Avg. Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Jacket Color |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | ||
3/0 | 1 | 19 | 0.456 | 55 | 45 | 0.662 | 518 | 610 | Black |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |
3/0 | 1 | 2.6 | 1342 | 0.064 | 0.078 | 0.042 | 200 | 225 |
*Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
*Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.
*Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.
Revision: 1.000.010
Updated On: Dec. 31, 2024, 11:07 p.m. UTC