SPEC 13093
CL3 Flat Speaker Wire
300V, 75°C, Flat Speaker Wire CL3
Construction:
- Conductor:One bare copper and One Tinned copper. Class K stranding sizes 18 and 16 AWG. Class M stranding sizes 14 and 12 AWG
- Insulation:Clear Polyvinyl Chloride PVC
Applications and Features:
Southwire stranded clear speaker, polarized for use in internal audio wiring
Flame Test: UL 1666 Cable Type: CL3R, Also, CMR where UL permits (Sizes 16 AWG and smaller) Voltage: 300 Volts Temperature: 75ºC
Specifications:
Sample Print Legend:
SOUTHWIRE® 94605 16 AWG 2/C {ETL}US TYPE CL3 {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Rectance | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | |||||||||
14 AWG | |||||||||||||||||||
569119 | 14 | 2 | 41 | 0.073 | 40 | 0.132 x 0.228 | 26 | 37 | 2.814 | 3.391 | 0.058 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.002
Updated On: Dec. 11, 2023, 9:29 p.m. UTC