SPEC 60367

Armorlite® Type MC THHN/THWN PVC Jacketed Aluminum Conductor Feeder Cable 277/480V Colors

Aluminum THHN/THWN Insulated Singles with 8000 series Triple E™ Aluminum Alloy. Bare AlumaFlex™ Aluminum Alloy Grounding Conductor. UL Listed. 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor. Overall PVC Jacket. Sunlight Resistant.

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B801
  2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
  3. Ground:Bare aluminum ground
  4. Filler:Fillers as needed
  5. Binder:Mylar tape
  6. Armor:Aluminum Interlocked Armor
  7. Jacket:Polyvinyl Chloride (PVC) sunlight resistant, and corrosion resistant

Applications and Features:

Southwire Armorlite® Type MC Feeder cable is suitable for use as follows:
  • Feeder and service power distribution in commercial, industrial, institutional, and multi- residential buildings.
  • Where exposed to cinder fills, strong chlorides, caustic alkalis, or vapors of chlorine or of hydrochloric acids.
  • Fished or embedded in plaster.
  • Concealed or exposed installations.
  • Suitable for Wet Location per NEC 330.10(A)(11)
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
  • Installation in cable tray and approved raceways, or as aerial cable on a messenger.
  • Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E)
  • Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
  • Type THHN/THWN rated 90ºC Dry/ 75ºC Wet

  • Southwire Armorlite® Type MC Feeder Cable - meets or exceeds the following requirements:
  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • Federal Specification A-A59544 (formerly J-C-30B)
  • NFPA 70 (National Electrical Code), Article 330
  • Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems

  • Color Code
  • 3/C: Brown, Orange, Yellow
  • 4/C: Brown, Orange, Yellow, Gray
  • Specifications:

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.
  • Sample Print Legend:

    SOUTHWIRE {UL} E96627 X/C XXX KCMIL COMPACT 8000 AL. --- TRIPLE E ALLOY AA8176 THHN OR THWN CDRS 600 VOLTS GW 1 X X AWG TYPE MC EZ-JKT FOR CT USE SUN. RES. 90 DEGREES C
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeConductor NumberColorDiameter Over ConductorConductor StrandingInsulation ThicknessGround SizeDiameter Over ArmorJacket ThicknessApprox. ODOverall Weight
    AWG/KcmilinchmilsNo. x AWGinchmilinchlbs/1000ft
    5875183003BN/OE/GY0.56921701x11.843651.9751717
    5849693503BN/OE/YW0.61535701x11.942652.0741910
    5875154003BN/OE/GY0.65935701x12.035652.1672098
    5914354003BN/OE/YW0.65935701x3/02.096602.2162169
    6778344003BN/OE/YW0.65935701x1 GG2.088652.2202141
    5849705003BN/OE/GY0.73535701x12.201652.3332466
    5914386003BN/OE/YW0.81258801x3/02.415752.5653012
    5633057503BN/OE/YW0.90853801x7502.895753.0454327
    67781414BN/OE/YW/GY0.2988601x4 GG1.333501.433834
    5607573/04BN/OE/YW/GY0.42216601x41.614601.7341325
    5607584/04BN/OE/YW/GY0.47419601x21.739601.8591576
    5607592504BN/OE/YW/GY0.52022701x11.901652.0331928
    5607603004BN/OE/YW/GY0.56935701x12.022602.1422105
    5607663504BN/OE/YW/GY0.61535701x1/02.133652.2652462
    5607675004BN/OE/YW/GY0.73534701x3/02.423802.5893348
    5607706004BN/OE/YW/GY0.81241801x3/02.642802.8083943
    5607847504BN/OE/YW/GY0.90853801x3/02.891803.0574682
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 2 – Electrical and Engineering Data
    Cond. SizeConductor NumberMin. Bend RadiusMax Pull TensionDC Resistance at 25°CAC Resistance at 75°CInductive Reactance @ 60HzAllowable Ampacity Raceway 60°CAllowable Ampacity Raceway 75°CAllowable Ampacity Raceway 90°C
    AWG/KcmilInchesLbsΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    300313.854000.0590.0710.041195230260
    350314.563000.0500.0620.040210250280
    400315.272000.0440.0540.040225270305
    400315.572000.0440.0540.040225270305
    400315.572000.0440.0540.040225270305
    500316.390000.0350.0440.039260310350
    600318.0108000.0290.0370.039285340385
    750321.3135000.0240.0310.038320385435
    1410.016060.2110.2540.046688092
    3/0412.132210.1050.1260.042104124140
    4/0413.040620.0840.1000.041120144164
    250414.248000.0710.0860.041136164184
    300415.057600.0590.0710.041156184208
    350415.967200.0500.0620.040168200224
    500418.196000.0350.0440.039208248280
    600419.7115200.0290.0370.039228272308
    750421.4144000.0240.0310.038256308348
    * Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
    * Ampacities have been adjusted for more than Three Current-Carrying Conductors.

    Revision: 1.000.007

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC