SPEC 60367
Armorlite® Type MC THHN/THWN PVC Jacketed Aluminum Conductor Feeder Cable 277/480V Colors
Aluminum THHN/THWN Insulated Singles with 8000 series Triple E™ Aluminum Alloy. Bare AlumaFlex™ Aluminum Alloy Grounding Conductor. UL Listed. 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor. Overall PVC Jacket. Sunlight Resistant.

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B801
- Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
- Ground:Bare aluminum ground
- Filler:Fillers as needed
- Binder:Mylar tape
- Armor:Aluminum Interlocked Armor
- Jacket:Polyvinyl Chloride (PVC) sunlight resistant, and corrosion resistant
Applications and Features:
Southwire Armorlite® Type MC Feeder cable is suitable for use as follows:
- Feeder and service power distribution in commercial, industrial, institutional, and multi- residential buildings.
- Where exposed to cinder fills, strong chlorides, caustic alkalis, or vapors of chlorine or of hydrochloric acids.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Suitable for Wet Location per NEC 330.10(A)(11)
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Type THHN/THWN rated 90ºC Dry/ 75ºC Wet
Southwire Armorlite® Type MC Feeder Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
Color Code - 3/C: Brown, Orange, Yellow
- 4/C: Brown, Orange, Yellow, Gray
- Feeder and service power distribution in commercial, industrial, institutional, and multi- residential buildings.
- Where exposed to cinder fills, strong chlorides, caustic alkalis, or vapors of chlorine or of hydrochloric acids.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Suitable for Wet Location per NEC 330.10(A)(11)
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Type THHN/THWN rated 90ºC Dry/ 75ºC Wet
Southwire Armorlite® Type MC Feeder Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
Color Code - 3/C: Brown, Orange, Yellow
- 4/C: Brown, Orange, Yellow, Gray
Specifications:
Sample Print Legend:
SOUTHWIRE {UL} E96627 X/C XXX KCMIL COMPACT 8000 AL. --- TRIPLE E ALLOY AA8176 THHN OR THWN CDRS 600 VOLTS GW 1 X X AWG TYPE MC EZ-JKT FOR CT USE SUN. RES. 90 DEGREES C
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Conductor Number | Color | Diameter Over Conductor | Conductor Stranding | Insulation Thickness | Ground Size | Diameter Over Armor | Jacket Thickness | Approx. OD | Overall Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | mils | No. x AWG | inch | mil | inch | lbs/1000ft | ||||
| 677814◊ | 1 | 4 | BN,OE,YW,GY,GN | 0.299 | 8 | 50 | 1x4 | 1.341 | 50 | 1.447 | 860 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Conductor Number | Min. Bend Radius | Max Pull Tension | DC Resistance at 25°C | AC Resistance at 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity Raceway 75°C | Allowable Ampacity Raceway 90°C |
|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | Inches | Lbs | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |
| 1 | 4 | 10.1 | 2008 | 0.211 | 0.263 | 0.046 | 80 | 92 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
Revision: 1.000.008
Updated On: Dec. 31, 2024, 11:08 p.m. UTC

