SPEC 60345
Armorlite® Type MC THHN/THWN Aluminum Conductor Feeder Cable 120/208V Colors
Aluminum THHN/THWN-2 Insulated Singles with 8000 series Triple E™ Aluminum Alloy. Bare AlumaFlex™ Aluminum Alloy Grounding Conductor. UL Listed. 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor.
Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B801
- Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
- Ground: Bare aluminum ground
- Filler:Fillers as needed
- Binder:Mylar tape
- Armor:Aluminum Interlocked Armor
Applications and Features:
Southwire Armorlite® Type MC Feeder cable is suitable for use as follows:
Feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings. Fished or embedded in plaster. Concealed or exposed installations. Places of Assembly per NEC 518.4 and theaters per NEC 520.5. Environmental air-handling spaces per NEC 300.22 (C). Installation in cable tray and approved raceways, or as aerial cable on a messenger. Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E) Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations. Type THHN/THWN rated 90ºC Dry/ 75ºC Wet
Southwire Armorlite® Type MC Feeder Cable - meets or exceeds the following requirements:
UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com ) Federal Specification A-A59544 (formerly J-C-30B) NFPA 70 (National Electrical Code), Article 330 Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
Color Code3/C: Black, Red, White 4/C: Black, Red, Blue, White
Southwire Armorlite® Type MC Feeder Cable - meets or exceeds the following requirements:
Color Code
Specifications:
Sample Print Legend:
E96627 {UL} TYPE MC AWG XX THHN OR THWN CDRS FOR USE IN CABLE TRAYS 600 VOLTS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Conductor Number | Diameter Over Conductor | Conductor Stranding | Insulation Thickness | Ground Size | Diameter Over Armor | Overall Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | mils | No. x AWG | inch | lbs/1000ft | |||
558759◊ | 1/0 | 3 | 0.336 | 10 | 60 | 1x4 | 1.240 | 618 |
557207◊ | 2/0 | 3 | 0.376 | 12 | 60 | 1x4 | 1.276 | 705 |
558767◊ | 3/0 | 3 | 0.422 | 16 | 60 | 1x4 | 1.427 | 845 |
557215◊ | 4/0 | 3 | 0.474 | 19 | 60 | 1x2 | 1.590 | 1087 |
558056◊ | 250 | 3 | 0.520 | 22 | 70 | 1x2 | 1.735 | 1273 |
559647◊ | 250 | 3 | 0.520 | 22 | 70 | 1x1 | 1.735 | 1293 |
554278◊ | 300 | 3 | 0.569 | 35 | 70 | 1x1 | 1.843 | 1475 |
560508◊ | 350 | 3 | 0.615 | 35 | 70 | 1x1 | 1.942 | 1655 |
557773◊ | 400 | 3 | 0.659 | 35 | 70 | 1x1 | 2.035 | 1831 |
563586◊ | 500 | 3 | 0.735 | 35 | 70 | 1x3/0 | 2.201 | 2259 |
561253◊ | 500 | 3 | 0.735 | 35 | 70 | 1x250 | 2.243 | 2412 |
557223◊ | 500 | 3 | 0.735 | 35 | 70 | 1x1 | 2.201 | 2179 |
554847◊ | 500 | 3 | 0.735 | 35 | 70 | 1x2/0 | 2.201 | 2226 |
600759◊ | 600 | 3 | 0.812 | 58 | 80 | 1x1/0 | 2.415 | 2610 |
563608◊ | 600 | 3 | 0.812 | 58 | 80 | 1x400 | 2.662 | 3014 |
557231◊ | 750 | 3 | 0.908 | 58 | 80 | 1x1/0 | 2.620 | 3121 |
554849◊ | 750 | 3 | 0.908 | 58 | 80 | 1x3/0 | 2.620 | 3180 |
605287◊ | 1/0 | 4 | 0.336 | 10 | 60 | 1x4 | 1.304 | 781 |
557256◊ | 2/0 | 4 | 0.376 | 19 | 60 | 1x4 | 1.400 | 918 |
605295◊ | 3/0 | 4 | 0.422 | 16 | 60 | 1x4 | 1.614 | 1168 |
557264◊ | 4/0 | 4 | 0.474 | 19 | 60 | 1x2 | 1.749 | 1418 |
607069◊ | 250 | 4 | 0.520 | 22 | 70 | 1x1 | 1.901 | 1678 |
584740◊ | 300 | 4 | 0.569 | 21 | 70 | 1x1/0 | 2.068 | 1903 |
607978◊ | 300 | 4 | 0.569 | 21 | 70 | 1x1 | 2.022 | 1932 |
647436◊ | 350 | 4 | 0.615 | 35 | 70 | 1x3/0 | 2.183 | 2266 |
607077◊ | 350 | 4 | 0.615 | 35 | 70 | 1x1/0 | 2.133 | 2183 |
597447◊ | 400 | 4 | 0.659 | 35 | 70 | 1x4/0 | 2.464 | 2571 |
555117◊ | 400 | 4 | 0.659 | 35 | 70 | 1x3/0 | 2.237 | 2491 |
556194◊ | 500 | 4 | 0.735 | 35 | 70 | 1x4/0 | 2.423 | 2989 |
552747◊ | 500 | 4 | 0.735 | 35 | 70 | 1x250 | 2.423 | 3025 |
607085◊ | 500 | 4 | 0.735 | 35 | 70 | 1x3/0 | 2.423 | 2947 |
607093◊ | 600 | 4 | 0.812 | 58 | 80 | 1x3/0 | 2.642 | 3496 |
552483◊ | 600 | 4 | 0.812 | 58 | 80 | 1x400 | 2.939 | 3767 |
607101◊ | 750 | 4 | 0.908 | 53 | 80 | 1x3/0 | 2.895 | 4229 |
561602◊ | 750 | 4 | 0.908 | 53 | 80 | 1x750 | 3.200 | 4832 |
552746◊ | 750 | 4 | 0.908 | 53 | 80 | 1x4/0 | 2.891 | 4266 |
559833◊ | 900 | 4 | 0.999 | 58 | 80 | 1x250 | 3.120 | 5046 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Conductor Number | Min. Bend Radius | Max Pull Tension | DC Resistance at 25°C | AC Resistance at 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity Raceway 60°C | Allowable Ampacity Raceway 75°C | Allowable Ampacity Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Inches | Lbs | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
1/0 | 3 | 8.6 | 1900 | 0.168 | 0.201 | 0.044 | 100 | 120 | 135 |
2/0 | 3 | 8.9 | 2395 | 0.133 | 0.160 | 0.043 | 115 | 135 | 150 |
3/0 | 3 | 10.0 | 3020 | 0.105 | 0.126 | 0.042 | 130 | 155 | 175 |
4/0 | 3 | 11.1 | 3808 | 0.084 | 0.100 | 0.041 | 150 | 180 | 205 |
250 | 3 | 12.1 | 4500 | 0.071 | 0.086 | 0.041 | 170 | 205 | 230 |
250 | 3 | 12.1 | 4500 | 0.071 | 0.086 | 0.041 | 170 | 205 | 230 |
300 | 3 | 12.9 | 5400 | 0.059 | 0.071 | 0.041 | 195 | 230 | 260 |
350 | 3 | 13.6 | 6300 | 0.050 | 0.062 | 0.040 | 210 | 250 | 280 |
400 | 3 | 14.2 | 7200 | 0.044 | 0.054 | 0.040 | 225 | 270 | 305 |
500 | 3 | 15.4 | 9000 | 0.035 | 0.044 | 0.039 | 260 | 310 | 350 |
500 | 3 | 15.7 | 9000 | 0.035 | 0.044 | 0.039 | 260 | 310 | 350 |
500 | 3 | 15.4 | 9000 | 0.035 | 0.044 | 0.039 | 260 | 310 | 350 |
500 | 3 | 15.4 | 9000 | 0.035 | 0.044 | 0.039 | 260 | 310 | 350 |
600 | 3 | 16.9 | 10800 | 0.029 | 0.037 | 0.039 | 285 | 340 | 385 |
600 | 3 | 18.6 | 10800 | 0.029 | 0.037 | 0.039 | 285 | 340 | 385 |
750 | 3 | 18.3 | 13500 | 0.024 | 0.031 | 0.038 | 320 | 385 | 435 |
750 | 3 | 18.3 | 13500 | 0.024 | 0.031 | 0.038 | 320 | 385 | 435 |
1/0 | 4 | 9.1 | 2027 | 0.168 | 0.201 | 0.044 | 80 | 96 | 108 |
2/0 | 4 | 10.6 | 2555 | 0.133 | 0.160 | 0.043 | 92 | 108 | 120 |
3/0 | 4 | 11.3 | 3221 | 0.105 | 0.126 | 0.042 | 104 | 124 | 140 |
4/0 | 4 | 12.2 | 4062 | 0.084 | 0.100 | 0.041 | 120 | 144 | 164 |
250 | 4 | 13.3 | 4800 | 0.071 | 0.086 | 0.041 | 136 | 164 | 184 |
300 | 4 | 14.5 | 5760 | 0.059 | 0.071 | 0.041 | 156 | 184 | 208 |
300 | 4 | 14.2 | 5760 | 0.059 | 0.071 | 0.041 | 156 | 184 | 208 |
350 | 4 | 15.3 | 6720 | 0.050 | 0.062 | 0.040 | 168 | 200 | 224 |
350 | 4 | 14.9 | 6720 | 0.050 | 0.062 | 0.040 | 168 | 200 | 224 |
400 | 4 | 17.2 | 7680 | 0.044 | 0.054 | 0.040 | 180 | 216 | 244 |
400 | 4 | 15.7 | 7680 | 0.044 | 0.054 | 0.040 | 180 | 216 | 244 |
500 | 4 | 17.0 | 9600 | 0.035 | 0.044 | 0.039 | 208 | 248 | 280 |
500 | 4 | 17.0 | 9600 | 0.035 | 0.044 | 0.039 | 208 | 248 | 280 |
500 | 4 | 17.0 | 9600 | 0.035 | 0.044 | 0.039 | 208 | 248 | 280 |
600 | 4 | 18.5 | 11520 | 0.029 | 0.037 | 0.039 | 228 | 272 | 308 |
600 | 4 | 20.6 | 11520 | 0.029 | 0.037 | 0.039 | 228 | 272 | 308 |
750 | 4 | 20.3 | 14400 | 0.024 | 0.031 | 0.038 | 256 | 308 | 348 |
750 | 4 | 22.2 | 14400 | 0.024 | 0.031 | 0.038 | 256 | 308 | 348 |
750 | 4 | 20.2 | 14400 | 0.024 | 0.031 | 0.038 | 256 | 308 | 348 |
900 | 4 | 21.8 | 17280 | 0.020 | 0.027 | 0.037 | 284 | 340 | 384 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
Revision: 1.000.003
Updated On: Dec. 11, 2023, 9:29 p.m. UTC