SPEC 87011
Cable-in-Conduit (CIC) AL 600V THHN SCH 40
Construction:
• Conductors: Aluminum AlumaFlex® SIMpull THHN/THWN-2® per SPEC 10012
• Ground: Copper SIMpull THHN/THWN-2® per SPEC 10000
• Conduit: High-Density Polyethylene (HDPE)
• Ground: Copper SIMpull THHN/THWN-2® per SPEC 10000
• Conduit: High-Density Polyethylene (HDPE)
Applications and Features:
Southwire’s SIMpull® CIC has been utilized by end users in various applications, including the US Department of Transportation (DOT), the US Department of Energy (DOE), commercial constructions, EV infrastructure expansions, Utility grid-hardening efforts, airports, mass transit, renewables, petrochemical, agriculture, and data centers. Manufactured by continuously extruding HDPE loosely around the cable assembly with no adhesion between the conduit and the cable, thus leaving the cables free in the conduit. Lubrication is applied to the cable, allowing for cables to be pulled out and replaced if necessary.
Specifications:
Sample Print Legend:
{SQFTG} FEET (LOGO) SOUTHWIRE CABLE IN CONDUIT (UL) HDPE X" SCH40 NEMA TC 7 / ASTM F2160 (NESC) {MMM/DD/YYYY} {MACH/SHFT/OP}
Table 1 – Physical and Electrical Data
Stock Number | Description | Cable Color | Duct Nominal Size | Duct Nominal Outside Dia. | Duct Min. Wall Thickness | Duct Nominal Inside Dia. | Duct Min. Bending Radius | Duct Max. Pull Tension | Duct Color | Approx. Cable and Duct Weight |
---|---|---|---|---|---|---|---|---|---|---|
inch | inch | inch | inch | inch | lb | lb/1000ft | ||||
634447 | 4 x #2 AL THHN 1x #8 CU THHN GRD | BK, RD, BE, WE | 1.25 | 1.660 | 0.140 | 1.360 | 18 | 1420 | Black | 731 |
634448 | 4 x 500KCMIL AL THHN | BN, OE, YW, GY | 3.00 | 3.500 | 0.216 | 3.042 | 39 | 4740 | BK/3-RD Stripes | 331 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Cable Specification
Stock Number | Cable Specification |
---|---|
634447 / 634448 | SPEC 10012 |
Cell Classification for HDPE Conduit
Property | Test Method | Value |
---|---|---|
Density | D4883 | 0.953 g/cc |
Melt Index | D1238 | 0.25 g/10 min |
Flexural Modulus | D790 | 168,000 psi |
Tensile Strength | D638 | 3900 yield @ 2 in/min |
SP-NCLS ESCR | F2136 | >1000 hrs |
Hydrostatic Design Basis | D2837 | N/A |
Revision: 1.000.018
Updated On: April 8, 2024, 3:08 p.m. UTC
CIC Labor Saving Calculator