SPEC 26541

HVTECK CU 3/C 280NLEPR TS PVC AIA PVC 28kV 100% CSA

3 Conductor, 280 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:280 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Filler:Interstices filled with non-hydroscoping/non-wicking fillers
  7. Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  8. Binder:Polypropylene tape
  9. Inner Jacket:PVC inner jacket
  10. Armour:Aluminum Interlocked Armour (AIA)
  11. Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 28kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CU 280 NLEPR AIA 28kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldGround SizeInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo.inchinchmilinchAWGmilinchmilinchlb/1000ftlb/1000ft
    1190.3220.9202800.98061102.736752.8869223712
    1/0190.3610.9592801.01961102.820752.97011284050
    2/0190.4051.0032801.06361102.915753.06513884463
    3/0190.4561.0542801.11441103.025853.19517645078
    4/0190.5121.1102801.17041253.176853.34621755780
    250370.5581.1642801.22441253.293853.46325396351
    350370.6611.2672801.32731253.516853.68635157708
    500370.7891.3952801.45531253.792853.96249239594
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    120.220080.1280.1620.0510.0480.529 + j0.3600.162 + j0.0483067202226
    1/020.825340.1020.1280.0480.0460.492 + j0.3450.128 + j0.0463188231256
    2/021.531940.0810.1020.0440.0440.462 + j0.3290.102 + j0.0453324265290
    3/022.440270.0640.0810.0410.0430.437 + j0.3120.081 + j0.0433482303327
    4/023.450780.0510.0650.0380.0410.416 + j0.2950.065 + j0.0413656348369
    25024.260000.0430.0560.0360.0400.402 + j0.2800.056 + j0.0403823384408
    35025.884000.0300.0410.0300.0380.377 + j0.2540.410 + j0.0384142468485
    50027.7120000.0200.0300.0300.0360.353 + j0.2260.031 + j0.0364539565571
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
    * CEC ampacities are based on:
    3/C in air copper and aluminum: D17N
    3/C direct buried copper and aluminum: D17E
    Table 3 – Weights and Measurements (Metric)
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldGround SizeInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo.mmmmmmmmAWGmmmmmmmmkg/kmkg/km
    1198.1823.377.1124.8962.7969.491.9173.3013725524
    1/0199.1724.367.1125.8862.7971.631.9175.4416796027
    2/01910.2925.487.1127.0062.7974.041.9177.8520666642
    3/01911.5826.777.1128.3042.7976.842.1681.1526257557
    4/01913.0028.197.1129.7243.1880.672.1684.9932378602
    2503714.1729.577.1131.0943.1883.642.1687.9637789451
    3503716.7932.187.1133.7133.1889.312.1693.62523111471
    5003720.0435.437.1136.9633.1896.322.16100.63732614277
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    1513.0889360.41990.530.01550.15750.529 + j0.3600.162 + j0.0483067202226
    1/0528.32112760.33460.420.01460.15090.492 + j0.3450.128 + j0.0463188231256
    2/0546.10142130.26570.330.01340.14440.462 + j0.3290.102 + j0.0453324265290
    3/0568.96179200.21000.270.01250.14110.437 + j0.3120.081 + j0.0433482303327
    4/0594.36225970.16730.210.01160.13450.416 + j0.2950.065 + j0.0413656348369
    250614.68267000.14110.180.01100.13120.402 + j0.2800.056 + j0.0403823384408
    350655.32373800.09840.130.00910.12470.377 + j0.2540.410 + j0.0384142468485
    500703.58534000.06560.100.00910.11810.353 + j0.2260.031 + j0.0364539565571
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
    * CEC ampacities are based on:
    3/C in air copper and aluminum: D17N
    3/C direct buried copper and aluminum: D17E

    Revision: 1.000.000

    Updated On: July 12, 2024, 5:48 p.m. UTC