SPEC 26505
HVTECK CU 1/C 280NLEPR CB PVC AIA PVC 28kV 100% CSA
Single Conductor, 280 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 100% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:280 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
- Neutral Separator:Mylar tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 28kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 280 NLEPR AIA 28kV 100% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
| Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Conduit Size* |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | inch | mil | inch | No. x AWG | mil | inch | mil | inch | lb/1000ft | lb/1000ft | inch |
| 1 | 19 | 0.322 | 0.92 | 280 | 0.98 | 7x12 | 80 | 1.74 | 60 | 1.86 | 468 | 1937 | 5 |
| 1/0 | 19 | 0.362 | 0.96 | 280 | 1.02 | 7x12 | 80 | 1.78 | 60 | 1.9 | 539 | 2062 | 5 |
| 2/0 | 19 | 0.405 | 1.003 | 280 | 1.063 | 7x12 | 80 | 1.823 | 60 | 1.943 | 627 | 2208 | 5 |
| 3/0 | 19 | 0.456 | 1.054 | 280 | 1.114 | 9x12 | 80 | 1.874 | 60 | 1.994 | 773 | 2422 | 5 |
| 4/0 | 19 | 0.512 | 1.11 | 280 | 1.17 | 9x12 | 80 | 1.93 | 60 | 2.05 | 912 | 2637 | 5.5 |
| 250 | 37 | 0.558 | 1.164 | 280 | 1.224 | 11x12 | 110 | 2.044 | 60 | 2.164 | 1078 | 2993 | 5.5 |
| 350 | 37 | 0.661 | 1.267 | 280 | 1.327 | 13x12 | 110 | 2.147 | 60 | 2.267 | 1448 | 3507 | 6 |
| 500 | 37 | 0.789 | 1.395 | 280 | 1.455 | 17x12 | 110 | 2.275 | 75 | 2.425 | 1990 | 4293 | 6.5 |
| 750 | 61 | 0.968 | 1.584 | 280 | 1.644 | 21x12 | 110 | 2.464 | 75 | 2.614 | 2862 | 5445 | 7 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 1 | 13 | 669 | 0.128 | 0.175 | 0.049 | 0.062 | 0.417+j0.134 | 0.179+j0.067 | 3879 | 245 | 244 |
| 1/0 | 13.3 | 844 | 0.102 | 0.139 | 0.046 | 0.06 | 0.380+j0.132 | 0.143+j0.065 | 3879 | 278 | 272 |
| 2/0 | 13.6 | 1064 | 0.082 | 0.112 | 0.043 | 0.058 | 0.353+j0.131 | 0.116+j0.063 | 3879 | 316 | 303 |
| 3/0 | 14 | 1342 | 0.064 | 0.087 | 0.04 | 0.056 | 0.287+j0.094 | 0.092+j0.061 | 4987 | 356 | 333 |
| 4/0 | 14.4 | 1692 | 0.051 | 0.07 | 0.037 | 0.054 | 0.270+j0.092 | 0.075+j0.058 | 4987 | 403 | 367 |
| 250 | 15.1 | 2000 | 0.043 | 0.059 | 0.034 | 0.053 | 0.229+j0.072 | 0.065+j0.057 | 6095 | 455 | 411 |
| 350 | 15.9 | 2800 | 0.031 | 0.043 | 0.03 | 0.05 | 0.190+j0.057 | 0.049+j0.054 | 7203 | 537 | 459 |
| 500 | 17 | 4000 | 0.021 | 0.03 | 0.027 | 0.048 | 0.145+j0.042 | 0.038+j0.051 | 9420 | 616 | 499 |
| 750 | 18.3 | 6000 | 0.014 | 0.021 | 0.023 | 0.045 | 0.115+j0.033 | 0.030+j0.047 | 11636 | 716 | 557 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Table 3 – Weights and Measurements (Metric)
| Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Conduit Size* |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | mm | mm | No. x AWG | mm | mm | mm | mm | kg/km | kg/km | inch |
| 1 | 19 | 8.18 | 23.37 | 7.11 | 24.89 | 7x12 | 2.03 | 44.20 | 1.52 | 47.24 | 696 | 2883 | 5 |
| 1/0 | 19 | 9.19 | 24.38 | 7.11 | 25.91 | 7x12 | 2.03 | 45.21 | 1.52 | 48.26 | 802 | 3069 | 5 |
| 2/0 | 19 | 10.29 | 25.48 | 7.11 | 27.00 | 7x12 | 2.03 | 46.30 | 1.52 | 49.35 | 933 | 3286 | 5 |
| 3/0 | 19 | 11.58 | 26.77 | 7.11 | 28.30 | 9x12 | 2.03 | 47.60 | 1.52 | 50.65 | 1150 | 3604 | 5 |
| 4/0 | 19 | 13.00 | 28.19 | 7.11 | 29.72 | 9x12 | 2.03 | 49.02 | 1.52 | 52.07 | 1357 | 3924 | 5.5 |
| 250 | 37 | 14.17 | 29.57 | 7.11 | 31.09 | 11x12 | 2.79 | 51.92 | 1.52 | 54.97 | 1604 | 4454 | 5.5 |
| 350 | 37 | 16.79 | 32.18 | 7.11 | 33.71 | 13x12 | 2.79 | 54.53 | 1.52 | 57.58 | 2155 | 5219 | 6 |
| 500 | 37 | 20.04 | 35.43 | 7.11 | 36.96 | 17x12 | 2.79 | 57.79 | 1.91 | 61.59 | 2961 | 6389 | 6.5 |
| 750 | 61 | 24.59 | 40.23 | 7.11 | 41.76 | 21x12 | 2.79 | 62.59 | 1.91 | 66.40 | 4259 | 8103 | 7 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 4 – Electrical and Engineering Data (Metric)
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 1 | 330.20 | 2977 | 0.4199 | 0.57 | 0.0149 | 0.2034 | 0.417+j0.134 | 0.179+j0.067 | 3879 | 245 | 244 |
| 1/0 | 337.82 | 3756 | 0.3346 | 0.46 | 0.0140 | 0.1969 | 0.380+j0.132 | 0.143+j0.065 | 3879 | 278 | 272 |
| 2/0 | 345.44 | 4735 | 0.2690 | 0.37 | 0.0131 | 0.1903 | 0.353+j0.131 | 0.116+j0.063 | 3879 | 316 | 303 |
| 3/0 | 355.60 | 5972 | 0.2100 | 0.29 | 0.0122 | 0.1837 | 0.287+j0.094 | 0.092+j0.061 | 4987 | 356 | 333 |
| 4/0 | 365.76 | 7529 | 0.1673 | 0.23 | 0.0113 | 0.1772 | 0.270+j0.092 | 0.075+j0.058 | 4987 | 403 | 367 |
| 250 | 383.54 | 8900 | 0.1411 | 0.19 | 0.0104 | 0.1739 | 0.229+j0.072 | 0.065+j0.057 | 6095 | 455 | 411 |
| 350 | 403.86 | 12460 | 0.1017 | 0.14 | 0.0091 | 0.1640 | 0.190+j0.057 | 0.049+j0.054 | 7203 | 537 | 459 |
| 500 | 431.80 | 17800 | 0.0689 | 0.10 | 0.0082 | 0.1575 | 0.145+j0.042 | 0.038+j0.051 | 9420 | 616 | 499 |
| 750 | 464.82 | 26700 | 0.0459 | 0.07 | 0.0070 | 0.1476 | 0.115+j0.033 | 0.030+j0.047 | 11636 | 716 | 557 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Revision: 1.000.000
Updated On: Dec. 31, 2024, 11:07 p.m. UTC

