SPEC 26471
HVTECK AL 3/C 260TRXLPE TS PVC AIA PVC 25kV 100% CSA
3 Conductor, 260 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:260 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 25kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CPT AL 260 TRXLPE AIA 25kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft | |
| TBA | 1 | 19 | 0.298 | 0.856 | 260 | 0.916 | 6 | 110 | 2.598 | 75 | 2.748 | 2862 |
| TBA | 1/0 | 19 | 0.336 | 0.894 | 260 | 0.954 | 6 | 110 | 2.680 | 75 | 2.830 | 3053 |
| TBA | 2/0 | 19 | 0.376 | 0.934 | 260 | 0.994 | 6 | 110 | 2.766 | 75 | 2.916 | 3264 |
| TBA | 3/0 | 19 | 0.422 | 0.980 | 260 | 1.040 | 6 | 110 | 2.866 | 75 | 3.016 | 3521 |
| TBA | 4/0 | 19 | 0.474 | 1.032 | 260 | 1.092 | 6 | 110 | 2.978 | 75 | 3.128 | 3823 |
| TBA | 250 | 37 | 0.520 | 1.086 | 260 | 1.146 | 4 | 125 | 3.125 | 85 | 3.295 | 4301 |
| TBA | 350 | 37 | 0.615 | 1.181 | 260 | 1.241 | 4 | 125 | 3.330 | 85 | 3.500 | 4924 |
| TBA | 500 | 37 | 0.735 | 1.301 | 260 | 1.361 | 3 | 125 | 3.589 | 85 | 3.759 | 5803 |
| 665880 | 500 | 34 | 0.735 | 1.326 | 260 | 1.386 | 3 | 125 | 3.657 | 85 | 3.761 | 5756 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 1 | 19.2 | 1506 | 0.211 | 0.266 | 0.067 | 0.048 | 0.637 + j0.381 | 0.266 + j0.046 | 2869 | 158 | 177 |
| 1/0 | 19.8 | 1900 | 0.168 | 0.211 | 0.062 | 0.046 | 0.579 + j0.366 | 0.211 + j0.045 | 2986 | 181 | 200 |
| 2/0 | 20.4 | 2395 | 0.133 | 0.167 | 0.058 | 0.045 | 0.533 + j0.35 | 0.167 + j0.043 | 3110 | 208 | 228 |
| 3/0 | 21.1 | 3020 | 0.105 | 0.133 | 0.054 | 0.043 | 0.495 + j0.333 | 0.133 + j0.041 | 3253 | 239 | 258 |
| 4/0 | 21.9 | 3808 | 0.084 | 0.105 | 0.050 | 0.041 | 0.463 + j0.316 | 0.105 + j0.040 | 3414 | 273 | 292 |
| 250 | 23.1 | 4500 | 0.071 | 0.090 | 0.047 | 0.040 | 0.443 + j0.299 | 0.090 + j0.039 | 3581 | 302 | 321 |
| 350 | 24.5 | 6300 | 0.050 | 0.065 | 0.041 | 0.038 | 0.409 + j0.272 | 0.065 + j0.037 | 3875 | 368 | 385 |
| 500 | 26.3 | 9000 | 0.035 | 0.046 | 0.036 | 0.036 | 0.378 + j0.243 | 0.046 + j0.035 | 4247 | 454 | 462 |
| 500 | 26.3 | 9000 | 0.036 | 0.052 | 0.043 | 0.02 | 0.391 + j0.284 | 0.046 + j0.037 | 4250 | 425 | 462 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
Table 3 – Weights and Measurements (Metric)
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km | |
| TBA | 1 | 19 | 7.57 | 21.74 | 6.60 | 23.27 | 6 | 2.79 | 65.99 | 1.91 | 69.80 | 4259 |
| TBA | 1/0 | 19 | 8.53 | 22.71 | 6.60 | 24.23 | 6 | 2.79 | 68.07 | 1.91 | 71.88 | 4543 |
| TBA | 2/0 | 19 | 9.55 | 23.72 | 6.60 | 25.25 | 6 | 2.79 | 70.26 | 1.91 | 74.07 | 4857 |
| TBA | 3/0 | 19 | 10.72 | 24.89 | 6.60 | 26.42 | 6 | 2.79 | 72.80 | 1.91 | 76.61 | 5240 |
| TBA | 4/0 | 19 | 12.04 | 26.21 | 6.60 | 27.74 | 6 | 2.79 | 75.64 | 1.91 | 79.45 | 5689 |
| TBA | 250 | 37 | 13.21 | 27.58 | 6.60 | 29.11 | 4 | 3.18 | 79.38 | 2.16 | 83.69 | 6401 |
| TBA | 350 | 37 | 15.62 | 30.00 | 6.60 | 31.52 | 4 | 3.18 | 84.58 | 2.16 | 88.90 | 7328 |
| TBA | 500 | 37 | 18.67 | 33.05 | 6.60 | 34.57 | 3 | 3.18 | 91.16 | 2.16 | 95.48 | 8636 |
| 665880 | 500 | 34 | 18.67 | 33.68 | 6.60 | 35.20 | 3 | 3.18 | 92.89 | 2.16 | 95.53 | 8566 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 4 – Electrical and Engineering Data (Metric)
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 1 | 487.68 | 6702 | 0.6923 | 0.87 | 0.0204 | 0.1575 | 0.637 + j0.381 | 0.266 + j0.046 | 2869 | 158 | 177 |
| 1/0 | 502.92 | 8455 | 0.5512 | 0.69 | 0.0189 | 0.1509 | 0.579 + j0.366 | 0.211 + j0.045 | 2986 | 181 | 200 |
| 2/0 | 518.16 | 10658 | 0.4364 | 0.55 | 0.0177 | 0.1476 | 0.533 + j0.35 | 0.167 + j0.043 | 3110 | 208 | 228 |
| 3/0 | 535.94 | 13439 | 0.3445 | 0.44 | 0.0165 | 0.1411 | 0.495 + j0.333 | 0.133 + j0.041 | 3253 | 239 | 258 |
| 4/0 | 556.26 | 16946 | 0.2756 | 0.34 | 0.0152 | 0.1345 | 0.463 + j0.316 | 0.105 + j0.040 | 3414 | 273 | 292 |
| 250 | 586.74 | 20025 | 0.2329 | 0.30 | 0.0143 | 0.1312 | 0.443 + j0.299 | 0.090 + j0.039 | 3581 | 302 | 321 |
| 350 | 622.30 | 28035 | 0.1640 | 0.21 | 0.0125 | 0.1247 | 0.409 + j0.272 | 0.065 + j0.037 | 3875 | 368 | 385 |
| 500 | 668.02 | 40050 | 0.1148 | 0.15 | 0.0110 | 0.1181 | 0.378 + j0.243 | 0.046 + j0.035 | 4247 | 454 | 462 |
| 500 | 668.02 | 40050 | 0.1181 | 0.17 | 0.0131 | 0.0656 | 0.391 + j0.284 | 0.046 + j0.037 | 4250 | 425 | 462 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
Revision: 1.000.000
Updated On: Dec. 31, 2024, 11:07 p.m. UTC

