SPEC 26442
HVTECK CU 3/C 320NLEPR TS PVC AIA PVC 25kV 133% CSA
3 Conductor, 320 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:320 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 25kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CU 320 NLEPR AIA 25kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft | lb/1000ft | |
| 581881^ | 1 | 19 | 0.322 | 1.000 | 320 | 1.060 | 6 | 110 | 2.903 | 75 | 3.053 | 1173 | 4124 |
| 675390 | 1/0 | 19 | 0.361 | 1.040 | 320 | 1.100 | 6 | 110 | 2.989 | 75 | 3.139 | 1338 | 4528 |
| TBA | 2/0 | 19 | 0.405 | 1.083 | 320 | 1.143 | 6 | 125 | 3.118 | 85 | 3.288 | 1393 | 4988 |
| TBA | 3/0 | 19 | 0.456 | 1.134 | 320 | 1.194 | 4 | 125 | 3.228 | 85 | 3.398 | 1769 | 5559 |
| 678708^^ | 4/0 | 19 | 0.512 | 1.176 | 320 | 1.236 | 4 | 125 | 3.333 | 85 | 3.503 | 2408 | 5959 |
| TBA | 250 | 37 | 0.558 | 1.244 | 320 | 1.304 | 4 | 125 | 3.466 | 85 | 3.636 | 2543 | 6769 |
| TBA | 350 | 37 | 0.661 | 1.347 | 320 | 1.407 | 3 | 125 | 3.688 | 85 | 3.858 | 3520 | 8147 |
| TBA | 500 | 37 | 0.789 | 1.475 | 320 | 1.535 | 3 | 125 | 3.965 | 85 | 4.135 | 4928 | 10067 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
^ Red outer jacket
^^ Yellow outer jacket
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
^ Red outer jacket
^^ Yellow outer jacket
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 1 | 21.4 | 2008 | 0.128 | 0.162 | 0.056 | 0.050 | 0.523 + j0.335 | 0.162 + j0.050 | 3315 | 202 | 226 |
| 1/0 | 22.0 | 2534 | 0.102 | 0.128 | 0.052 | 0.048 | 0.485 + j0.322 | 0.128 + j0.048 | 3435 | 231 | 256 |
| 2/0 | 23.0 | 3194 | 0.081 | 0.102 | 0.048 | 0.046 | 0.455 + j0.307 | 0.102 + j0.046 | 3572 | 265 | 290 |
| 3/0 | 23.8 | 4027 | 0.064 | 0.081 | 0.045 | 0.044 | 0.430 + j0.292 | 0.081 + j0.044 | 3730 | 303 | 327 |
| 4/0 | 24.5 | 5078 | 0.051 | 0.065 | 0.041 | 0.043 | 0.408 + j0.276 | 0.065 + j0.043 | 3903 | 348 | 369 |
| 250 | 25.5 | 6000 | 0.043 | 0.056 | 0.039 | 0.042 | 0.394 + j0.263 | 0.056 + j0.042 | 4071 | 384 | 408 |
| 350 | 27.0 | 8400 | 0.030 | 0.041 | 0.035 | 0.039 | 0.368 + j0.239 | 0.042 + j0.039 | 4390 | 468 | 485 |
| 500 | 28.9 | 12000 | 0.020 | 0.030 | 0.030 | 0.037 | 0.345 + j0.213 | 0.031 + j0.037 | 4786 | 565 | 571 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
Table 3 – Weights and Measurements (Metric)
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km | kg/km | |
| 581881^ | 1 | 19 | 8.18 | 25.40 | 8.13 | 26.92 | 6 | 2.79 | 73.74 | 1.91 | 77.55 | 1746 | 6137 |
| 675390 | 1/0 | 19 | 9.17 | 26.42 | 8.13 | 27.94 | 6 | 2.79 | 75.92 | 1.91 | 79.73 | 1991 | 6738 |
| TBA | 2/0 | 19 | 10.29 | 27.51 | 8.13 | 29.03 | 6 | 3.18 | 79.20 | 2.16 | 83.52 | 2073 | 7423 |
| TBA | 3/0 | 19 | 11.58 | 28.80 | 8.13 | 30.33 | 4 | 3.18 | 81.99 | 2.16 | 86.31 | 2633 | 8273 |
| 678708^^ | 4/0 | 19 | 13.00 | 29.87 | 8.13 | 31.39 | 4 | 3.18 | 84.66 | 2.16 | 88.98 | 3583 | 8868 |
| TBA | 250 | 37 | 14.17 | 31.60 | 8.13 | 33.12 | 4 | 3.18 | 88.04 | 2.16 | 92.35 | 3784 | 10073 |
| TBA | 350 | 37 | 16.79 | 34.21 | 8.13 | 35.74 | 3 | 3.18 | 93.68 | 2.16 | 97.99 | 5238 | 12124 |
| TBA | 500 | 37 | 20.04 | 37.47 | 8.13 | 38.99 | 3 | 3.18 | 100.71 | 2.16 | 105.03 | 7334 | 14981 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
^ Red outer jacket
^^ Yellow outer jacket
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
^ Red outer jacket
^^ Yellow outer jacket
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 4 – Electrical and Engineering Data (Metric)
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 1 | 543.56 | 8936 | 0.4199 | 0.53 | 0.0171 | 0.1640 | 0.523 + j0.335 | 0.162 + j0.050 | 3315 | 202 | 226 |
| 1/0 | 558.80 | 11276 | 0.3346 | 0.42 | 0.0158 | 0.1575 | 0.485 + j0.322 | 0.128 + j0.048 | 3435 | 231 | 256 |
| 2/0 | 584.20 | 14213 | 0.2657 | 0.33 | 0.0146 | 0.1509 | 0.455 + j0.307 | 0.102 + j0.046 | 3572 | 265 | 290 |
| 3/0 | 604.52 | 17920 | 0.2100 | 0.27 | 0.0137 | 0.1444 | 0.430 + j0.292 | 0.081 + j0.044 | 3730 | 303 | 327 |
| 4/0 | 622.30 | 22597 | 0.1673 | 0.21 | 0.0125 | 0.1411 | 0.408 + j0.276 | 0.065 + j0.043 | 3903 | 348 | 369 |
| 250 | 647.70 | 26700 | 0.1411 | 0.18 | 0.0119 | 0.1378 | 0.394 + j0.263 | 0.056 + j0.042 | 4071 | 384 | 408 |
| 350 | 685.80 | 37380 | 0.0984 | 0.13 | 0.0107 | 0.1280 | 0.368 + j0.239 | 0.042 + j0.039 | 4390 | 468 | 485 |
| 500 | 734.06 | 53400 | 0.0656 | 0.10 | 0.0091 | 0.1214 | 0.345 + j0.213 | 0.031 + j0.037 | 4786 | 565 | 571 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
Revision: 1.000.000
Updated On: Dec. 31, 2024, 11:07 p.m. UTC

