SPEC 26335

HVTECK AL 1/C 175TRXLPE CB PVC AIA PVC 15kV 100% CSA

Single Conductor, 175 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:175 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
  6. Neutral Separator:Mylar tape
  7. Inner Jacket:PVC inner jacket
  8. Armour:Aluminum Interlocked Armour (AIA)
  9. Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 175 TRXLPE AIA 15kV 100% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.inchinchmilinchNo. x AWGmilinchmilinchlb/1000ft
    270.2680.6561750.7167 x 14801.342501.442786
    1190.2980.6861750.7467 x 14801.372501.472825
    1/0190.3360.7241750.7847 x 14801.410501.510877
    2/0190.3760.7641750.82411 x 14801.450501.550988
    3/0190.4220.8101750.87011 x 14801.496501.5961056
    4/0190.4740.8621750.92211 x 14801.548601.6681171
    250370.5200.9161750.97613 x 14801.602601.7221281
    350370.6151.0111751.07117 x 14801.721601.8411541
    500370.7351.1311751.19121 x 14801.841601.9611836
    750610.9081.3141751.37417 x 121102.118602.2382541
    1000611.0601.4661751.52617 x 121102.270752.4202993
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence Impedance*Positive Sequence Impedance*Phase Short Circuit Current @ 60HzAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ/1000ftΩ/1000ftΩ/1000ftΩ/1000ftkAmpAmpAmp
    210.03980.2670.3360.0600.0600.318 + j0.0330.323 + j0.045458169176
    110.35020.2110.2660.0560.0580.248 + j0.030.253 + j0.0375458194198
    1/010.56330.1680.2110.0520.0560.193 + j0.0280.198 + j0.0365458222223
    2/010.87980.1330.1670.0480.0540.149 + j0.0260.155 + j0.0348577255250
    3/011.110060.1050.1330.0440.0520.115 + j0.0250.121 + j0.0338577290278
    4/011.612690.0840.1050.0400.0510.087 + j0.0230.093 + j0.0318577329309
    25012.015000.0710.0900.0380.0490.072 + j0.0220.078 + j0.0310137370347
    35012.821000.0500.0650.0330.0470.047 + j0.020.053 + j0.02813256446402
    50013.730000.0350.0460.0290.0440.028 + j0.0180.034 + j0.02616376533451
    75015.645000.0240.0330.0250.0420.015 + j0.0170.021 + j0.02521062631500
    100016.960000.0180.0260.0220.0410.008 + j0.0160.014 + j0.02421062707539
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.mmmmmmmmNo. x AWGmmmmmmmmkg/km
    276.8116.664.4418.197 x 142.0334.091.2736.631170
    1197.5717.424.4418.957 x 142.0334.851.2737.391228
    1/0198.5318.394.4419.917 x 142.0335.811.2738.351305
    2/0199.5519.414.4420.9311 x 142.0336.831.2739.371470
    3/01910.7220.574.4422.1011 x 142.0338.001.2740.541572
    4/01912.0421.894.4423.4211 x 142.0339.321.5242.371743
    2503713.2123.274.4424.7913 x 142.0340.691.5243.741906
    3503715.6225.684.4427.2017 x 142.0343.711.5246.762293
    5003718.6728.734.4430.2521 x 142.0346.761.5249.812732
    7506123.0633.384.4434.9017 x 122.7953.801.5256.853781
    10006126.9237.244.4438.7617 x 122.7957.661.9161.474454
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence Impedance*Positive Sequence Impedance*Phase Short Circuit Current @ 60HzAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ/kmΩ/kmΩ/1000ftΩ/1000ftkAmpAmpAmp
    2254.0017710.87601.100.01830.19690.318 + j0.0330.323 + j0.045458169176
    1261.6222340.69230.870.01710.19030.248 + j0.030.253 + j0.0375458194198
    1/0266.7028170.55120.690.01580.18370.193 + j0.0280.198 + j0.0365458222223
    2/0274.3235510.43640.550.01460.17720.149 + j0.0260.155 + j0.0348577255250
    3/0281.9444770.34450.440.01340.17060.115 + j0.0250.121 + j0.0338577290278
    4/0294.6456470.27560.340.01220.16730.087 + j0.0230.093 + j0.0318577329309
    250304.8066750.23290.300.01160.16080.072 + j0.0220.078 + j0.0310137370347
    350325.1293450.16400.210.01010.15420.047 + j0.020.053 + j0.02813256446402
    500347.98133500.11480.150.00880.14440.028 + j0.0180.034 + j0.02616376533451
    750396.24200250.07870.110.00760.13780.015 + j0.0170.021 + j0.02521062631500
    1000429.26267000.05910.090.00670.13450.008 + j0.0160.014 + j0.02421062707539
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.000

    Updated On: Aug. 18, 2023, 2:39 p.m. UTC