SPEC 26272
HVTECK AL 3/C 140TRXLPE TS PVC AIA PVC 8kV 133% CSA
3 Conductor, 140 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:140 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 8kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CPT AL 140 TRXLPE AIA 8kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft | lb/1000ft | |
| 673689 | 2 | 8 | 0.268 | 0.586 | 140 | 0.646 | 8 | 80 | 1.949 | 60 | 2.069 | 223 | 1726 | 
| 652778 | 1 | 19 | 0.298 | 0.617 | 140 | 0.677 | 6 | 110 | 2.076 | 60 | 2.196 | 260 | 1985 | 
| 672079 | 1/0 | 10 | 0.336 | 0.654 | 140 | 0.714 | 6 | 110 | 2.156 | 60 | 2.276 | 268 | 2171 | 
| 674249 | 2/0 | 12 | 0.376 | 0.694 | 140 | 0.754 | 6 | 110 | 2.118 | 60 | 2.238 | 276 | 2291 | 
| TBA | 3/0 | 19 | 0.422 | 0.740 | 140 | 0.800 | 6 | 110 | 2.347 | 75 | 2.497 | 208 | 2537 | 
| 672070 | 4/0 | 19 | 0.474 | 0.793 | 140 | 0.853 | 6 | 110 | 2.456 | 75 | 2.606 | 297 | 2896 | 
| TBA | 250 | 37 | 0.520 | 0.846 | 140 | 0.906 | 4 | 110 | 2.576 | 75 | 2.726 | 246 | 3084 | 
| 652787 | 350 | 37 | 0.615 | 0.942 | 140 | 1.002 | 4 | 110 | 2.778 | 75 | 2.928 | 377 | 3750 | 
| 674257 | 500 | 34 | 0.735 | 1.084 | 140 | 1.144 | 3 | 110 | 3.134 | 85 | 3.304 | 442 | 4747 | 
| TBA | 750 | 61 | 0.908 | 1.244 | 140 | 1.304 | 2 | 125 | 3.466 | 85 | 3.636 | 360 | 5870 | 
| TBA | 1000 | 61 | 1.060 | 1.396 | 140 | 1.456 | 2 | 125 | 3.794 | 85 | 3.964 | 394 | 7056 | 
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C | 
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | 
| 2 | 14.5 | 1194 | 0.267 | 0.336 | 0.044 | 0.043 | 0.696 + j0.540 | 0.336 + j0.043 | 2032 | 135 | 157 | 
| 1 | 15.4 | 1506 | 0.211 | 0.266 | 0.041 | 0.041 | 0.629 + j0.524 | 0.266 + j0.042 | 2125 | 154 | 178 | 
| 1/0 | 15.9 | 1900 | 0.168 | 0.211 | 0.038 | 0.040 | 0.577 + j0.504 | 0.211 + j0.040 | 2243 | 176 | 202 | 
| 2/0 | 15.7 | 2395 | 0.133 | 0.167 | 0.035 | 0.038 | 0.535 + j0.485 | 0.167 + j0.039 | 2367 | 204 | 229 | 
| 3/0 | 17.5 | 3020 | 0.105 | 0.133 | 0.032 | 0.037 | 0.503 + j0.463 | 0.133 + j0.037 | 2509 | 234 | 260 | 
| 4/0 | 18.2 | 3808 | 0.084 | 0.105 | 0.029 | 0.036 | 0.476 + j0.441 | 0.105 + j0.036 | 2670 | 268 | 294 | 
| 250 | 19.1 | 4500 | 0.071 | 0.090 | 0.027 | 0.035 | 0.461 + j0.419 | 0.090 + j0.036 | 2838 | 296 | 323 | 
| 350 | 20.5 | 6300 | 0.050 | 0.065 | 0.024 | 0.033 | 0.433 + j0.383 | 0.065 + j0.034 | 3132 | 363 | 386 | 
| 500 | 23.1 | 9000 | 0.035 | 0.046 | 0.022 | 0.032 | 0.409 + j0.343 | 0.046 + j0.032 | 3504 | 447 | 465 | 
| 750 | 25.5 | 13500 | 0.024 | 0.033 | 0.017 | 0.030 | 0.383 + j0.292 | 0.033 + j0.031 | 4071 | 566 | 563 | 
| 1000 | 27.7 | 18000 | 0.018 | 0.026 | 0.015 | 0.029 | 0.364 + j0.257 | 0.026 + j0.030 | 4542 | 661 | 638 | 
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
Table 3 – Weights and Measurements (Metric)
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km | kg/km | |
| 673689 | 2 | 8 | 6.81 | 14.88 | 3.56 | 16.41 | 8 | 2.03 | 49.50 | 1.52 | 52.55 | 332 | 2569 | 
| 652778 | 1 | 19 | 7.57 | 15.67 | 3.56 | 17.20 | 6 | 2.79 | 52.73 | 1.52 | 55.78 | 387 | 2954 | 
| 672079 | 1/0 | 10 | 8.53 | 16.61 | 3.56 | 18.14 | 6 | 2.79 | 54.76 | 1.52 | 57.81 | 399 | 3231 | 
| 674249 | 2/0 | 12 | 9.55 | 17.63 | 3.56 | 19.15 | 6 | 2.79 | 53.80 | 1.52 | 56.85 | 411 | 3409 | 
| TBA | 3/0 | 19 | 10.72 | 18.80 | 3.56 | 20.32 | 6 | 2.79 | 59.61 | 1.91 | 63.42 | 310 | 3775 | 
| 672070 | 4/0 | 19 | 12.04 | 20.14 | 3.56 | 21.67 | 6 | 2.79 | 62.38 | 1.91 | 66.19 | 442 | 4310 | 
| TBA | 250 | 37 | 13.21 | 21.49 | 3.56 | 23.01 | 4 | 2.79 | 65.43 | 1.91 | 69.24 | 366 | 4589 | 
| 652787 | 350 | 37 | 15.62 | 23.93 | 3.56 | 25.45 | 4 | 2.79 | 70.56 | 1.91 | 74.37 | 561 | 5581 | 
| 674257 | 500 | 34 | 18.67 | 27.53 | 3.56 | 29.06 | 3 | 2.79 | 79.60 | 2.16 | 83.92 | 658 | 7064 | 
| TBA | 750 | 61 | 23.06 | 31.60 | 3.56 | 33.12 | 2 | 3.18 | 88.04 | 2.16 | 92.35 | 536 | 8736 | 
| TBA | 1000 | 61 | 26.92 | 35.46 | 3.56 | 36.98 | 2 | 3.18 | 96.37 | 2.16 | 100.69 | 586 | 10500 | 
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 4 – Electrical and Engineering Data (Metric)
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C | 
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | 
| 2 | 368.30 | 5313 | 0.8760 | 1.10 | 0.0134 | 0.1411 | 0.696 + j0.540 | 0.336 + j0.043 | 2032 | 135 | 157 | 
| 1 | 391.16 | 6702 | 0.6923 | 0.87 | 0.0125 | 0.1345 | 0.629 + j0.524 | 0.266 + j0.042 | 2125 | 154 | 178 | 
| 1/0 | 403.86 | 8455 | 0.5512 | 0.69 | 0.0116 | 0.1312 | 0.577 + j0.504 | 0.211 + j0.040 | 2243 | 176 | 202 | 
| 2/0 | 398.78 | 10658 | 0.4364 | 0.55 | 0.0107 | 0.1247 | 0.535 + j0.485 | 0.167 + j0.039 | 2367 | 204 | 229 | 
| 3/0 | 444.50 | 13439 | 0.3445 | 0.44 | 0.0098 | 0.1214 | 0.503 + j0.463 | 0.133 + j0.037 | 2509 | 234 | 260 | 
| 4/0 | 462.28 | 16946 | 0.2756 | 0.34 | 0.0088 | 0.1181 | 0.476 + j0.441 | 0.105 + j0.036 | 2670 | 268 | 294 | 
| 250 | 485.14 | 20025 | 0.2329 | 0.30 | 0.0082 | 0.1148 | 0.461 + j0.419 | 0.090 + j0.036 | 2838 | 296 | 323 | 
| 350 | 520.70 | 28035 | 0.1640 | 0.21 | 0.0073 | 0.1083 | 0.433 + j0.383 | 0.065 + j0.034 | 3132 | 363 | 386 | 
| 500 | 586.74 | 40050 | 0.1148 | 0.15 | 0.0067 | 0.1050 | 0.409 + j0.343 | 0.046 + j0.032 | 3504 | 447 | 465 | 
| 750 | 647.70 | 60075 | 0.0787 | 0.11 | 0.0052 | 0.0984 | 0.383 + j0.292 | 0.033 + j0.031 | 4071 | 566 | 563 | 
| 1000 | 703.58 | 80100 | 0.0591 | 0.09 | 0.0046 | 0.0951 | 0.364 + j0.257 | 0.026 + j0.030 | 4542 | 661 | 638 | 
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
Revision: 1.000.000
Updated On: Dec. 31, 2024, 11:07 p.m. UTC


