SPEC 26152
HVTECK CU 3/C 115TRXLPE TS PVC AIA PVC 5kV 133% or 8kV 100% CSA
3 Conductor, 115 Mils Tree Retardant Cross Linked Polyethylene, 5kV 133% or 8kV 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:115 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 5kV / 8kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
{SQMTR} {CSA} SOUTHWIRE{R} POWER CABLE {NESC} MASTER-DESIGN 3/C XXX KCMIL CU X.XXmm (115 mils) TR-XLPE AIA GW 1 X X AWG CU 5KV 133%/8KV 100% INS LEVEL 25%TS SUN. RES. 105{D}C FT4 HL (-40{D}C) LTGG RoHS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft | |
672897 | 2 | 7 | 0.282 | 0.545 | 115 | 0.605 | 6 | 80 | 1.873 | 60 | 1.993 | 2232 |
671975 | 1 | 19 | 0.322 | 0.590 | 115 | 0.650 | 6 | 80 | 1.957 | 60 | 2.077 | 2356 |
672905 | 1/0 | 19 | 0.361 | 0.630 | 115 | 0.690 | 6 | 110 | 2.104 | 60 | 2.224 | 2896 |
672947 | 2/0 | 19 | 0.405 | 0.674 | 115 | 0.734 | 6 | 110 | 2.199 | 60 | 2.319 | 3134 |
TBA | 3/0 | 19 | 0.456 | 0.724 | 115 | 0.784 | 4 | 110 | 2.312 | 75 | 2.462 | 3652 |
599001 | 4/0 | 19 | 0.512 | 0.766 | 115 | 0.826 | 4 | 110 | 2.397 | 75 | 2.547 | 4219 |
671984 | 250 | 37 | 0.558 | 0.818 | 115 | 0.878 | 4 | 110 | 2.510 | 75 | 2.660 | 4697 |
640917 | 350 | 37 | 0.661 | 0.917 | 115 | 0.977 | 3 | 110 | 2.724 | 75 | 2.874 | 5967 |
599006 | 500 | 37 | 0.789 | 1.042 | 115 | 1.102 | 3 | 110 | 2.994 | 75 | 3.144 | 7708 |
674110^ | 500 | 37 | 0.789 | 1.042 | 115 | 1.102 | 3 | 110 | 2.994 | 75 | 3.144 | 7712 |
671381 | 750 | 61 | 0.968 | 1.254 | 115 | 1.314 | 2 | 125 | 3.502 | 85 | 3.672 | 10935 |
TBA | 1000 | 61 | 1.117 | 1.403 | 115 | 1.463 | 1 | 125 | 3.809 | 85 | 3.979 | 13652 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
^ Stock Code: 674110. Yellow Jacket
^ Stock Code: 674110. Yellow Jacket
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
2 | 13.9 | 1592 | 0.162 | 0.204 | 0.045 | 0.040 | 0.572 + j0.522 | 0.204 + j0.041 | 1889 | 172 | 201 |
1 | 14.5 | 2008 | 0.128 | 0.162 | 0.041 | 0.039 | 0.534 + j0.498 | 0.162 + j0.039 | 2013 | 197 | 228 |
1/0 | 15.5 | 2534 | 0.102 | 0.128 | 0.037 | 0.037 | 0.502 + j0.476 | 0.128 + j0.037 | 2134 | 225 | 257 |
2/0 | 16.2 | 3194 | 0.081 | 0.102 | 0.034 | 0.036 | 0.477 + j0.453 | 0.102 + j0.036 | 2270 | 260 | 292 |
3/0 | 17.2 | 4027 | 0.064 | 0.081 | 0.031 | 0.035 | 0.456 + j0.428 | 0.081 + j0.035 | 2429 | 297 | 330 |
4/0 | 17.8 | 5078 | 0.051 | 0.065 | 0.028 | 0.034 | 0.439 + j0.403 | 0.065 + j0.034 | 2602 | 342 | 372 |
250 | 18.6 | 6000 | 0.043 | 0.056 | 0.027 | 0.033 | 0.428 + j0.380 | 0.056 + j0.033 | 2769 | 376 | 410 |
350 | 20.1 | 8400 | 0.031 | 0.041 | 0.023 | 0.032 | 0.407 + j0.341 | 0.041 + j0.032 | 3088 | 460 | 487 |
500 | 22.0 | 12000 | 0.022 | 0.030 | 0.020 | 0.030 | 0.386 + j0.300 | 0.030 + j0.030 | 3485 | 556 | 573 |
500 | 22.0 | 12000 | 0.022 | 0.030 | 0.020 | 0.030 | 0.386 + j0.300 | 0.030 + j0.030 | 3485 | 556 | 573 |
750 | 25.7 | 18000 | 0.014 | 0.023 | 0.017 | 0.029 | 0.361 + j0.250 | 0.023 + j0.029 | 4071 | 678 | 668 |
1000 | 27.8 | 24000 | 0.011 | 0.019 | 0.015 | 0.028 | 0.342 + j0.219 | 0.020 + j0.028 | 4532 | 798 | 772 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km | |
672897 | 2 | 7 | 7.16 | 13.84 | 2.92 | 15.37 | 6 | 2.03 | 47.57 | 1.52 | 50.62 | 3322 |
671975 | 1 | 19 | 8.18 | 14.99 | 2.92 | 16.51 | 6 | 2.03 | 49.71 | 1.52 | 52.76 | 3506 |
672905 | 1/0 | 19 | 9.17 | 16.00 | 2.92 | 17.53 | 6 | 2.79 | 53.44 | 1.52 | 56.49 | 4310 |
672947 | 2/0 | 19 | 10.29 | 17.12 | 2.92 | 18.64 | 6 | 2.79 | 55.85 | 1.52 | 58.90 | 4664 |
TBA | 3/0 | 19 | 11.58 | 18.39 | 2.92 | 19.91 | 4 | 2.79 | 58.72 | 1.91 | 62.53 | 5435 |
599001 | 4/0 | 19 | 13.00 | 19.46 | 2.92 | 20.98 | 4 | 2.79 | 60.88 | 1.91 | 64.69 | 6279 |
671984 | 250 | 37 | 14.17 | 20.78 | 2.92 | 22.30 | 4 | 2.79 | 63.75 | 1.91 | 67.56 | 6990 |
640917 | 350 | 37 | 16.79 | 23.29 | 2.92 | 24.82 | 3 | 2.79 | 69.19 | 1.91 | 73.00 | 8880 |
599006 | 500 | 37 | 20.04 | 26.47 | 2.92 | 27.99 | 3 | 2.79 | 76.05 | 1.91 | 79.86 | 11471 |
674110^ | 500 | 37 | 20.04 | 26.47 | 2.92 | 27.99 | 3 | 2.79 | 76.05 | 1.91 | 79.86 | 11477 |
671381 | 750 | 61 | 24.59 | 31.85 | 2.92 | 33.38 | 2 | 3.18 | 88.95 | 2.16 | 93.27 | 16273 |
TBA | 1000 | 61 | 28.37 | 35.64 | 2.92 | 37.16 | 1 | 3.18 | 96.75 | 2.16 | 101.07 | 20316 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
^ Stock Code: 674110. Yellow Jacket
^ Stock Code: 674110. Yellow Jacket
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
2 | 353.06 | 7084 | 0.5315 | 0.67 | 0.0137 | 0.1312 | 0.572 + j0.522 | 0.204 + j0.041 | 1889 | 172 | 201 |
1 | 368.30 | 8936 | 0.4199 | 0.53 | 0.0125 | 0.1280 | 0.534 + j0.498 | 0.162 + j0.039 | 2013 | 197 | 228 |
1/0 | 393.70 | 11276 | 0.3346 | 0.42 | 0.0113 | 0.1214 | 0.502 + j0.476 | 0.128 + j0.037 | 2134 | 225 | 257 |
2/0 | 411.48 | 14213 | 0.2657 | 0.33 | 0.0104 | 0.1181 | 0.477 + j0.453 | 0.102 + j0.036 | 2270 | 260 | 292 |
3/0 | 436.88 | 17920 | 0.2100 | 0.27 | 0.0094 | 0.1148 | 0.456 + j0.428 | 0.081 + j0.035 | 2429 | 297 | 330 |
4/0 | 452.12 | 22597 | 0.1673 | 0.21 | 0.0085 | 0.1115 | 0.439 + j0.403 | 0.065 + j0.034 | 2602 | 342 | 372 |
250 | 472.44 | 26700 | 0.1411 | 0.18 | 0.0082 | 0.1083 | 0.428 + j0.380 | 0.056 + j0.033 | 2769 | 376 | 410 |
350 | 510.54 | 37380 | 0.1017 | 0.13 | 0.0070 | 0.1050 | 0.407 + j0.341 | 0.041 + j0.032 | 3088 | 460 | 487 |
500 | 558.80 | 53400 | 0.0722 | 0.10 | 0.0061 | 0.0984 | 0.386 + j0.300 | 0.030 + j0.030 | 3485 | 556 | 573 |
500 | 558.80 | 53400 | 0.0722 | 0.10 | 0.0061 | 0.0984 | 0.386 + j0.300 | 0.030 + j0.030 | 3485 | 556 | 573 |
750 | 652.78 | 80100 | 0.0459 | 0.08 | 0.0052 | 0.0951 | 0.361 + j0.250 | 0.023 + j0.029 | 4071 | 678 | 668 |
1000 | 706.12 | 106800 | 0.0361 | 0.06 | 0.0046 | 0.0919 | 0.342 + j0.219 | 0.020 + j0.028 | 4532 | 798 | 772 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:39 p.m. UTC