SPEC 26126

HVTECK AL 1/C 115NLEPR CB PVC AIA PVC 5kV 133% CSA

Single Conductor, 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 133% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
  6. Neutral Separator:Mylar tape
  7. Inner Jacket:PVC inner jacket
  8. Armour:Aluminum Interlocked Armour (AIA)
  9. Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 5kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 115 NLEPR AIA 5kV 133% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODCopper WeightApprox. WeightConduit Size*
    AWG/KcmilNo.inchinchmilinchNo. x AWGmilinchmilinchlb/1000ftlb/1000ftinch
    270.2680.5361150.5965x12801.256501.3561309663.5
    1190.2990.5671150.6275x12801.287501.38713310143.5
    1/0190.3360.6041150.6645x12801.324501.42413610723.5
    2/0190.3760.6441150.7047x12801.364501.46418711884
    3/0190.4230.6911150.7517x12801.411501.51119112694
    4/0190.4750.7431150.8037x12801.563601.68319515364.5
    250370.520.7961150.8569x12801.616601.73623816754.5
    350370.6160.8921150.95211x12801.712601.83228319185
    500370.7361.0121151.07213x12801.832601.95234722525
    750610.9081.1941151.25417x121102.074602.19442928876
    1000611.1171.4031151.46317x121102.283752.43344634406.5
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    29.53980.2660.3650.0290.0590.666+j0.1930.368+j0.0642770169176
    19.75020.2110.2890.0270.0570.590+j0.1900.292+j0.0612770194198
    1/0106330.1670.2290.0250.0550.529+j0.1890.232+j0.0592770222223
    2/010.27980.1330.1820.0230.0530.426+j0.1190.186+j0.0563879255250
    3/010.610060.1050.1440.0210.0510.388+j0.1180.148+j0.0543879290278
    4/011.812690.0840.1150.0190.0510.358+j0.1180.119+j0.0543879329309
    25012.215000.070.0960.0180.0490.297+j0.0820.101+j0.0524987370347
    35012.821000.0510.070.0160.0470.240+j0.0610.076+j0.0496095446402
    50013.730000.0360.050.0130.0440.197+j0.0480.057+j0.0477203533451
    75015.445000.0230.0330.0110.0420.148+j0.0330.041+j0.0449420631500
    10001760000.0170.0250.0090.040.140+j0.0340.033+j0.0439420707539
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
    * CEC ampacities are based on:
    3-1/C in air copper and aluminum: D17M
    3-1/C direct buried copper and aluminum: D17A
    Table 3 – Weights and Measurements (Metric)
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODCopper WeightApprox. WeightConduit Size*
    AWG/KcmilNo.mmmmmmmmNo. x AWGmmmmmmmmkg/kmkg/kminch
    276.8113.612.9215.145x122.0331.901.2734.4419314383.5
    1197.5914.402.9215.935x122.0332.691.2735.2319815093.5
    1/0198.5315.342.9216.875x122.0333.631.2736.1720215953.5
    2/0199.5516.362.9217.887x122.0334.651.2737.1927817684
    3/01910.7417.552.9219.087x122.0335.841.2738.3828418884
    4/01912.0718.872.9220.407x122.0339.701.5242.7529022864.5
    2503713.2120.222.9221.749x122.0341.051.5244.0935424934.5
    3503715.6522.662.9224.1811x122.0343.481.5246.5342128545
    5003718.6925.702.9227.2313x122.0346.531.5249.5851633515
    7506123.0630.332.9231.8517x122.7952.681.5255.7363842966
    10006128.3735.642.9237.1617x122.7957.991.9161.8066451196.5
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    2241.3017710.87271.200.00880.19360.666+j0.1930.368+j0.0642770169176
    1246.3822340.69230.950.00820.18700.590+j0.1900.292+j0.0612770194198
    1/0254.0028170.54790.750.00760.18040.529+j0.1890.232+j0.0592770222223
    2/0259.0835510.43640.600.00700.17390.426+j0.1190.186+j0.0563879255250
    3/0269.2444770.34450.470.00640.16730.388+j0.1180.148+j0.0543879290278
    4/0299.7256470.27560.380.00580.16730.358+j0.1180.119+j0.0543879329309
    250309.8866750.22970.310.00550.16080.297+j0.0820.101+j0.0524987370347
    350325.1293450.16730.230.00490.15420.240+j0.0610.076+j0.0496095446402
    500347.98133500.11810.160.00400.14440.197+j0.0480.057+j0.0477203533451
    750391.16200250.07550.110.00340.13780.148+j0.0330.041+j0.0449420631500
    1000431.80267000.05580.080.00270.13120.140+j0.0340.033+j0.0439420707539
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
    * CEC ampacities are based on:
    3-1/C in air copper and aluminum: D17M
    3-1/C direct buried copper and aluminum: D17A

    Revision: 1.000.000

    Updated On: Dec. 31, 2024, 11:07 p.m. UTC