SPEC 26111
HVTECK CU 1/C 90TRXLPE TS PVC AIA PVC 5kV 100% CSA
Single Conductor, 90 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:90 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 5kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 90 TRXLPE AIA 5kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Conduit Size* |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | inch | mil | inch | mil | inch | mil | inch | lb/1000ft | lb/1000ft | inch | |
| TBA | 2 | 7 | 0.283 | 0.501 | 90 | 0.561 | 65 | 0.921 | 50 | 1.021 | 251 | 667 | 2.5 |
| TBA | 1 | 19 | 0.322 | 0.54 | 90 | 0.6 | 65 | 0.96 | 50 | 1.06 | 308 | 749 | 2.5 |
| TBA | 1/0 | 19 | 0.362 | 0.58 | 90 | 0.64 | 65 | 1 | 50 | 1.1 | 379 | 845 | 3 |
| TBA | 2/0 | 19 | 0.405 | 0.623 | 90 | 0.683 | 80 | 1.073 | 50 | 1.173 | 467 | 992 | 3 |
| TBA | 3/0 | 19 | 0.456 | 0.674 | 90 | 0.734 | 80 | 1.124 | 50 | 1.224 | 579 | 1137 | 3 |
| TBA | 4/0 | 19 | 0.512 | 0.73 | 90 | 0.79 | 80 | 1.18 | 50 | 1.28 | 718 | 1314 | 3.5 |
| TBA | 250 | 37 | 0.558 | 0.784 | 90 | 0.844 | 80 | 1.234 | 50 | 1.334 | 842 | 1477 | 3.5 |
| TBA | 350 | 37 | 0.661 | 0.887 | 90 | 0.947 | 80 | 1.337 | 50 | 1.437 | 1159 | 1863 | 3.5 |
| TBA | 500 | 37 | 0.789 | 1.015 | 90 | 1.075 | 80 | 1.565 | 60 | 1.685 | 1632 | 2595 | 4.5 |
| TBA | 750 | 61 | 0.968 | 1.204 | 90 | 1.264 | 80 | 1.754 | 60 | 1.874 | 2420 | 3538 | 5 |
| 599660 | 1000 | 61 | 1.117 | 1.353 | 90 | 1.413 | 80 | 1.937 | 60 | 2.057 | 3206 | 4319 | 5.5 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 2 | 7.1 | 530 | 0.162 | 0.221 | 0.03 | 0.051 | 0.548+j0.565 | 0.222+j0.058 | 1769 | 215 | 221 |
| 1 | 7.4 | 669 | 0.128 | 0.175 | 0.028 | 0.049 | 0.509+j0.544 | 0.176+j0.055 | 1890 | 245 | 247 |
| 1/0 | 7.7 | 844 | 0.102 | 0.139 | 0.025 | 0.047 | 0.478+j0.525 | 0.140+j0.053 | 2014 | 278 | 275 |
| 2/0 | 8.2 | 1064 | 0.082 | 0.112 | 0.023 | 0.046 | 0.456+j0.504 | 0.113+j0.052 | 2147 | 317 | 306 |
| 3/0 | 8.6 | 1342 | 0.064 | 0.087 | 0.021 | 0.044 | 0.435+j0.481 | 0.088+j0.050 | 2305 | 357 | 335 |
| 4/0 | 9 | 1692 | 0.051 | 0.07 | 0.019 | 0.043 | 0.422+j0.456 | 0.071+j0.048 | 2479 | 404 | 369 |
| 250 | 9.3 | 2000 | 0.043 | 0.059 | 0.018 | 0.042 | 0.413+j0.435 | 0.060+j0.047 | 2646 | 456 | 412 |
| 350 | 10.1 | 2800 | 0.031 | 0.043 | 0.015 | 0.04 | 0.398+j0.396 | 0.044+j0.045 | 2965 | 537 | 456 |
| 500 | 11.8 | 4000 | 0.021 | 0.03 | 0.013 | 0.039 | 0.381+j0.353 | 0.031+j0.045 | 3362 | 616 | 497 |
| 750 | 13.1 | 6000 | 0.014 | 0.021 | 0.011 | 0.037 | 0.363+j0.300 | 0.022+j0.042 | 3947 | 706 | 551 |
| 1000 | 14.4 | 8000 | 0.011 | 0.018 | 0.01 | 0.036 | 0.349+j0.265 | 0.020+j0.041 | 4409 | 813 | 596 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Table 3 – Weights and Measurements (Metric)
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Conduit Size* |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | mm | mm | mm | mm | mm | mm | kg/km | kg/km | inch | |
| TBA | 2 | 7 | 7.19 | 12.73 | 2.29 | 14.25 | 1.65 | 23.39 | 1.27 | 25.93 | 374 | 993 | 2.5 |
| TBA | 1 | 19 | 8.18 | 13.72 | 2.29 | 15.24 | 1.65 | 24.38 | 1.27 | 26.92 | 458 | 1115 | 2.5 |
| TBA | 1/0 | 19 | 9.19 | 14.73 | 2.29 | 16.26 | 1.65 | 25.40 | 1.27 | 27.94 | 564 | 1257 | 3 |
| TBA | 2/0 | 19 | 10.29 | 15.82 | 2.29 | 17.35 | 2.03 | 27.25 | 1.27 | 29.79 | 695 | 1476 | 3 |
| TBA | 3/0 | 19 | 11.58 | 17.12 | 2.29 | 18.64 | 2.03 | 28.55 | 1.27 | 31.09 | 862 | 1692 | 3 |
| TBA | 4/0 | 19 | 13.00 | 18.54 | 2.29 | 20.07 | 2.03 | 29.97 | 1.27 | 32.51 | 1069 | 1955 | 3.5 |
| TBA | 250 | 37 | 14.17 | 19.91 | 2.29 | 21.44 | 2.03 | 31.34 | 1.27 | 33.88 | 1253 | 2198 | 3.5 |
| TBA | 350 | 37 | 16.79 | 22.53 | 2.29 | 24.05 | 2.03 | 33.96 | 1.27 | 36.50 | 1725 | 2772 | 3.5 |
| TBA | 500 | 37 | 20.04 | 25.78 | 2.29 | 27.30 | 2.03 | 39.75 | 1.52 | 42.80 | 2429 | 3862 | 4.5 |
| TBA | 750 | 61 | 24.59 | 30.58 | 2.29 | 32.11 | 2.03 | 44.55 | 1.52 | 47.60 | 3601 | 5265 | 5 |
| 599660 | 1000 | 61 | 28.37 | 34.37 | 2.29 | 35.89 | 2.03 | 49.20 | 1.52 | 52.25 | 4771 | 6427 | 5.5 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 4 – Electrical and Engineering Data (Metric)
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 2 | 180.34 | 2359 | 0.5315 | 0.73 | 0.0091 | 0.1673 | 0.548+j0.565 | 0.222+j0.058 | 1769 | 215 | 221 |
| 1 | 187.96 | 2977 | 0.4199 | 0.57 | 0.0085 | 0.1608 | 0.509+j0.544 | 0.176+j0.055 | 1890 | 245 | 247 |
| 1/0 | 195.58 | 3756 | 0.3346 | 0.46 | 0.0076 | 0.1542 | 0.478+j0.525 | 0.140+j0.053 | 2014 | 278 | 275 |
| 2/0 | 208.28 | 4735 | 0.2690 | 0.37 | 0.0070 | 0.1509 | 0.456+j0.504 | 0.113+j0.052 | 2147 | 317 | 306 |
| 3/0 | 218.44 | 5972 | 0.2100 | 0.29 | 0.0064 | 0.1444 | 0.435+j0.481 | 0.088+j0.050 | 2305 | 357 | 335 |
| 4/0 | 228.60 | 7529 | 0.1673 | 0.23 | 0.0058 | 0.1411 | 0.422+j0.456 | 0.071+j0.048 | 2479 | 404 | 369 |
| 250 | 236.22 | 8900 | 0.1411 | 0.19 | 0.0055 | 0.1378 | 0.413+j0.435 | 0.060+j0.047 | 2646 | 456 | 412 |
| 350 | 256.54 | 12460 | 0.1017 | 0.14 | 0.0046 | 0.1312 | 0.398+j0.396 | 0.044+j0.045 | 2965 | 537 | 456 |
| 500 | 299.72 | 17800 | 0.0689 | 0.10 | 0.0040 | 0.1280 | 0.381+j0.353 | 0.031+j0.045 | 3362 | 616 | 497 |
| 750 | 332.74 | 26700 | 0.0459 | 0.07 | 0.0034 | 0.1214 | 0.363+j0.300 | 0.022+j0.042 | 3947 | 706 | 551 |
| 1000 | 365.76 | 35600 | 0.0361 | 0.06 | 0.0030 | 0.1181 | 0.349+j0.265 | 0.020+j0.041 | 4409 | 813 | 596 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Revision: 1.000.000
Updated On: Dec. 31, 2024, 11:07 p.m. UTC

